#ifndef __CMA_H__ #define __CMA_H__ /* * There is always at least global CMA area and a few optional * areas configured in kernel .config. */ #ifdef CONFIG_CMA_AREAS #define MAX_CMA_AREAS (1 + CONFIG_CMA_AREAS) #else #define MAX_CMA_AREAS (0) #endif struct cma; extern unsigned long totalcma_pages; extern phys_addr_t cma_get_base(const struct cma *cma); extern unsigned long cma_get_size(const struct cma *cma); extern int __init cma_declare_contiguous(phys_addr_t base, phys_addr_t size, phys_addr_t limit, phys_addr_t alignment, unsigned int order_per_bit, bool fixed, struct cma **res_cma); extern int cma_init_reserved_mem(phys_addr_t base, phys_addr_t size, unsigned int order_per_bit, struct cma **res_cma); extern struct page *cma_alloc(struct cma *cma, unsigned int count, unsigned int align); extern bool cma_release(struct cma *cma, const struct page *pages, unsigned int count); #endif