/* * linux/include/linux/nmi.h */ #ifndef LINUX_NMI_H #define LINUX_NMI_H #include #include /** * touch_nmi_watchdog - restart NMI watchdog timeout. * * If the architecture supports the NMI watchdog, touch_nmi_watchdog() * may be used to reset the timeout - for code which intentionally * disables interrupts for a long time. This call is stateless. */ #if defined(CONFIG_HAVE_NMI_WATCHDOG) || defined(CONFIG_HARDLOCKUP_DETECTOR) #include extern void touch_nmi_watchdog(void); #else static inline void touch_nmi_watchdog(void) { touch_softlockup_watchdog(); } #endif #if defined(CONFIG_HARDLOCKUP_DETECTOR) extern void hardlockup_detector_disable(void); #else static inline void hardlockup_detector_disable(void) { } #endif /* * Create trigger_all_cpu_backtrace() out of the arch-provided * base function. Return whether such support was available, * to allow calling code to fall back to some other mechanism: */ #ifdef arch_trigger_all_cpu_backtrace static inline bool trigger_all_cpu_backtrace(void) { arch_trigger_all_cpu_backtrace(true); return true; } static inline bool trigger_allbutself_cpu_backtrace(void) { arch_trigger_all_cpu_backtrace(false); return true; } #else static inline bool trigger_all_cpu_backtrace(void) { return false; } static inline bool trigger_allbutself_cpu_backtrace(void) { return false; } #endif #ifdef CONFIG_LOCKUP_DETECTOR int hw_nmi_is_cpu_stuck(struct pt_regs *); u64 hw_nmi_get_sample_period(int watchdog_thresh); extern int nmi_watchdog_enabled; extern int soft_watchdog_enabled; extern int watchdog_user_enabled; extern int watchdog_thresh; extern int sysctl_softlockup_all_cpu_backtrace; struct ctl_table; extern int proc_watchdog(struct ctl_table *, int , void __user *, size_t *, loff_t *); extern int proc_nmi_watchdog(struct ctl_table *, int , void __user *, size_t *, loff_t *); extern int proc_soft_watchdog(struct ctl_table *, int , void __user *, size_t *, loff_t *); extern int proc_watchdog_thresh(struct ctl_table *, int , void __user *, size_t *, loff_t *); #endif #ifdef CONFIG_HAVE_ACPI_APEI_NMI #include #endif #endif