/* * w1-gpio interface to platform code * * Copyright (C) 2007 Ville Syrjala * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 * as published by the Free Software Foundation. */ #ifndef _LINUX_W1_GPIO_H #define _LINUX_W1_GPIO_H /** * struct w1_gpio_platform_data - Platform-dependent data for w1-gpio * @pin: GPIO pin to use * @is_open_drain: GPIO pin is configured as open drain */ struct w1_gpio_platform_data { unsigned int pin; unsigned int is_open_drain:1; void (*enable_external_pullup)(int enable); unsigned int ext_pullup_enable_pin; unsigned int pullup_duration; }; #endif /* _LINUX_W1_GPIO_H */