aboutsummaryrefslogtreecommitdiffstats
blob: c0017221cf556620bc964b2017afa5bf3506aa36 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
* SPEAr ARM Timer

** Timer node required properties:

- compatible : Should be:
	"st,spear-timer"
- reg: Address range of the timer registers
- interrupt-parent: Should be the phandle for the interrupt controller
  that services interrupts for this device
- interrupt: Should contain the timer interrupt number

Example:

	timer@f0000000 {
		compatible = "st,spear-timer";
		reg = <0xf0000000 0x400>;
		interrupts = <2>;
	};