aboutsummaryrefslogtreecommitdiffstats
blob: c296e5711848437995016a33e5e580864998a6c4 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
# SPDX-License-Identifier: (GPL-2.0-only OR BSD-2-Clause)
%YAML 1.2
---
$id: http://devicetree.org/schemas/net/ti,icssg-prueth.yaml#
$schema: http://devicetree.org/meta-schemas/core.yaml#

title: Texas Instruments ICSSG PRUSS Ethernet

maintainers:
  - Md Danish Anwar <danishanwar@ti.com>

description:
  Ethernet based on the Programmable Real-Time Unit and Industrial
  Communication Subsystem.

properties:
  compatible:
    enum:
      - ti,am642-icssg-prueth      # for AM64x SoC family
      - ti,am654-icssg-prueth      # for AM65x SoC family
      - ti,am654-sr1-icssg-prueth  # for AM65x SoC family, SR1.0

  sram:
    $ref: /schemas/types.yaml#/definitions/phandle
    description:
      phandle to MSMC SRAM node

  dmas:
    minItems: 10
    maxItems: 12

  dma-names:
    minItems: 10
    items:
      - const: tx0-0
      - const: tx0-1
      - const: tx0-2
      - const: tx0-3
      - const: tx1-0
      - const: tx1-1
      - const: tx1-2
      - const: tx1-3
      - const: rx0
      - const: rx1
      - const: rxmgm0
      - const: rxmgm1

  ti,mii-g-rt:
    $ref: /schemas/types.yaml#/definitions/phandle
    description:
      phandle to MII_G_RT module's syscon regmap.

  ti,mii-rt:
    $ref: /schemas/types.yaml#/definitions/phandle
    description:
      phandle to MII_RT module's syscon regmap

  ti,pa-stats:
    $ref: /schemas/types.yaml#/definitions/phandle
    description:
      phandle to PA_STATS module's syscon regmap. PA_STATS is a set of
      registers where different statistics related to ICSSG, are dumped by
      ICSSG firmware. PA_STATS module's syscon regmap will help the device to
      access/read/write those statistics.

  ti,iep:
    $ref: /schemas/types.yaml#/definitions/phandle-array
    maxItems: 2
    items:
      maxItems: 1
    description:
      phandle to IEP (Industrial Ethernet Peripheral) for ICSSG

  interrupts:
    maxItems: 2
    description:
      Interrupt specifiers to TX timestamp IRQ.

  interrupt-names:
    items:
      - const: tx_ts0
      - const: tx_ts1

  ethernet-ports:
    type: object
    additionalProperties: false

    properties:
      '#address-cells':
        const: 1
      '#size-cells':
        const: 0

    patternProperties:
      ^port@[0-1]$:
        type: object
        description: ICSSG PRUETH external ports
        $ref: ethernet-controller.yaml#
        unevaluatedProperties: false

        properties:
          reg:
            items:
              - enum: [0, 1]
            description: ICSSG PRUETH port number

          interrupts:
            maxItems: 1

          ti,syscon-rgmii-delay:
            items:
              - items:
                  - description: phandle to system controller node
                  - description: The offset to ICSSG control register
            $ref: /schemas/types.yaml#/definitions/phandle-array
            description:
              phandle to system controller node and register offset
              to ICSSG control register for RGMII transmit delay

          ti,half-duplex-capable:
            type: boolean
            description:
              Indicates that the PHY output pin COL is routed to ICSSG GPIO pin
              (PRGx_PRU0/1_GPIO10) as input so that the ICSSG MII port is
              capable of half duplex operations.

        required:
          - reg
    anyOf:
      - required:
          - port@0
      - required:
          - port@1

required:
  - compatible
  - sram
  - dmas
  - dma-names
  - ethernet-ports
  - ti,mii-g-rt
  - interrupts
  - interrupt-names

allOf:
  - $ref: /schemas/remoteproc/ti,pru-consumer.yaml#

  - if:
      properties:
        compatible:
          contains:
            const: ti,am654-sr1-icssg-prueth
    then:
      properties:
        dmas:
          minItems: 12
        dma-names:
          minItems: 12
    else:
      properties:
        dmas:
          maxItems: 10
        dma-names:
          maxItems: 10

unevaluatedProperties: false

examples:
  - |
    /* Example k3-am654 base board SR2.0, dual-emac */
    pruss2_eth: ethernet {
        compatible = "ti,am654-icssg-prueth";
        pinctrl-names = "default";
        pinctrl-0 = <&icssg2_rgmii_pins_default>;
        sram = <&msmc_ram>;

        ti,prus = <&pru2_0>, <&rtu2_0>, <&tx_pru2_0>,
                  <&pru2_1>, <&rtu2_1>, <&tx_pru2_1>;
        firmware-name = "ti-pruss/am65x-pru0-prueth-fw.elf",
                        "ti-pruss/am65x-rtu0-prueth-fw.elf",
                        "ti-pruss/am65x-txpru0-prueth-fw.elf",
                        "ti-pruss/am65x-pru1-prueth-fw.elf",
                        "ti-pruss/am65x-rtu1-prueth-fw.elf",
                        "ti-pruss/am65x-txpru1-prueth-fw.elf";
        ti,pruss-gp-mux-sel = <2>,      /* MII mode */
                              <2>,
                              <2>,
                              <2>,      /* MII mode */
                              <2>,
                              <2>;
        dmas = <&main_udmap 0xc300>, /* egress slice 0 */
               <&main_udmap 0xc301>, /* egress slice 0 */
               <&main_udmap 0xc302>, /* egress slice 0 */
               <&main_udmap 0xc303>, /* egress slice 0 */
               <&main_udmap 0xc304>, /* egress slice 1 */
               <&main_udmap 0xc305>, /* egress slice 1 */
               <&main_udmap 0xc306>, /* egress slice 1 */
               <&main_udmap 0xc307>, /* egress slice 1 */
               <&main_udmap 0x4300>, /* ingress slice 0 */
               <&main_udmap 0x4301>; /* ingress slice 1 */
        dma-names = "tx0-0", "tx0-1", "tx0-2", "tx0-3",
                    "tx1-0", "tx1-1", "tx1-2", "tx1-3",
                    "rx0", "rx1";
        ti,mii-g-rt = <&icssg2_mii_g_rt>;
        ti,pa-stats = <&icssg2_pa_stats>;
        ti,iep = <&icssg2_iep0>, <&icssg2_iep1>;
        interrupt-parent = <&icssg2_intc>;
        interrupts = <24 0 2>, <25 1 3>;
        interrupt-names = "tx_ts0", "tx_ts1";
        ethernet-ports {
            #address-cells = <1>;
            #size-cells = <0>;
            pruss2_emac0: port@0 {
                reg = <0>;
                phy-handle = <&pruss2_eth0_phy>;
                phy-mode = "rgmii-id";
                interrupts-extended = <&icssg2_intc 24>;
                ti,syscon-rgmii-delay = <&scm_conf 0x4120>;
                /* Filled in by bootloader */
                local-mac-address = [00 00 00 00 00 00];
            };

            pruss2_emac1: port@1 {
                reg = <1>;
                phy-handle = <&pruss2_eth1_phy>;
                phy-mode = "rgmii-id";
                interrupts-extended = <&icssg2_intc 25>;
                ti,syscon-rgmii-delay = <&scm_conf 0x4124>;
                /* Filled in by bootloader */
                local-mac-address = [00 00 00 00 00 00];
            };
        };
    };