aboutsummaryrefslogtreecommitdiffstats
blob: c9c25132d1544a537aceb438b65a2c79934b0679 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
# SPDX-License-Identifier: (GPL-2.0-only OR BSD-2-Clause)
%YAML 1.2
---
$id: http://devicetree.org/schemas/net/ti,k3-am654-cpsw-nuss.yaml#
$schema: http://devicetree.org/meta-schemas/core.yaml#

title: The TI AM654x/J721E/AM642x SoC Gigabit Ethernet MAC (Media Access Controller)

maintainers:
  - Grygorii Strashko <grygorii.strashko@ti.com>
  - Sekhar Nori <nsekhar@ti.com>

description:
  The TI AM654x/J721E SoC Gigabit Ethernet MAC (CPSW2G NUSS) has two ports
  (one external) and provides Ethernet packet communication for the device.
  The TI AM642x SoC Gigabit Ethernet MAC (CPSW3G NUSS) has three ports
  (two external) and provides Ethernet packet communication and switching.

  The internal Communications Port Programming Interface (CPPI5) (Host port 0).
  Host Port 0 CPPI Packet Streaming Interface interface supports 8 TX channels
  and one RX channels and operating by NAVSS Unified DMA  Peripheral Root
  Complex (UDMA-P) controller.

  CPSWxG features
  updated Address Lookup Engine (ALE).
  priority level Quality Of Service (QOS) support (802.1p)
  Support for Audio/Video Bridging (P802.1Qav/D6.0)
  Support for IEEE 1588 Clock Synchronization (2008 Annex D, Annex E and Annex F)
  Flow Control (802.3x) Support
  Time Sensitive Network Support
  IEEE P902.3br/D2.0 Interspersing Express Traffic
  IEEE 802.1Qbv/D2.2 Enhancements for Scheduled Traffic
  Configurable number of addresses plus VLANs
  Configurable number of classifier/policers
  VLAN support, 802.1Q compliant, Auto add port VLAN for untagged frames on
  ingress, Auto VLAN removal on egress and auto pad to minimum frame size.
  RX/TX csum offload
  Management Data Input/Output (MDIO) interface for PHYs management
  RMII/RGMII Interfaces support
  new version of Common Platform Time Sync (CPTS)

  The CPSWxG NUSS is integrated into
    device MCU domain named MCU_CPSW0 on AM654x/J721E SoC.
    device MAIN domain named CPSW0 on AM642x SoC.

  Specifications can be found at
    https://www.ti.com/lit/pdf/spruid7
    https://www.ti.com/lit/zip/spruil1
    https://www.ti.com/lit/pdf/spruim2

properties:
  "#address-cells": true
  "#size-cells": true

  compatible:
    enum:
      - ti,am642-cpsw-nuss
      - ti,am654-cpsw-nuss
      - ti,j7200-cpswxg-nuss
      - ti,j721e-cpsw-nuss
      - ti,j721e-cpswxg-nuss
      - ti,j784s4-cpswxg-nuss

  reg:
    maxItems: 1
    description:
      The physical base address and size of full the CPSWxG NUSS IO range

  reg-names:
    items:
      - const: cpsw_nuss

  ranges: true

  dma-coherent: true

  clocks:
    maxItems: 1
    description: CPSWxG NUSS functional clock

  clock-names:
    items:
      - const: fck

  assigned-clock-parents: true

  assigned-clocks: true

  power-domains:
    maxItems: 1

  dmas:
    maxItems: 9

  dma-names:
    items:
      - const: tx0
      - const: tx1
      - const: tx2
      - const: tx3
      - const: tx4
      - const: tx5
      - const: tx6
      - const: tx7
      - const: rx

  ethernet-ports:
    type: object
    properties:
      '#address-cells':
        const: 1
      '#size-cells':
        const: 0

    patternProperties:
      "^port@[1-8]$":
        type: object
        description: CPSWxG NUSS external ports

        $ref: ethernet-controller.yaml#
        unevaluatedProperties: false

        properties:
          reg:
            minimum: 1
            maximum: 8
            description: CPSW port number

          phys:
            minItems: 1
            items:
              - description: CPSW MAC's PHY.
              - description: Serdes PHY. Serdes PHY is required only if
                             the Serdes has to be configured in the
                             Single-Link configuration.

          phy-names:
            minItems: 1
            items:
              - const: mac
              - const: serdes

          label:
            description: label associated with this port

          ti,mac-only:
            $ref: /schemas/types.yaml#/definitions/flag
            description:
              Specifies the port works in mac-only mode.

          ti,syscon-efuse:
            $ref: /schemas/types.yaml#/definitions/phandle-array
            items:
              - items:
                  - description: Phandle to the system control device node which
                      provides access to efuse
                  - description: offset to efuse registers???
            description:
              Phandle to the system control device node which provides access
              to efuse IO range with MAC addresses

        required:
          - reg
          - phys

    additionalProperties: false

patternProperties:
  "^mdio@[0-9a-f]+$":
    type: object
    $ref: ti,davinci-mdio.yaml#

    description:
      CPSW MDIO bus.

  "^cpts@[0-9a-f]+":
    type: object
    $ref: ti,k3-am654-cpts.yaml#
    description:
      CPSW Common Platform Time Sync (CPTS) module.

required:
  - compatible
  - reg
  - reg-names
  - ranges
  - clocks
  - clock-names
  - power-domains
  - dmas
  - dma-names
  - '#address-cells'
  - '#size-cells'

allOf:
  - if:
      not:
        properties:
          compatible:
            contains:
              enum:
                - ti,j721e-cpswxg-nuss
                - ti,j784s4-cpswxg-nuss
    then:
      properties:
        ethernet-ports:
          patternProperties:
            "^port@[5-8]$": false
            "^port@[1-4]$":
              properties:
                reg:
                  minimum: 1
                  maximum: 4

  - if:
      not:
        properties:
          compatible:
            contains:
              enum:
                - ti,j7200-cpswxg-nuss
                - ti,j721e-cpswxg-nuss
                - ti,j784s4-cpswxg-nuss
    then:
      properties:
        ethernet-ports:
          patternProperties:
            "^port@[3-8]$": false
            "^port@[1-2]$":
              properties:
                reg:
                  minimum: 1
                  maximum: 2

additionalProperties: false

examples:
  - |
    #include <dt-bindings/soc/ti,sci_pm_domain.h>
    #include <dt-bindings/net/ti-dp83867.h>
    #include <dt-bindings/interrupt-controller/irq.h>
    #include <dt-bindings/interrupt-controller/arm-gic.h>

    bus {
        #address-cells = <2>;
        #size-cells = <2>;

        mcu_cpsw: ethernet@46000000 {
            compatible = "ti,am654-cpsw-nuss";
            #address-cells = <2>;
            #size-cells = <2>;
            reg = <0x0 0x46000000 0x0 0x200000>;
            reg-names = "cpsw_nuss";
            ranges = <0x0 0x0 0x0 0x46000000 0x0 0x200000>;
            dma-coherent;
            clocks = <&k3_clks 5 10>;
            clock-names = "fck";
            power-domains = <&k3_pds 5 TI_SCI_PD_EXCLUSIVE>;
            pinctrl-names = "default";
            pinctrl-0 = <&mcu_cpsw_pins_default &mcu_mdio_pins_default>;

            dmas = <&mcu_udmap 0xf000>,
                   <&mcu_udmap 0xf001>,
                   <&mcu_udmap 0xf002>,
                   <&mcu_udmap 0xf003>,
                   <&mcu_udmap 0xf004>,
                   <&mcu_udmap 0xf005>,
                   <&mcu_udmap 0xf006>,
                   <&mcu_udmap 0xf007>,
                   <&mcu_udmap 0x7000>;
            dma-names = "tx0", "tx1", "tx2", "tx3", "tx4", "tx5", "tx6", "tx7",
                        "rx";

            ethernet-ports {
                #address-cells = <1>;
                #size-cells = <0>;

                cpsw_port1: port@1 {
                    reg = <1>;
                    ti,mac-only;
                    label = "port1";
                    ti,syscon-efuse = <&mcu_conf 0x200>;
                    phys = <&phy_gmii_sel 1>;

                    phy-mode = "rgmii-rxid";
                    phy-handle = <&phy0>;
                };
            };

            davinci_mdio: mdio@f00 {
                compatible = "ti,cpsw-mdio","ti,davinci_mdio";
                reg = <0x0 0xf00 0x0 0x100>;
                #address-cells = <1>;
                #size-cells = <0>;
                clocks = <&k3_clks 5 10>;
                clock-names = "fck";
                bus_freq = <1000000>;

                phy0: ethernet-phy@0 {
                    reg = <0>;
                    ti,rx-internal-delay = <DP83867_RGMIIDCTL_2_00_NS>;
                    ti,fifo-depth = <DP83867_PHYCR_FIFO_DEPTH_4_B_NIB>;
                };
            };
        };

        cpts@3d000 {
             compatible = "ti,am65-cpts";
             reg = <0x0 0x3d000 0x0 0x400>;
             clocks = <&k3_clks 18 2>;
             clock-names = "cpts";
             interrupts-extended = <&gic500 GIC_SPI 858 IRQ_TYPE_LEVEL_HIGH>;
             interrupt-names = "cpts";
             ti,cpts-ext-ts-inputs = <4>;
             ti,cpts-periodic-outputs = <2>;
        };
    };