blob: 0b794573b76fd5c62f43d32b7d6613371377a505 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
|
# SPDX-License-Identifier: GPL-2.0-only OR BSD-2-Clause
%YAML 1.2
---
$id: http://devicetree.org/schemas/regulator/ti,tps65219.yaml#
$schema: http://devicetree.org/meta-schemas/core.yaml#
title: TI tps65219 Power Management Integrated Circuit regulators
maintainers:
- Jerome Neanne <jerome.neanne@baylibre.com>
description: |
Regulator nodes should be named to buck<number> and ldo<number>.
properties:
compatible:
enum:
- ti,tps65219
reg:
maxItems: 1
system-power-controller:
type: boolean
description: Optional property that indicates that this device is
controlling system power.
interrupts:
description: Short-circuit, over-current, under-voltage for regulators, PB interrupts.
maxItems: 1
interrupt-controller: true
'#interrupt-cells':
description: Specifies the PIN numbers and Flags, as defined in
include/dt-bindings/interrupt-controller/irq.h
const: 1
power-button:
type: boolean
description: Optional property that sets the EN/PB/VSENSE pin to be a
power-button.
patternProperties:
"^buck[1-3]-supply$":
description: Input supply phandle of one regulator.
"^ldo[1-4]-supply$":
description: Input supply phandle of one regulator.
regulators:
type: object
description: |
list of regulators provided by this controller
patternProperties:
"^ldo[1-4]$":
type: object
$ref: regulator.yaml#
description:
Properties for single LDO regulator.
properties:
regulator-name:
pattern: "^VDD[A-Z0-9_]+$"
description:
should be "VDDNAME_LDO1", ..., "VDDNAMELDO4"
unevaluatedProperties: false
"^buck[1-3]$":
type: object
$ref: regulator.yaml#
description:
Properties for single BUCK regulator.
properties:
regulator-name:
pattern: "^VDD|VCC[A-Z0-9_]+$"
description:
should be like "VDD_BUCK1NAME", ..., "VCCBUCK_3NAME"
unevaluatedProperties: false
additionalProperties: false
required:
- compatible
- reg
- interrupts
- interrupts
- interrupt-controller
- '#interrupt-cells'
- regulators
additionalProperties: false
examples:
- |
#include <dt-bindings/interrupt-controller/arm-gic.h>
i2c {
#address-cells = <1>;
#size-cells = <0>;
tps65219: pmic@30 {
compatible = "ti,tps65219";
reg = <0x30>;
buck1-supply = <&vcc_3v3_sys>;
buck2-supply = <&vcc_3v3_sys>;
buck3-supply = <&vcc_3v3_sys>;
ldo1-supply = <&vcc_3v3_sys>;
ldo2-supply = <&buck2_reg>;
ldo3-supply = <&vcc_3v3_sys>;
ldo4-supply = <&vcc_3v3_sys>;
pinctrl-0 = <&pmic_irq_pins_default>;
interrupt-parent = <&gic500>;
interrupts = <GIC_SPI 224 IRQ_TYPE_LEVEL_HIGH>;
interrupt-controller;
#interrupt-cells = <1>;
regulators {
buck1_reg: buck1 {
regulator-name = "VDD_CORE";
regulator-min-microvolt = <750000>;
regulator-max-microvolt = <750000>;
regulator-boot-on;
regulator-always-on;
};
buck2_reg: buck2 {
regulator-name = "VCC1V8";
regulator-min-microvolt = <1800000>;
regulator-max-microvolt = <1800000>;
regulator-boot-on;
regulator-always-on;
};
buck3_reg: buck3 {
regulator-name = "VDD_LPDDR4";
regulator-min-microvolt = <1100000>;
regulator-max-microvolt = <1100000>;
regulator-boot-on;
regulator-always-on;
};
ldo1_reg: ldo1 {
regulator-name = "VDDSHV_SD_IO_PMIC";
regulator-min-microvolt = <33000000>;
regulator-max-microvolt = <33000000>;
};
ldo2_reg: ldo2 {
regulator-name = "VDDAR_CORE";
regulator-min-microvolt = <850000>;
regulator-max-microvolt = <850000>;
regulator-boot-on;
regulator-always-on;
};
ldo3_reg: ldo3 {
regulator-name = "VDDA_1V8";
regulator-min-microvolt = <18000000>;
regulator-max-microvolt = <18000000>;
regulator-boot-on;
regulator-always-on;
};
ldo4_reg: ldo4 {
regulator-name = "VDD_PHY_2V5";
regulator-min-microvolt = <25000000>;
regulator-max-microvolt = <25000000>;
regulator-boot-on;
regulator-always-on;
};
};
};
};
|