aboutsummaryrefslogtreecommitdiffstats
blob: 3b3302fe399b95ee4aba829e20496d020407ce75 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
Analog Devices SSM2602, SSM2603 and SSM2604 I2S audio CODEC devices

SSM2602 support both I2C and SPI as the configuration interface,
the selection is made by the MODE strap-in pin.
SSM2603 and SSM2604 only support I2C as the configuration interface.

Required properties:

  - compatible : One of "adi,ssm2602", "adi,ssm2603" or "adi,ssm2604"

  - reg : the I2C address of the device for I2C, the chip select
          number for SPI.

 Example:

	ssm2602: ssm2602@1a {
		compatible = "adi,ssm2602";
		reg = <0x1a>;
	};