aboutsummaryrefslogtreecommitdiffstats
blob: 7bb54247f8e8df95e22e319b83adc262cda83563 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
DesignWare I2S controller

Required properties:
 - compatible : Must be "snps,designware-i2s"
 - reg : Must contain the I2S core's registers location and length
 - clocks : Pairs of phandle and specifier referencing the controller's
   clocks. The controller expects one clock: the clock used as the sampling
   rate reference clock sample.
 - clock-names : "i2sclk" for the sample rate reference clock.
 - dmas: Pairs of phandle and specifier for the DMA channels that are used by
   the core. The core expects one or two dma channels: one for transmit and
   one for receive.
 - dma-names : "tx" for the transmit channel, "rx" for the receive channel.

For more details on the 'dma', 'dma-names', 'clock' and 'clock-names'
properties please check:
	* resource-names.txt
	* clock/clock-bindings.txt
	* dma/dma.txt

Example:

	soc_i2s: i2s@7ff90000 {
		compatible = "snps,designware-i2s";
		reg = <0x0 0x7ff90000 0x0 0x1000>;
		clocks = <&scpi_i2sclk 0>;
		clock-names = "i2sclk";
		#sound-dai-cells = <0>;
		dmas = <&dma0 5>;
		dma-names = "tx";
	};