aboutsummaryrefslogtreecommitdiffstats
blob: 6dfa88c4dc1e8b3aea1e39b79eaa62185e64c240 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
Audio complex for Eukrea boards with tlv320aic23 codec.

Required properties:

  - compatible		: "eukrea,asoc-tlv320"

  - eukrea,model	: The user-visible name of this sound complex.

  - ssi-controller	: The phandle of the SSI controller.

  - fsl,mux-int-port	: The internal port of the i.MX audio muxer (AUDMUX).

  - fsl,mux-ext-port	: The external port of the i.MX audio muxer.

Note: The AUDMUX port numbering should start at 1, which is consistent with
hardware manual.

Example:

	sound {
		compatible = "eukrea,asoc-tlv320";
		eukrea,model = "imx51-eukrea-tlv320aic23";
		ssi-controller = <&ssi2>;
		fsl,mux-int-port = <2>;
		fsl,mux-ext-port = <3>;
	};