aboutsummaryrefslogtreecommitdiffstats
blob: 27be63e2aa0de08c7160d8e37960d3816800a7ab (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
max98925 audio CODEC

This device supports I2C.

Required properties:

  - compatible : "maxim,max98925"

  - vmon-slot-no : slot number used to send voltage information

  - imon-slot-no : slot number used to send current information

  - reg : the I2C address of the device for I2C

Example:

codec: max98925@1a {
	compatible = "maxim,max98925";
	vmon-slot-no = <0>;
	imon-slot-no = <2>;
	reg = <0x1a>;
};