aboutsummaryrefslogtreecommitdiffstats
blob: 7ba07a118e370deb7ac43e72fb18b307aa4a33c5 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
* Freescale MXS Serial Audio Interface (SAIF)

Required properties:
- compatible: Should be "fsl,<chip>-saif"
- reg: Should contain registers location and length
- interrupts: Should contain ERROR interrupt number
- dmas: DMA specifier, consisting of a phandle to DMA controller node
  and SAIF DMA channel ID.
  Refer to dma.txt and fsl-mxs-dma.txt for details.
- dma-names: Must be "rx-tx".

Optional properties:
- fsl,saif-master: phandle to the master SAIF.  It's only required for
  the slave SAIF.

Note: Each SAIF controller should have an alias correctly numbered
in "aliases" node.

Example:

aliases {
	saif0 = &saif0;
	saif1 = &saif1;
};

saif0: saif@80042000 {
	compatible = "fsl,imx28-saif";
	reg = <0x80042000 2000>;
	interrupts = <59>;
	dmas = <&dma_apbx 4>;
	dma-names = "rx-tx";
};

saif1: saif@80046000 {
	compatible = "fsl,imx28-saif";
	reg = <0x80046000 2000>;
	interrupts = <58>;
	dmas = <&dma_apbx 5>;
	dma-names = "rx-tx";
	fsl,saif-master = <&saif0>;
};