aboutsummaryrefslogtreecommitdiffstats
blob: 17cce44904564b0bf2d24cb8c77774292e203bed (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
* Texas Instruments OMAP2+ McBSP module

Required properties:
- compatible: "ti,omap2420-mcbsp" for McBSP on OMAP2420
	      "ti,omap2430-mcbsp" for McBSP on OMAP2430
	      "ti,omap3-mcbsp" for McBSP on OMAP3
	      "ti,omap4-mcbsp" for McBSP on OMAP4 and newer SoC
- reg: Register location and size, for OMAP4+ as an array:
       <MPU access base address, size>,
       <L3 interconnect address, size>;
- reg-names: Array of strings associated with the address space
- interrupts: Interrupt numbers for the McBSP port, as an array in case the
	      McBSP IP have more interrupt lines:
	<OCP compliant irq>,
	<TX irq>,
	<RX irq>;
- interrupt-names: Array of strings associated with the interrupt numbers
- interrupt-parent: The parent interrupt controller
- ti,buffer-size: Size of the FIFO on the port (OMAP2430 and newer SoC)
- ti,hwmods: Name of the hwmod associated to the McBSP port

Example:

mcbsp2: mcbsp@49022000 {
	compatible = "ti,omap3-mcbsp";
	reg = <0x49022000 0xff>,
	      <0x49028000 0xff>;
	reg-names = "mpu", "sidetone";
	interrupts = <0 17 0x4>, /* OCP compliant interrupt */
		     <0 62 0x4>, /* TX interrupt */
		     <0 63 0x4>, /* RX interrupt */
		     <0 4 0x4>;  /* Sidetone */
	interrupt-names = "common", "tx", "rx", "sidetone";
	interrupt-parent = <&intc>;
	ti,buffer-size = <1280>;
	ti,hwmods = "mcbsp2";
};