aboutsummaryrefslogtreecommitdiffstats
blob: 0741dff048dd39ba3336f67c6186918c306a563f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
* Texas Instruments OMAP4+ McPDM

Required properties:
- compatible: "ti,omap4-mcpdm"
- reg: Register location and size as an array:
       <MPU access base address, size>,
       <L3 interconnect address, size>;
- interrupts: Interrupt number for McPDM
- interrupt-parent: The parent interrupt controller
- ti,hwmods: Name of the hwmod associated to the McPDM

Example:

mcpdm: mcpdm@40132000 {
	compatible = "ti,omap4-mcpdm";
	reg = <0x40132000 0x7f>, /* MPU private access */
	      <0x49032000 0x7f>; /* L3 Interconnect */
	interrupts = <0 112 0x4>;
	interrupt-parent = <&gic>;
	ti,hwmods = "mcpdm";
};