aboutsummaryrefslogtreecommitdiffstats
blob: c57cbd65736cfaf4bd67c0801fcd86dca19ef106 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
Renesas R-Car sound

Required properties:
- compatible			: "renesas,rcar_sound-<soctype>", fallbacks
				  "renesas,rcar_sound-gen1" if generation1, and
				  "renesas,rcar_sound-gen2" if generation2
				  "renesas,rcar_sound-gen3" if generation3
				  Examples with soctypes are:
				    - "renesas,rcar_sound-r8a7778" (R-Car M1A)
				    - "renesas,rcar_sound-r8a7790" (R-Car H2)
				    - "renesas,rcar_sound-r8a7791" (R-Car M2-W)
				    - "renesas,rcar_sound-r8a7795" (R-Car H3)
- reg				: Should contain the register physical address.
				  required register is
				   SRU/ADG/SSI      if generation1
				   SRU/ADG/SSIU/SSI if generation2
- rcar_sound,ssi		: Should contain SSI feature.
				  The number of SSI subnode should be same as HW.
				  see below for detail.
- rcar_sound,src		: Should contain SRC feature.
				  The number of SRC subnode should be same as HW.
				  see below for detail.
- rcar_sound,ctu		: Should contain CTU feature.
				  The number of CTU subnode should be same as HW.
				  see below for detail.
- rcar_sound,mix		: Should contain MIX feature.
				  The number of MIX subnode should be same as HW.
				  see below for detail.
- rcar_sound,dvc		: Should contain DVC feature.
				  The number of DVC subnode should be same as HW.
				  see below for detail.
- rcar_sound,dai		: DAI contents.
				  The number of DAI subnode should be same as HW.
				  see below for detail.
- #sound-dai-cells		: it must be 0 if your system is using single DAI
				  it must be 1 if your system is using multi  DAI
- #clock-cells			: it must be 0 if your system has audio_clkout
				  it must be 1 if your system has audio_clkout0/1/2/3
- clock-frequency		: for all audio_clkout0/1/2/3

SSI subnode properties:
- interrupts			: Should contain SSI interrupt for PIO transfer
- shared-pin			: if shared clock pin
- pio-transfer			: use PIO transfer mode
- no-busif			: BUSIF is not ussed when [mem -> SSI] via DMA case
- dma				: Should contain Audio DMAC entry
- dma-names			: SSI  case "rx"  (=playback), "tx"  (=capture)
				  SSIU case "rxu" (=playback), "txu" (=capture)

SRC subnode properties:
- dma				: Should contain Audio DMAC entry
- dma-names			: "rx" (=playback), "tx" (=capture)

DVC subnode properties:
- dma				: Should contain Audio DMAC entry
- dma-names			: "tx" (=playback/capture)

DAI subnode properties:
- playback			: list of playback modules
- capture			: list of capture  modules

Example:

rcar_sound: sound@ec500000 {
	#sound-dai-cells = <1>;
	compatible = "renesas,rcar_sound-r8a7791", "renesas,rcar_sound-gen2";
	reg =	<0 0xec500000 0 0x1000>, /* SCU */
		<0 0xec5a0000 0 0x100>,  /* ADG */
		<0 0xec540000 0 0x1000>, /* SSIU */
		<0 0xec541000 0 0x1280>, /* SSI */
		<0 0xec740000 0 0x200>;  /* Audio DMAC peri peri*/
	reg-names = "scu", "adg", "ssiu", "ssi", "audmapp";

	clocks = <&mstp10_clks R8A7790_CLK_SSI_ALL>,
		<&mstp10_clks R8A7790_CLK_SSI9>, <&mstp10_clks R8A7790_CLK_SSI8>,
		<&mstp10_clks R8A7790_CLK_SSI7>, <&mstp10_clks R8A7790_CLK_SSI6>,
		<&mstp10_clks R8A7790_CLK_SSI5>, <&mstp10_clks R8A7790_CLK_SSI4>,
		<&mstp10_clks R8A7790_CLK_SSI3>, <&mstp10_clks R8A7790_CLK_SSI2>,
		<&mstp10_clks R8A7790_CLK_SSI1>, <&mstp10_clks R8A7790_CLK_SSI0>,
		<&mstp10_clks R8A7790_CLK_SCU_SRC9>, <&mstp10_clks R8A7790_CLK_SCU_SRC8>,
		<&mstp10_clks R8A7790_CLK_SCU_SRC7>, <&mstp10_clks R8A7790_CLK_SCU_SRC6>,
		<&mstp10_clks R8A7790_CLK_SCU_SRC5>, <&mstp10_clks R8A7790_CLK_SCU_SRC4>,
		<&mstp10_clks R8A7790_CLK_SCU_SRC3>, <&mstp10_clks R8A7790_CLK_SCU_SRC2>,
		<&mstp10_clks R8A7790_CLK_SCU_SRC1>, <&mstp10_clks R8A7790_CLK_SCU_SRC0>,
		<&mstp10_clks R8A7790_CLK_SCU_DVC0>, <&mstp10_clks R8A7790_CLK_SCU_DVC1>,
		<&audio_clk_a>, <&audio_clk_b>, <&audio_clk_c>, <&m2_clk>;
	clock-names = "ssi-all",
			"ssi.9", "ssi.8", "ssi.7", "ssi.6", "ssi.5",
			"ssi.4", "ssi.3", "ssi.2", "ssi.1", "ssi.0",
			"src.9", "src.8", "src.7", "src.6", "src.5",
			"src.4", "src.3", "src.2", "src.1", "src.0",
			"dvc.0", "dvc.1",
			"clk_a", "clk_b", "clk_c", "clk_i";

	rcar_sound,dvc {
		dvc0: dvc@0 {
			dmas = <&audma0 0xbc>;
			dma-names = "tx";
		};
		dvc1: dvc@1 {
			dmas = <&audma0 0xbe>;
			dma-names = "tx";
		};
	};

	rcar_sound,mix {
		mix0: mix@0 { };
		mix1: mix@1 { };
	};

	rcar_sound,ctu {
		ctu00: ctu@0 { };
		ctu01: ctu@1 { };
		ctu02: ctu@2 { };
		ctu03: ctu@3 { };
		ctu10: ctu@4 { };
		ctu11: ctu@5 { };
		ctu12: ctu@6 { };
		ctu13: ctu@7 { };
	};

	rcar_sound,src {
		src0: src@0 {
			interrupts = <0 352 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x85>, <&audma1 0x9a>;
			dma-names = "rx", "tx";
		};
		src1: src@1 {
			interrupts = <0 353 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x87>, <&audma1 0x9c>;
			dma-names = "rx", "tx";
		};
		src2: src@2 {
			interrupts = <0 354 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x89>, <&audma1 0x9e>;
			dma-names = "rx", "tx";
		};
		src3: src@3 {
			interrupts = <0 355 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x8b>, <&audma1 0xa0>;
			dma-names = "rx", "tx";
		};
		src4: src@4 {
			interrupts = <0 356 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x8d>, <&audma1 0xb0>;
			dma-names = "rx", "tx";
		};
		src5: src@5 {
			interrupts = <0 357 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x8f>, <&audma1 0xb2>;
			dma-names = "rx", "tx";
		};
		src6: src@6 {
			interrupts = <0 358 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x91>, <&audma1 0xb4>;
			dma-names = "rx", "tx";
		};
		src7: src@7 {
			interrupts = <0 359 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x93>, <&audma1 0xb6>;
			dma-names = "rx", "tx";
		};
		src8: src@8 {
			interrupts = <0 360 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x95>, <&audma1 0xb8>;
			dma-names = "rx", "tx";
		};
		src9: src@9 {
			interrupts = <0 361 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x97>, <&audma1 0xba>;
			dma-names = "rx", "tx";
		};
	};

	rcar_sound,ssi {
		ssi0: ssi@0 {
			interrupts = <0 370 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x01>, <&audma1 0x02>, <&audma0 0x15>, <&audma1 0x16>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi1: ssi@1 {
			interrupts = <0 371 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x03>, <&audma1 0x04>, <&audma0 0x49>, <&audma1 0x4a>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi2: ssi@2 {
			interrupts = <0 372 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x05>, <&audma1 0x06>, <&audma0 0x63>, <&audma1 0x64>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi3: ssi@3 {
			interrupts = <0 373 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x07>, <&audma1 0x08>, <&audma0 0x6f>, <&audma1 0x70>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi4: ssi@4 {
			interrupts = <0 374 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x09>, <&audma1 0x0a>, <&audma0 0x71>, <&audma1 0x72>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi5: ssi@5 {
			interrupts = <0 375 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x0b>, <&audma1 0x0c>, <&audma0 0x73>, <&audma1 0x74>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi6: ssi@6 {
			interrupts = <0 376 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x0d>, <&audma1 0x0e>, <&audma0 0x75>, <&audma1 0x76>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi7: ssi@7 {
			interrupts = <0 377 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x0f>, <&audma1 0x10>, <&audma0 0x79>, <&audma1 0x7a>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi8: ssi@8 {
			interrupts = <0 378 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x11>, <&audma1 0x12>, <&audma0 0x7b>, <&audma1 0x7c>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi9: ssi@9 {
			interrupts = <0 379 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x13>, <&audma1 0x14>, <&audma0 0x7d>, <&audma1 0x7e>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
	};

	rcar_sound,dai {
		dai0 {
			playback = <&ssi5 &src5>;
			capture  = <&ssi6>;
		};
		dai1 {
			playback = <&ssi3>;
		};
		dai2 {
			capture  = <&ssi4>;
		};
		dai3 {
			playback = <&ssi7>;
		};
		dai4 {
			capture  = <&ssi8>;
		};
	};
};