aboutsummaryrefslogtreecommitdiffstats
blob: a805aa99ad7513364d824e9428d44bf926f85e86 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
ROCKCHIP with MAX98090 CODEC

Required properties:
- compatible: "rockchip,rockchip-audio-max98090"
- rockchip,model: The user-visible name of this sound complex
- rockchip,i2s-controller: The phandle of the Rockchip I2S controller that's
  connected to the CODEC
- rockchip,audio-codec: The phandle of the MAX98090 audio codec
- rockchip,headset-codec: The phandle of Ext chip for jack detection

Example:

sound {
	compatible = "rockchip,rockchip-audio-max98090";
	rockchip,model = "ROCKCHIP-I2S";
	rockchip,i2s-controller = <&i2s>;
	rockchip,audio-codec = <&max98090>;
	rockchip,headset-codec = <&headsetcodec>;
};