aboutsummaryrefslogtreecommitdiffstats
blob: f07078997f87e0185cb3a2518893d97885ded472 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
RT5677 audio CODEC

This device supports I2C only.

Required properties:

- compatible : "realtek,rt5677".

- reg : The I2C address of the device.

- interrupts : The CODEC's interrupt output.

- gpio-controller : Indicates this device is a GPIO controller.

- #gpio-cells : Should be two. The first cell is the pin number and the
  second cell is used to specify optional parameters (currently unused).

Optional properties:

- realtek,pow-ldo2-gpio : The GPIO that controls the CODEC's POW_LDO2 pin.
- realtek,reset-gpio : The GPIO that controls the CODEC's RESET pin.

- realtek,in1-differential
- realtek,in2-differential
- realtek,lout1-differential
- realtek,lout2-differential
- realtek,lout3-differential
  Boolean. Indicate MIC1/2 input and LOUT1/2/3 outputs are differential,
  rather than single-ended.

- realtek,gpio-config
  Array of six 8bit elements that configures GPIO.
    0 - floating (reset value)
    1 - pull down
    2 - pull up

- realtek,jd1-gpio
  Configures GPIO Mic Jack detection 1.
  Select 0 ~ 3 as OFF, GPIO1, GPIO2 and GPIO3 respectively.

- realtek,jd2-gpio
- realtek,jd3-gpio
  Configures GPIO Mic Jack detection 2 and 3.
  Select 0 ~ 3 as OFF, GPIO4, GPIO5 and GPIO6 respectively.

Pins on the device (for linking into audio routes):

  * IN1P
  * IN1N
  * IN2P
  * IN2N
  * MICBIAS1
  * DMIC1
  * DMIC2
  * DMIC3
  * DMIC4
  * LOUT1
  * LOUT2
  * LOUT3

Example:

rt5677 {
	compatible = "realtek,rt5677";
	reg = <0x2c>;
	interrupt-parent = <&gpio>;
	interrupts = <TEGRA_GPIO(W, 3) GPIO_ACTIVE_HIGH>;

	gpio-controller;
	#gpio-cells = <2>;

	realtek,pow-ldo2-gpio =
		<&gpio TEGRA_GPIO(V, 3) GPIO_ACTIVE_HIGH>;
	realtek,reset-gpio = <&gpio TEGRA_GPIO(BB, 3) GPIO_ACTIVE_LOW>;
	realtek,in1-differential = "true";
	realtek,gpio-config = /bits/ 8  <0 0 0 0 0 2>;   /* pull up GPIO6 */
	realtek,jd2-gpio = <3>;  /* Enables Jack detection for GPIO6 */
};