aboutsummaryrefslogtreecommitdiffstats
blob: 6df74f15687f9839cd2015eae1d6a091d15433b5 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
Audio Binding for Snow boards

Required properties:
- compatible : Can be one of the following,
			"google,snow-audio-max98090" or
			"google,snow-audio-max98091" or
			"google,snow-audio-max98095"
- samsung,i2s-controller: The phandle of the Samsung I2S controller
- samsung,audio-codec: The phandle of the audio codec

Optional:
- samsung,model: The name of the sound-card

Example:

sound {
		compatible = "google,snow-audio-max98095";

		samsung,model = "Snow-I2S-MAX98095";
		samsung,i2s-controller = <&i2s0>;
		samsung,audio-codec = <&max98095>;
};