aboutsummaryrefslogtreecommitdiffstats
blob: 47a213c411ce922321e692ecca849390cbcd53e8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
Texas Instruments - tlv320aic3x Codec module

The tlv320aic3x serial control bus communicates through I2C protocols

Required properties:

- compatible - "string" - One of:
    "ti,tlv320aic3x" - Generic TLV320AIC3x device
    "ti,tlv320aic33" - TLV320AIC33
    "ti,tlv320aic3007" - TLV320AIC3007
    "ti,tlv320aic3106" - TLV320AIC3106
    "ti,tlv320aic3104" - TLV320AIC3104


- reg - <int> -  I2C slave address


Optional properties:

- gpio-reset - gpio pin number used for codec reset
- ai3x-gpio-func - <array of 2 int> - AIC3X_GPIO1 & AIC3X_GPIO2 Functionality
				    - Not supported on tlv320aic3104
- ai3x-micbias-vg - MicBias Voltage required.
	1 - MICBIAS output is powered to 2.0V,
	2 - MICBIAS output is powered to 2.5V,
	3 - MICBIAS output is connected to AVDD,
	If this node is not mentioned or if the value is incorrect, then MicBias
	is powered down.
- AVDD-supply, IOVDD-supply, DRVDD-supply, DVDD-supply : power supplies for the
  device as covered in Documentation/devicetree/bindings/regulator/regulator.txt

CODEC output pins:
  * LLOUT
  * RLOUT
  * MONO_LOUT
  * HPLOUT
  * HPROUT
  * HPLCOM
  * HPRCOM

CODEC input pins for TLV320AIC3104:
  * MIC2L
  * MIC2R
  * LINE1L
  * LINE1R

CODEC input pins for other compatible codecs:
  * MIC3L
  * MIC3R
  * LINE1L
  * LINE2L
  * LINE1R
  * LINE2R

The pins can be used in referring sound node's audio-routing property.

Example:

tlv320aic3x: tlv320aic3x@1b {
	compatible = "ti,tlv320aic3x";
	reg = <0x1b>;

	AVDD-supply = <&regulator>;
	IOVDD-supply = <&regulator>;
	DRVDD-supply = <&regulator>;
	DVDD-supply = <&regulator>;
};