aboutsummaryrefslogtreecommitdiffstats
blob: 8ed9998cd23c0ad1f0357152f09b4360d52ec74a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
WM8711 audio CODEC

This device supports both I2C and SPI (configured with pin strapping
on the board).

Required properties:

  - compatible : "wlf,wm8711"

  - reg : the I2C address of the device for I2C, the chip select
          number for SPI.

Example:

codec: wm8711@1a {
	compatible = "wlf,wm8711";
	reg = <0x1a>;
};