aboutsummaryrefslogtreecommitdiffstats
blob: 8db239fd5ecde354e559e56ef8f32194336a1586 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
WM8750 and WM8987 audio CODECs

These devices support both I2C and SPI (configured with pin strapping
on the board).

Required properties:

  - compatible : "wlf,wm8750" or "wlf,wm8987"

  - reg : the I2C address of the device for I2C, the chip select
          number for SPI.

Example:

codec: wm8750@1a {
	compatible = "wlf,wm8750";
	reg = <0x1a>;
};