aboutsummaryrefslogtreecommitdiffstats
blob: 4b9661f1adefb7a00bb54dd7e40a127b95cb72ab (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
// SPDX-License-Identifier: GPL-2.0
/*
 * AM625 SK: https://www.ti.com/lit/zip/sprr448
 *
 * Copyright (C) 2021-2022 Texas Instruments Incorporated - https://www.ti.com/
 */

/dts-v1/;

#include <dt-bindings/leds/common.h>
#include <dt-bindings/gpio/gpio.h>
#include <dt-bindings/net/ti-dp83867.h>
#include "k3-am625.dtsi"
#include "k3-am62x-sk-common.dtsi"

/ {
	compatible =  "ti,am625-sk", "ti,am625";
	model = "Texas Instruments AM625 SK";

	wlan_lten: regulator-5 {
		compatible = "regulator-fixed";
		regulator-name = "wlan_lten";
		regulator-min-microvolt = <3300000>;
		regulator-max-microvolt = <3300000>;
		regulator-always-on;
		vin-supply = <&vcc_3v3_sys>;
		gpios = <&exp1 11 GPIO_ACTIVE_LOW>;
	};

	wlan_en: regulator-6 {
		/* OUTPUT of SN74AVC2T244DQMR */
		compatible = "regulator-fixed";
		regulator-name = "wlan_en";
		regulator-min-microvolt = <1800000>;
		regulator-max-microvolt = <1800000>;
		enable-active-high;
		vin-supply = <&wlan_lten>;
		gpios = <&main_gpio0 71 GPIO_ACTIVE_HIGH>;
		pinctrl-names = "default";
		pinctrl-0 = <&wlan_en_pins_default>;
	};

	opp-table {
		/* Add 1.4GHz OPP for am625-sk board. Requires VDD_CORE to be at 0.85V */
		opp-1400000000 {
			opp-hz = /bits/ 64 <1400000000>;
			opp-supported-hw = <0x01 0x0004>;
			clock-latency-ns = <6000000>;
		};
	};
};

&main_pmx0 {
	wlan_en_pins_default: wlan-en-pins-default {
		pinctrl-single,pins = <
			AM62X_IOPAD(0x124, PIN_OUTPUT, 7) /* (A23) MMC2_SDCD.GPIO0_71 */
		>;
	};

	main_mmc2_pins_default: main-mmc2-pins-default {
		pinctrl-single,pins = <
			AM62X_IOPAD(0x120, PIN_INPUT, 0) /* (C24) MMC2_CMD */
			AM62X_IOPAD(0x118, PIN_INPUT, 0) /* (D25) MMC2_CLK */
			AM62X_IOPAD(0x114, PIN_INPUT, 0) /* (B24) MMC2_DAT0 */
			AM62X_IOPAD(0x110, PIN_INPUT, 0) /* (C25) MMC2_DAT1 */
			AM62X_IOPAD(0x10c, PIN_INPUT, 0) /* (E23) MMC2_DAT2 */
			AM62X_IOPAD(0x108, PIN_INPUT, 0) /* (D24) MMC2_DAT3 */
			AM62X_IOPAD(0x11c, PIN_INPUT, 0) /* (#N/A) MMC2_CLKB */
		>;
	};

	main_wlirq_pins_default: main-wlirq-pins-default {
		pinctrl-single,pins = <
			AM62X_IOPAD(0x128, PIN_INPUT, 7) /* (B23) MMC2_SDWP.GPIO0_72 */
		>;
	};

};
&main_i2c1 {
	exp1: gpio@22 {
		compatible = "ti,tca6424";
		reg = <0x22>;
		gpio-controller;
		#gpio-cells = <2>;
		gpio-line-names = "GPIO_CPSW2_RST", "GPIO_CPSW1_RST",
				   "PRU_DETECT", "MMC1_SD_EN",
				   "VPP_LDO_EN", "EXP_PS_3V3_En",
				   "EXP_PS_5V0_En", "EXP_HAT_DETECT",
				   "GPIO_AUD_RSTn", "GPIO_eMMC_RSTn",
				   "UART1_FET_BUF_EN", "WL_LT_EN",
				   "GPIO_HDMI_RSTn", "CSI_GPIO1",
				   "CSI_GPIO2", "PRU_3V3_EN",
				   "HDMI_INTn", "TEST_GPIO2",
				   "MCASP1_FET_EN", "MCASP1_BUF_BT_EN",
				   "MCASP1_FET_SEL", "UART1_FET_SEL",
				   "TSINT#", "IO_EXP_TEST_LED";

		interrupt-parent = <&main_gpio1>;
		interrupts = <23 IRQ_TYPE_EDGE_FALLING>;
		interrupt-controller;
		#interrupt-cells = <2>;

		pinctrl-names = "default";
		pinctrl-0 = <&main_gpio1_ioexp_intr_pins_default>;
	};
};

&sdhci2 {
	vmmc-supply = <&wlan_en>;
	pinctrl-names = "default";
	pinctrl-0 = <&main_mmc2_pins_default>;
	bus-width = <4>;
	non-removable;
	ti,fails-without-test-cd;
	cap-power-off-card;
	keep-power-in-suspend;
	ti,driver-strength-ohm = <50>;
	assigned-clocks = <&k3_clks 157 158>;
	assigned-clock-parents = <&k3_clks 157 160>;

	#address-cells = <1>;
	#size-cells = <0>;
	wlcore: wlcore@2 {
		compatible = "ti,wl1837";
		reg = <2>;
		pinctrl-names = "default";
		pinctrl-0 = <&main_wlirq_pins_default>;
		interrupt-parent = <&main_gpio0>;
		interrupts = <72 IRQ_TYPE_EDGE_FALLING>;
	};
};

&ospi0 {
	spi_nor_flash: flash@0 {
		compatible = "jedec,spi-nor";
		reg = <0x0>;
		spi-tx-bus-width = <8>;
		spi-rx-bus-width = <8>;
		spi-max-frequency = <25000000>;
		cdns,tshsl-ns = <60>;
		cdns,tsd2d-ns = <60>;
		cdns,tchsh-ns = <60>;
		cdns,tslch-ns = <60>;
		cdns,read-delay = <4>;
		cdns,phy-mode;

		partitions {
			compatible = "fixed-partitions";
			#address-cells = <1>;
			#size-cells = <1>;

			partition@0 {
				label = "ospi.tiboot3";
				reg = <0x0 0x80000>;
			};

			partition@80000 {
				label = "ospi.tispl";
				reg = <0x80000 0x200000>;
			};

			partition@280000 {
				label = "ospi.u-boot";
				reg = <0x280000 0x400000>;
			};

			partition@680000 {
				label = "ospi.env";
				reg = <0x680000 0x40000>;
			};

			partition@6c0000 {
				label = "ospi.env.backup";
				reg = <0x6c0000 0x40000>;
			};

			partition@800000 {
				label = "ospi.rootfs";
				reg = <0x800000 0x37c0000>;
			};

			partition@3fc0000 {
				label = "ospi.phypattern";
				reg = <0x3fc0000 0x40000>;
			};
		};
	};
};