aboutsummaryrefslogtreecommitdiffstats
blob: 02f4ab9903c2cbc54b5f563d0b03b7ff9b0ee34a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
// SPDX-License-Identifier: GPL-2.0
/**
 * AM62 family of devices can wakeup from I/O Only + DDR low power mode via
 * multiple wakeup sources. This overlay enables mcu_mcan pins to be used
 * as wakeup source.
 *
 * Copyright (C) 2025 Texas Instruments Incorporated - http://www.ti.com/
 */

/dts-v1/;
/plugin/;

#include <dt-bindings/input/input.h>
#include <dt-bindings/gpio/gpio.h>
#include <dt-bindings/interrupt-controller/irq.h>
#include <dt-bindings/interrupt-controller/arm-gic.h>

#include "k3-pinctrl.h"

&mcu_pmx0 {
        mcu_mcan0_tx_pins_default: mcu-mcan0-tx-pins-default {
                pinctrl-single,pins = <
                        AM62X_IOPAD(0x034, PIN_OUTPUT, 0) /* (D6) MCU_MCAN0_TX */
                >;
        };

        mcu_mcan0_rx_pins_default: mcu-mcan0-rx-pins-default {
                pinctrl-single,pins = <
                        AM62X_IOPAD(0x038, PIN_INPUT, 0) /* (B3) MCU_MCAN0_RX */
                >;
        };

        mcu_mcan0_rx_pins_wakeup: mcu-mcan0-rx-pins-wakeup {
                pinctrl-single,pins = <
                        AM62X_IOPAD(0x038, PIN_INPUT | PIN_WKUP_EN, 0) /* (B3) MCU_MCAN0_RX */
                >;
        };

        mcu_mcan1_tx_pins_default: mcu-mcan1-tx-pins-default {
                pinctrl-single,pins = <
                        AM62X_IOPAD(0x03c, PIN_OUTPUT, 0) /* (E5) MCU_MCAN1_TX */
                >;
        };

        mcu_mcan1_rx_pins_default: mcu-mcan1-rx-pins-default {
                pinctrl-single,pins = <
                        AM62X_IOPAD(0x040, PIN_INPUT, 0) /* (D4) MCU_MCAN1_RX */
                >;
        };

        mcu_mcan1_rx_pins_wakeup: mcu-mcan1-rx-pins-wakeup {
                pinctrl-single,pins = <
                        AM62X_IOPAD(0x040, PIN_INPUT | PIN_WKUP_EN, 0) /* (D4) MCU_MCAN1_RX */
                >;
        };
};

&mcu_mcan0 {
	pinctrl-names = "default", "wakeup";
	pinctrl-0 = <&mcu_mcan0_tx_pins_default>, <&mcu_mcan0_rx_pins_default>;
	pinctrl-1 = <&mcu_mcan0_tx_pins_default>, <&mcu_mcan0_rx_pins_wakeup>;
        wakeup-source = "suspend", "poweroff";
	status = "okay";
};

&mcu_mcan1 {
	pinctrl-names = "default", "wakeup";
	pinctrl-0 = <&mcu_mcan1_tx_pins_default>, <&mcu_mcan1_rx_pins_default>;
	pinctrl-1 = <&mcu_mcan1_tx_pins_default>, <&mcu_mcan1_rx_pins_wakeup>;
        wakeup-source = "suspend", "poweroff";
	status = "okay";
};