1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
|
// SPDX-License-Identifier: GPL-2.0
/*
* Device Tree Source for J721S2 SoC Family
*
* TRM (SPRUJ28 â NOVEMBER 2021) : http://www.ti.com/lit/pdf/spruj28
*
* Copyright (C) 2021 Texas Instruments Incorporated - https://www.ti.com/
*
*/
#include <dt-bindings/interrupt-controller/irq.h>
#include <dt-bindings/interrupt-controller/arm-gic.h>
#include <dt-bindings/pinctrl/k3.h>
#include <dt-bindings/soc/ti,sci_pm_domain.h>
/ {
model = "Texas Instruments K3 J721S2 SoC";
compatible = "ti,j721s2";
interrupt-parent = <&gic500>;
#address-cells = <2>;
#size-cells = <2>;
aliases {
serial0 = &wkup_uart0;
serial1 = &mcu_uart0;
serial2 = &main_uart0;
serial3 = &main_uart1;
serial4 = &main_uart2;
serial5 = &main_uart3;
serial6 = &main_uart4;
serial7 = &main_uart5;
serial8 = &main_uart6;
serial9 = &main_uart7;
serial10 = &main_uart8;
serial11 = &main_uart9;
mmc0 = &main_sdhci0;
mmc1 = &main_sdhci1;
can0 = &main_mcan16;
can1 = &mcu_mcan0;
can2 = &mcu_mcan1;
can3 = &main_mcan3;
can4 = &main_mcan5;
};
chosen { };
cpus {
#address-cells = <1>;
#size-cells = <0>;
cpu-map {
cluster0: cluster0 {
core0 {
cpu = <&cpu0>;
};
core1 {
cpu = <&cpu1>;
};
};
};
cpu0: cpu@0 {
compatible = "arm,cortex-a72";
reg = <0x000>;
device_type = "cpu";
enable-method = "psci";
i-cache-size = <0xc000>;
i-cache-line-size = <64>;
i-cache-sets = <256>;
d-cache-size = <0x8000>;
d-cache-line-size = <64>;
d-cache-sets = <256>;
next-level-cache = <&L2_0>;
};
cpu1: cpu@1 {
compatible = "arm,cortex-a72";
reg = <0x001>;
device_type = "cpu";
enable-method = "psci";
i-cache-size = <0xc000>;
i-cache-line-size = <64>;
i-cache-sets = <256>;
d-cache-size = <0x8000>;
d-cache-line-size = <64>;
d-cache-sets = <256>;
next-level-cache = <&L2_0>;
};
};
L2_0: l2-cache0 {
compatible = "cache";
cache-level = <2>;
cache-size = <0x100000>;
cache-line-size = <64>;
cache-sets = <1024>;
next-level-cache = <&msmc_l3>;
};
msmc_l3: l3-cache0 {
compatible = "cache";
cache-level = <3>;
};
firmware {
optee {
compatible = "linaro,optee-tz";
method = "smc";
};
psci: psci {
compatible = "arm,psci-1.0";
method = "smc";
};
};
a72_timer0: timer-cl0-cpu0 {
compatible = "arm,armv8-timer";
interrupts = <GIC_PPI 13 IRQ_TYPE_LEVEL_LOW>, /* cntpsirq */
<GIC_PPI 14 IRQ_TYPE_LEVEL_LOW>, /* cntpnsirq */
<GIC_PPI 11 IRQ_TYPE_LEVEL_LOW>, /* cntvirq */
<GIC_PPI 10 IRQ_TYPE_LEVEL_LOW>; /* cnthpirq */
};
pmu: pmu {
compatible = "arm,cortex-a72-pmu";
/* Recommendation from GIC500 TRM Table A.3 */
interrupts = <GIC_PPI 7 IRQ_TYPE_LEVEL_HIGH>;
};
cbass_main: bus@100000 {
compatible = "simple-bus";
#address-cells = <2>;
#size-cells = <2>;
ranges = <0x00 0x00100000 0x00 0x00100000 0x00 0x00020000>, /* ctrl mmr */
<0x00 0x00600000 0x00 0x00600000 0x00 0x00031100>, /* GPIO */
<0x00 0x01000000 0x00 0x01000000 0x00 0x0d000000>, /* Most peripherals */
<0x00 0x0d800000 0x00 0x0d800000 0x00 0x00800000>, /* PCIe Core*/
<0x00 0x18000000 0x00 0x18000000 0x00 0x08000000>, /* PCIe1 DAT0 */
<0x00 0x64800000 0x00 0x64800000 0x00 0x0070c000>, /* C71_1 */
<0x00 0x65800000 0x00 0x65800000 0x00 0x0070c000>, /* C71_2 */
<0x00 0x70000000 0x00 0x70000000 0x00 0x00400000>, /* MSMC RAM */
<0x00 0x30000000 0x00 0x30000000 0x00 0x0c400000>, /* MAIN NAVSS */
<0x41 0x00000000 0x41 0x00000000 0x01 0x00000000>, /* PCIe1 DAT1 */
<0x4e 0x20000000 0x4e 0x20000000 0x00 0x00080000>, /* GPU */
/* MCUSS_WKUP Range */
<0x00 0x28380000 0x00 0x28380000 0x00 0x03880000>,
<0x00 0x40200000 0x00 0x40200000 0x00 0x00998400>,
<0x00 0x40f00000 0x00 0x40f00000 0x00 0x00020000>,
<0x00 0x41000000 0x00 0x41000000 0x00 0x00020000>,
<0x00 0x41400000 0x00 0x41400000 0x00 0x00020000>,
<0x00 0x41c00000 0x00 0x41c00000 0x00 0x00100000>,
<0x00 0x42040000 0x00 0x42040000 0x00 0x03ac2400>,
<0x00 0x45100000 0x00 0x45100000 0x00 0x00c24000>,
<0x00 0x46000000 0x00 0x46000000 0x00 0x00200000>,
<0x00 0x47000000 0x00 0x47000000 0x00 0x00068400>,
<0x00 0x50000000 0x00 0x50000000 0x00 0x10000000>,
<0x05 0x00000000 0x05 0x00000000 0x01 0x00000000>,
<0x07 0x00000000 0x07 0x00000000 0x01 0x00000000>;
cbass_mcu_wakeup: bus@28380000 {
compatible = "simple-bus";
#address-cells = <2>;
#size-cells = <2>;
ranges = <0x00 0x28380000 0x00 0x28380000 0x00 0x03880000>, /* MCU NAVSS*/
<0x00 0x40200000 0x00 0x40200000 0x00 0x00998400>, /* First peripheral window */
<0x00 0x40f00000 0x00 0x40f00000 0x00 0x00020000>, /* CTRL_MMR0 */
<0x00 0x41000000 0x00 0x41000000 0x00 0x00020000>, /* MCU R5F Core0 */
<0x00 0x41400000 0x00 0x41400000 0x00 0x00020000>, /* MCU R5F Core1 */
<0x00 0x41c00000 0x00 0x41c00000 0x00 0x00100000>, /* MCU SRAM */
<0x00 0x42040000 0x00 0x42040000 0x00 0x03ac2400>, /* WKUP peripheral window */
<0x00 0x45100000 0x00 0x45100000 0x00 0x00c24000>, /* MMRs, remaining NAVSS */
<0x00 0x46000000 0x00 0x46000000 0x00 0x00200000>, /* CPSW */
<0x00 0x47000000 0x00 0x47000000 0x00 0x00068400>, /* OSPI register space */
<0x00 0x50000000 0x00 0x50000000 0x00 0x10000000>, /* FSS OSPI0/1 data region 0 */
<0x05 0x00000000 0x05 0x00000000 0x01 0x00000000>, /* FSS OSPI0 data region 3 */
<0x07 0x00000000 0x07 0x00000000 0x01 0x00000000>; /* FSS OSPI1 data region 3*/
};
};
};
/* Now include peripherals from each bus segment */
#include "k3-j721s2-main.dtsi"
#include "k3-j721s2-mcu-wakeup.dtsi"
|