aboutsummaryrefslogtreecommitdiffstats
blob: 7e459b7ee7082e073f76a491cdd17deaa09e27ae (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
#ifndef _ASM_X86_TLBFLUSH_H
#define _ASM_X86_TLBFLUSH_H

#include <linux/mm.h>
#include <linux/sched.h>

#include <asm/processor.h>
#include <asm/special_insns.h>

#ifdef CONFIG_PARAVIRT
#include <asm/paravirt.h>
#else
#define __flush_tlb() __native_flush_tlb()
#define __flush_tlb_global() __native_flush_tlb_global()
#define __flush_tlb_single(addr) __native_flush_tlb_single(addr)
#endif

struct tlb_state {
#ifdef CONFIG_SMP
	struct mm_struct *active_mm;
	int state;
#endif

	/*
	 * Access to this CR4 shadow and to H/W CR4 is protected by
	 * disabling interrupts when modifying either one.
	 */
	unsigned long cr4;
};
DECLARE_PER_CPU_SHARED_ALIGNED(struct tlb_state, cpu_tlbstate);

/* Initialize cr4 shadow for this CPU. */
static inline void cr4_init_shadow(void)
{
	this_cpu_write(cpu_tlbstate.cr4, __read_cr4_safe());
}

/* Set in this cpu's CR4. */
static inline void cr4_set_bits(unsigned long mask)
{
	unsigned long cr4;

	cr4 = this_cpu_read(cpu_tlbstate.cr4);
	if ((cr4 | mask) != cr4) {
		cr4 |= mask;
		this_cpu_write(cpu_tlbstate.cr4, cr4);
		__write_cr4(cr4);
	}
}

/* Clear in this cpu's CR4. */
static inline void cr4_clear_bits(unsigned long mask)
{
	unsigned long cr4;

	cr4 = this_cpu_read(cpu_tlbstate.cr4);
	if ((cr4 & ~mask) != cr4) {
		cr4 &= ~mask;
		this_cpu_write(cpu_tlbstate.cr4, cr4);
		__write_cr4(cr4);
	}
}

/* Read the CR4 shadow. */
static inline unsigned long cr4_read_shadow(void)
{
	return this_cpu_read(cpu_tlbstate.cr4);
}

/*
 * Save some of cr4 feature set we're using (e.g.  Pentium 4MB
 * enable and PPro Global page enable), so that any CPU's that boot
 * up after us can get the correct flags.  This should only be used
 * during boot on the boot cpu.
 */
extern unsigned long mmu_cr4_features;
extern u32 *trampoline_cr4_features;

static inline void cr4_set_bits_and_update_boot(unsigned long mask)
{
	mmu_cr4_features |= mask;
	if (trampoline_cr4_features)
		*trampoline_cr4_features = mmu_cr4_features;
	cr4_set_bits(mask);
}

static inline void __native_flush_tlb(void)
{
	native_write_cr3(native_read_cr3());
}

static inline void __native_flush_tlb_global_irq_disabled(void)
{
	unsigned long cr4;

	cr4 = this_cpu_read(cpu_tlbstate.cr4);
	/* clear PGE */
	native_write_cr4(cr4 & ~X86_CR4_PGE);
	/* write old PGE again and flush TLBs */
	native_write_cr4(cr4);
}

static inline void __native_flush_tlb_global(void)
{
	unsigned long flags;

	/*
	 * Read-modify-write to CR4 - protect it from preemption and
	 * from interrupts. (Use the raw variant because this code can
	 * be called from deep inside debugging code.)
	 */
	raw_local_irq_save(flags);

	__native_flush_tlb_global_irq_disabled();

	raw_local_irq_restore(flags);
}

static inline void __native_flush_tlb_single(unsigned long addr)
{
	asm volatile("invlpg (%0)" ::"r" (addr) : "memory");
}

static inline void __flush_tlb_all(void)
{
	if (cpu_has_pge)
		__flush_tlb_global();
	else
		__flush_tlb();
}

static inline void __flush_tlb_one(unsigned long addr)
{
	count_vm_tlb_event(NR_TLB_LOCAL_FLUSH_ONE);
	__flush_tlb_single(addr);
}

#define TLB_FLUSH_ALL	-1UL

/*
 * TLB flushing:
 *
 *  - flush_tlb() flushes the current mm struct TLBs
 *  - flush_tlb_all() flushes all processes TLBs
 *  - flush_tlb_mm(mm) flushes the specified mm context TLB's
 *  - flush_tlb_page(vma, vmaddr) flushes one page
 *  - flush_tlb_range(vma, start, end) flushes a range of pages
 *  - flush_tlb_kernel_range(start, end) flushes a range of kernel pages
 *  - flush_tlb_others(cpumask, mm, start, end) flushes TLBs on other cpus
 *
 * ..but the i386 has somewhat limited tlb flushing capabilities,
 * and page-granular flushes are available only on i486 and up.
 */

#ifndef CONFIG_SMP

/* "_up" is for UniProcessor.
 *
 * This is a helper for other header functions.  *Not* intended to be called
 * directly.  All global TLB flushes need to either call this, or to bump the
 * vm statistics themselves.
 */
static inline void __flush_tlb_up(void)
{
	count_vm_tlb_event(NR_TLB_LOCAL_FLUSH_ALL);
	__flush_tlb();
}

static inline void flush_tlb_all(void)
{
	count_vm_tlb_event(NR_TLB_LOCAL_FLUSH_ALL);
	__flush_tlb_all();
}

static inline void flush_tlb(void)
{
	__flush_tlb_up();
}

static inline void local_flush_tlb(void)
{
	__flush_tlb_up();
}

static inline void flush_tlb_mm(struct mm_struct *mm)
{
	if (mm == current->active_mm)
		__flush_tlb_up();
}

static inline void flush_tlb_page(struct vm_area_struct *vma,
				  unsigned long addr)
{
	if (vma->vm_mm == current->active_mm)
		__flush_tlb_one(addr);
}

static inline void flush_tlb_range(struct vm_area_struct *vma,
				   unsigned long start, unsigned long end)
{
	if (vma->vm_mm == current->active_mm)
		__flush_tlb_up();
}

static inline void flush_tlb_mm_range(struct mm_struct *mm,
	   unsigned long start, unsigned long end, unsigned long vmflag)
{
	if (mm == current->active_mm)
		__flush_tlb_up();
}

static inline void native_flush_tlb_others(const struct cpumask *cpumask,
					   struct mm_struct *mm,
					   unsigned long start,
					   unsigned long end)
{
}

static inline void reset_lazy_tlbstate(void)
{
}

static inline void flush_tlb_kernel_range(unsigned long start,
					  unsigned long end)
{
	flush_tlb_all();
}

#else  /* SMP */

#include <asm/smp.h>

#define local_flush_tlb() __flush_tlb()

#define flush_tlb_mm(mm)	flush_tlb_mm_range(mm, 0UL, TLB_FLUSH_ALL, 0UL)

#define flush_tlb_range(vma, start, end)	\
		flush_tlb_mm_range(vma->vm_mm, start, end, vma->vm_flags)

extern void flush_tlb_all(void);
extern void flush_tlb_current_task(void);
extern void flush_tlb_page(struct vm_area_struct *, unsigned long);
extern void flush_tlb_mm_range(struct mm_struct *mm, unsigned long start,
				unsigned long end, unsigned long vmflag);
extern void flush_tlb_kernel_range(unsigned long start, unsigned long end);

#define flush_tlb()	flush_tlb_current_task()

void native_flush_tlb_others(const struct cpumask *cpumask,
				struct mm_struct *mm,
				unsigned long start, unsigned long end);

#define TLBSTATE_OK	1
#define TLBSTATE_LAZY	2

static inline void reset_lazy_tlbstate(void)
{
	this_cpu_write(cpu_tlbstate.state, 0);
	this_cpu_write(cpu_tlbstate.active_mm, &init_mm);
}

#endif	/* SMP */

#ifndef CONFIG_PARAVIRT
#define flush_tlb_others(mask, mm, start, end)	\
	native_flush_tlb_others(mask, mm, start, end)
#endif

#endif /* _ASM_X86_TLBFLUSH_H */