aboutsummaryrefslogtreecommitdiffstats
blob: e1ccd0043316bacbdf11552ab96d9b32f37f13c1 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
// SPDX-License-Identifier: GPL-2.0
/*
 * Carveout DMA-Heap userspace exporter
 *
 * Copyright (C) 2019-2022 Texas Instruments Incorporated - https://www.ti.com/
 *	Andrew Davis <afd@ti.com>
 */

#include <linux/dma-mapping.h>
#include <linux/err.h>
#include <linux/genalloc.h>
#include <linux/io.h>
#include <linux/mm.h>
#include <linux/scatterlist.h>
#include <linux/slab.h>
#include <linux/highmem.h>
#include <linux/dma-buf.h>
#include <linux/dma-heap.h>

struct carveout_dma_heap {
	struct dma_heap *heap;
	struct gen_pool *pool;
	bool cached;
};

struct carveout_dma_heap_buffer {
	struct gen_pool *pool;
	struct list_head attachments;
	struct mutex attachments_lock;
	struct mutex vmap_lock;
	int vmap_cnt;
	unsigned long len;
	void *vaddr;
	phys_addr_t paddr;
	bool cached;
};

struct dma_heap_attachment {
	struct device *dev;
	struct sg_table *table;
	struct list_head list;
};

static int dma_heap_attach(struct dma_buf *dmabuf,
			   struct dma_buf_attachment *attachment)
{
	struct carveout_dma_heap_buffer *buffer = dmabuf->priv;
	struct dma_heap_attachment *a;
	struct sg_table *table;

	a = kzalloc(sizeof(*a), GFP_KERNEL);
	if (!a)
		return -ENOMEM;

	table = kmalloc(sizeof(*table), GFP_KERNEL);
	if (!table) {
		kfree(a);
		return -ENOMEM;
	}
	if (sg_alloc_table(table, 1, GFP_KERNEL)) {
		kfree(a);
		return -ENOMEM;
	}
	sg_set_page(table->sgl, pfn_to_page(PFN_DOWN(buffer->paddr)), buffer->len, 0);

	a->table = table;
	a->dev = attachment->dev;
	INIT_LIST_HEAD(&a->list);

	attachment->priv = a;

	mutex_lock(&buffer->attachments_lock);
	list_add(&a->list, &buffer->attachments);
	mutex_unlock(&buffer->attachments_lock);

	return 0;
}

static void dma_heap_detatch(struct dma_buf *dmabuf,
			     struct dma_buf_attachment *attachment)
{
	struct carveout_dma_heap_buffer *buffer = dmabuf->priv;
	struct dma_heap_attachment *a = attachment->priv;

	mutex_lock(&buffer->attachments_lock);
	list_del(&a->list);
	mutex_unlock(&buffer->attachments_lock);

	sg_free_table(a->table);
	kfree(a->table);
	kfree(a);
}

static struct sg_table *dma_heap_map_dma_buf(struct dma_buf_attachment *attachment,
					     enum dma_data_direction direction)
{
	struct carveout_dma_heap_buffer *buffer = attachment->dmabuf->priv;
	struct dma_heap_attachment *a = attachment->priv;
	struct sg_table *table = a->table;

	unsigned long attrs = buffer->cached ? 0 : DMA_ATTR_SKIP_CPU_SYNC;

	if (!dma_map_sg_attrs(attachment->dev, table->sgl, table->nents,
			      direction, attrs))
		return ERR_PTR(-ENOMEM);

	return table;
}

static void dma_heap_unmap_dma_buf(struct dma_buf_attachment *attachment,
				   struct sg_table *table,
				   enum dma_data_direction direction)
{
	struct carveout_dma_heap_buffer *buffer = attachment->dmabuf->priv;
	unsigned long attrs = buffer->cached ? 0 : DMA_ATTR_SKIP_CPU_SYNC;

	dma_unmap_sg_attrs(attachment->dev, table->sgl, table->nents,
			   direction, attrs);
}

static void dma_heap_dma_buf_release(struct dma_buf *dmabuf)
{
	struct carveout_dma_heap_buffer *buffer = dmabuf->priv;

	if (buffer->vmap_cnt > 0) {
		WARN(1, "%s: buffer still mapped in the kernel\n", __func__);
		memunmap(buffer->vaddr);
	}

	gen_pool_free(buffer->pool, buffer->paddr, buffer->len);
	kfree(buffer);
}

static int dma_heap_dma_buf_begin_cpu_access(struct dma_buf *dmabuf,
					     enum dma_data_direction direction)
{
	struct carveout_dma_heap_buffer *buffer = dmabuf->priv;
	struct dma_heap_attachment *a;

	if (!buffer->cached)
		return 0;

	mutex_lock(&buffer->vmap_lock);
	if (buffer->vmap_cnt)
		invalidate_kernel_vmap_range(buffer->vaddr, buffer->len);
	mutex_unlock(&buffer->vmap_lock);

	mutex_lock(&buffer->attachments_lock);
	list_for_each_entry(a, &buffer->attachments, list) {
		dma_sync_sg_for_cpu(a->dev, a->table->sgl, a->table->nents,
				    direction);
	}
	mutex_unlock(&buffer->attachments_lock);

	return 0;
}

static int dma_heap_dma_buf_end_cpu_access(struct dma_buf *dmabuf,
					   enum dma_data_direction direction)
{
	struct carveout_dma_heap_buffer *buffer = dmabuf->priv;
	struct dma_heap_attachment *a;

	if (!buffer->cached)
		return 0;

	mutex_lock(&buffer->vmap_lock);
	if (buffer->vmap_cnt)
		flush_kernel_vmap_range(buffer->vaddr, buffer->len);
	mutex_unlock(&buffer->vmap_lock);

	mutex_lock(&buffer->attachments_lock);
	list_for_each_entry(a, &buffer->attachments, list) {
		dma_sync_sg_for_device(a->dev, a->table->sgl, a->table->nents,
				       direction);
	}
	mutex_unlock(&buffer->attachments_lock);

	return 0;
}

static int dma_heap_mmap(struct dma_buf *dmabuf, struct vm_area_struct *vma)
{
	struct carveout_dma_heap_buffer *buffer = dmabuf->priv;
	int ret;

	if (!buffer->cached)
		vma->vm_page_prot = pgprot_writecombine(vma->vm_page_prot);

	ret = vm_iomap_memory(vma, buffer->paddr, buffer->len);
	if (ret)
		pr_err("Could not map buffer to userspace\n");

	return ret;
}

static int dma_heap_vmap(struct dma_buf *dmabuf, struct iosys_map *map)
{
	struct carveout_dma_heap_buffer *buffer = dmabuf->priv;
	void *vaddr;
	int ret = 0;

	mutex_lock(&buffer->vmap_lock);

	if (buffer->vmap_cnt) {
		buffer->vmap_cnt++;
		iosys_map_set_vaddr(map, buffer->vaddr);
		goto exit;
	}
	if (buffer->cached)
		vaddr = memremap(buffer->paddr, buffer->len, MEMREMAP_WB);
	else
		vaddr = memremap(buffer->paddr, buffer->len, MEMREMAP_WC);
	if (!vaddr) {
		pr_err("Could not memremap buffer\n");
		ret = -ENOMEM;
		goto exit;
	}
	if (IS_ERR(vaddr)) {
		ret = PTR_ERR(vaddr);
		goto exit;
	}

	buffer->vaddr = vaddr;
	buffer->vmap_cnt++;
	iosys_map_set_vaddr(map, buffer->vaddr);
exit:
	mutex_unlock(&buffer->vmap_lock);

	return ret;
}

static void dma_heap_vunmap(struct dma_buf *dmabuf, struct iosys_map *map)
{
	struct carveout_dma_heap_buffer *buffer = dmabuf->priv;

	mutex_lock(&buffer->vmap_lock);
	if (!--buffer->vmap_cnt) {
		memunmap(buffer->vaddr);
		buffer->vaddr = NULL;
	}
	mutex_unlock(&buffer->vmap_lock);
}

static const struct dma_buf_ops carveout_dma_heap_buf_ops = {
	.attach = dma_heap_attach,
	.detach = dma_heap_detatch,
	.map_dma_buf = dma_heap_map_dma_buf,
	.unmap_dma_buf = dma_heap_unmap_dma_buf,
	.release = dma_heap_dma_buf_release,
	.begin_cpu_access = dma_heap_dma_buf_begin_cpu_access,
	.end_cpu_access = dma_heap_dma_buf_end_cpu_access,
	.mmap = dma_heap_mmap,
	.vmap = dma_heap_vmap,
	.vunmap = dma_heap_vunmap,
};

static struct dma_buf *carveout_dma_heap_allocate(struct dma_heap *heap,
						  unsigned long len,
						  u32 fd_flags,
						  u64 heap_flags)
{
	struct carveout_dma_heap *carveout_dma_heap = dma_heap_get_drvdata(heap);
	struct carveout_dma_heap_buffer *buffer;

	DEFINE_DMA_BUF_EXPORT_INFO(exp_info);
	struct dma_buf *dmabuf;
	int ret = 0;

	buffer = kzalloc(sizeof(*buffer), GFP_KERNEL);
	if (!buffer)
		return ERR_PTR(-ENOMEM);
	buffer->pool = carveout_dma_heap->pool;
	buffer->cached = carveout_dma_heap->cached;
	INIT_LIST_HEAD(&buffer->attachments);
	mutex_init(&buffer->attachments_lock);
	mutex_init(&buffer->vmap_lock);
	buffer->len = len;

	buffer->paddr = gen_pool_alloc(buffer->pool, buffer->len);
	if (!buffer->paddr) {
		ret = -ENOMEM;
		goto free_buffer;
	}

	/* create the dmabuf */
	exp_info.exp_name = dma_heap_get_name(heap);
	exp_info.ops = &carveout_dma_heap_buf_ops;
	exp_info.size = buffer->len;
	exp_info.flags = fd_flags;
	exp_info.priv = buffer;
	dmabuf = dma_buf_export(&exp_info);
	if (IS_ERR(dmabuf)) {
		ret = PTR_ERR(dmabuf);
		goto free_pool;
	}

	return dmabuf;

free_pool:
	gen_pool_free(buffer->pool, buffer->paddr, buffer->len);
free_buffer:
	kfree(buffer);

	return ERR_PTR(ret);
}

static struct dma_buf *carveout_dma_heap_offset(struct dma_heap *heap,
						u64 offset,
						unsigned long len,
						u32 fd_flags,
						u64 heap_flags)
{
	struct carveout_dma_heap *carveout_dma_heap = dma_heap_get_drvdata(heap);
	struct carveout_dma_heap_buffer *buffer;

	DEFINE_DMA_BUF_EXPORT_INFO(exp_info);
	struct dma_buf *dmabuf;
	int ret = 0;

	buffer = kzalloc(sizeof(*buffer), GFP_KERNEL);
	if (!buffer)
		return ERR_PTR(-ENOMEM);
	buffer->pool = carveout_dma_heap->pool;
	buffer->cached = carveout_dma_heap->cached;
	INIT_LIST_HEAD(&buffer->attachments);
	mutex_init(&buffer->attachments_lock);
	mutex_init(&buffer->vmap_lock);
	buffer->len = len;

	struct genpool_data_fixed pool_data_fixed;
	pool_data_fixed.offset = offset;
	buffer->paddr = gen_pool_alloc_algo(buffer->pool, buffer->len,
					    gen_pool_fixed_alloc,
					    &pool_data_fixed);
	if (!buffer->paddr) {
		ret = -ENOMEM;
		goto free_buffer;
	}

	/* create the dmabuf */
	exp_info.exp_name = dma_heap_get_name(heap);
	exp_info.ops = &carveout_dma_heap_buf_ops;
	exp_info.size = buffer->len;
	exp_info.flags = fd_flags;
	exp_info.priv = buffer;
	dmabuf = dma_buf_export(&exp_info);
	if (IS_ERR(dmabuf)) {
		ret = PTR_ERR(dmabuf);
		goto free_pool;
	}

	return dmabuf;

free_pool:
	gen_pool_free(buffer->pool, buffer->paddr, buffer->len);
free_buffer:
	kfree(buffer);

	return ERR_PTR(ret);
}

static struct dma_heap_ops carveout_dma_heap_ops = {
	.allocate = carveout_dma_heap_allocate,
	.export = carveout_dma_heap_offset,
};

static int carveout_dma_heap_export(phys_addr_t base, size_t size, const char *name, bool cached)
{
	struct carveout_dma_heap *carveout_dma_heap;
	struct dma_heap_export_info exp_info;
	int ret;

	carveout_dma_heap = kzalloc(sizeof(*carveout_dma_heap), GFP_KERNEL);
	if (!carveout_dma_heap)
		return -ENOMEM;

	carveout_dma_heap->pool = gen_pool_create(PAGE_SHIFT, NUMA_NO_NODE);
	if (IS_ERR(carveout_dma_heap->pool)) {
		pr_err("Carveout Heap: Could not create memory pool\n");
		ret = PTR_ERR(carveout_dma_heap->pool);
		goto free_carveout_dma_heap;
	}
	ret = gen_pool_add(carveout_dma_heap->pool, base, size, NUMA_NO_NODE);
	if (ret) {
		pr_err("Carveout Heap: Could not add memory to pool\n");
		goto free_pool;
	}

	carveout_dma_heap->cached = cached;

	exp_info.name = kasprintf(GFP_KERNEL, "carveout_%s", name);
	exp_info.ops = &carveout_dma_heap_ops;
	exp_info.priv = carveout_dma_heap;
	carveout_dma_heap->heap = dma_heap_add(&exp_info);
	if (IS_ERR(carveout_dma_heap->heap)) {
		pr_err("Carveout Heap: Could not add DMA-Heap\n");
		ret = PTR_ERR(carveout_dma_heap->heap);
		goto free_pool;
	}

	pr_info("Carveout Heap: Exported %zu MiB at %pa\n", size / SZ_1M, &base);

	return 0;

free_pool:
	gen_pool_destroy(carveout_dma_heap->pool);
free_carveout_dma_heap:
	kfree(carveout_dma_heap);
	return ret;
}

#ifdef CONFIG_OF_RESERVED_MEM
#include <linux/of.h>
#include <linux/of_fdt.h>
#include <linux/of_reserved_mem.h>

#define MAX_HEAP_AREAS 7
static struct reserved_mem heap_areas[MAX_HEAP_AREAS];
static size_t heap_area_count;

static int __init carveout_dma_heap_init_areas(void)
{
	int i;

	for (i = 0; i < heap_area_count; i++) {
		struct reserved_mem *rmem = &heap_areas[i];
		bool cached = !of_get_flat_dt_prop(rmem->fdt_node, "no-map", NULL);
		int ret = carveout_dma_heap_export(rmem->base, rmem->size, rmem->name, cached);
		if (ret) {
			pr_err("Carveout Heap: could not export as DMA-Heap\n");
			return ret;
		}
	}

	return 0;
}
fs_initcall(carveout_dma_heap_init_areas);

static int __init rmem_dma_heap_carveout_setup(struct reserved_mem *rmem)
{
	phys_addr_t align = PAGE_SIZE;
	phys_addr_t mask = align - 1;

	if ((rmem->base & mask) || (rmem->size & mask)) {
		pr_err("Carveout Heap: incorrect alignment of region\n");
		return -EINVAL;
	}

	/* Sanity check */
	if (heap_area_count == ARRAY_SIZE(heap_areas)) {
		pr_err("Not enough slots for DMA-Heap reserved regions!\n");
		return -ENOSPC;
	}

	/*
	 * Each reserved area must be initialized later, when more kernel
	 * subsystems (like slab allocator) are available.
	 */
	heap_areas[heap_area_count] = *rmem;
	heap_area_count++;

	return 0;
}
RESERVEDMEM_OF_DECLARE(dma_heap_carveout, "dma-heap-carveout", rmem_dma_heap_carveout_setup);

#endif