aboutsummaryrefslogtreecommitdiffstats
blob: d6b12477748aea381738b37ee208193fc0f9348d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
// SPDX-License-Identifier: GPL-2.0-or-later
/*
 *  Copyright (C) 2010, Lars-Peter Clausen <lars@metafoo.de>
 *  PWM beeper driver
 */

#include <linux/input.h>
#include <linux/regulator/consumer.h>
#include <linux/module.h>
#include <linux/kernel.h>
#include <linux/of.h>
#include <linux/platform_device.h>
#include <linux/property.h>
#include <linux/pwm.h>
#include <linux/slab.h>
#include <linux/workqueue.h>

struct pwm_beeper {
	struct input_dev *input;
	struct pwm_device *pwm;
	struct regulator *amplifier;
	struct work_struct work;
	unsigned long period;
	unsigned int bell_frequency;
	bool suspended;
	bool amplifier_on;
};

#define HZ_TO_NANOSECONDS(x) (1000000000UL/(x))

static int pwm_beeper_on(struct pwm_beeper *beeper, unsigned long period)
{
	struct pwm_state state;
	int error;

	pwm_get_state(beeper->pwm, &state);

	state.enabled = true;
	state.period = period;
	pwm_set_relative_duty_cycle(&state, 50, 100);

	error = pwm_apply_state(beeper->pwm, &state);
	if (error)
		return error;

	if (!beeper->amplifier_on) {
		error = regulator_enable(beeper->amplifier);
		if (error) {
			pwm_disable(beeper->pwm);
			return error;
		}

		beeper->amplifier_on = true;
	}

	return 0;
}

static void pwm_beeper_off(struct pwm_beeper *beeper)
{
	if (beeper->amplifier_on) {
		regulator_disable(beeper->amplifier);
		beeper->amplifier_on = false;
	}

	pwm_disable(beeper->pwm);
}

static void pwm_beeper_work(struct work_struct *work)
{
	struct pwm_beeper *beeper = container_of(work, struct pwm_beeper, work);
	unsigned long period = READ_ONCE(beeper->period);

	if (period)
		pwm_beeper_on(beeper, period);
	else
		pwm_beeper_off(beeper);
}

static int pwm_beeper_event(struct input_dev *input,
			    unsigned int type, unsigned int code, int value)
{
	struct pwm_beeper *beeper = input_get_drvdata(input);

	if (type != EV_SND || value < 0)
		return -EINVAL;

	switch (code) {
	case SND_BELL:
		value = value ? beeper->bell_frequency : 0;
		break;
	case SND_TONE:
		break;
	default:
		return -EINVAL;
	}

	if (value == 0)
		beeper->period = 0;
	else
		beeper->period = HZ_TO_NANOSECONDS(value);

	if (!beeper->suspended)
		schedule_work(&beeper->work);

	return 0;
}

static void pwm_beeper_stop(struct pwm_beeper *beeper)
{
	cancel_work_sync(&beeper->work);
	pwm_beeper_off(beeper);
}

static void pwm_beeper_close(struct input_dev *input)
{
	struct pwm_beeper *beeper = input_get_drvdata(input);

	pwm_beeper_stop(beeper);
}

static int pwm_beeper_probe(struct platform_device *pdev)
{
	struct device *dev = &pdev->dev;
	struct pwm_beeper *beeper;
	struct pwm_state state;
	u32 bell_frequency;
	int error;

	beeper = devm_kzalloc(dev, sizeof(*beeper), GFP_KERNEL);
	if (!beeper)
		return -ENOMEM;

	beeper->pwm = devm_pwm_get(dev, NULL);
	if (IS_ERR(beeper->pwm)) {
		error = PTR_ERR(beeper->pwm);
		if (error != -EPROBE_DEFER)
			dev_err(dev, "Failed to request PWM device: %d\n",
				error);
		return error;
	}

	/* Sync up PWM state and ensure it is off. */
	pwm_init_state(beeper->pwm, &state);
	state.enabled = false;
	error = pwm_apply_state(beeper->pwm, &state);
	if (error) {
		dev_err(dev, "failed to apply initial PWM state: %d\n",
			error);
		return error;
	}

	beeper->amplifier = devm_regulator_get(dev, "amp");
	if (IS_ERR(beeper->amplifier)) {
		error = PTR_ERR(beeper->amplifier);
		if (error != -EPROBE_DEFER)
			dev_err(dev, "Failed to get 'amp' regulator: %d\n",
				error);
		return error;
	}

	INIT_WORK(&beeper->work, pwm_beeper_work);

	error = device_property_read_u32(dev, "beeper-hz", &bell_frequency);
	if (error) {
		bell_frequency = 1000;
		dev_dbg(dev,
			"failed to parse 'beeper-hz' property, using default: %uHz\n",
			bell_frequency);
	}

	beeper->bell_frequency = bell_frequency;

	beeper->input = devm_input_allocate_device(dev);
	if (!beeper->input) {
		dev_err(dev, "Failed to allocate input device\n");
		return -ENOMEM;
	}

	beeper->input->name = "pwm-beeper";
	beeper->input->phys = "pwm/input0";
	beeper->input->id.bustype = BUS_HOST;
	beeper->input->id.vendor = 0x001f;
	beeper->input->id.product = 0x0001;
	beeper->input->id.version = 0x0100;

	input_set_capability(beeper->input, EV_SND, SND_TONE);
	input_set_capability(beeper->input, EV_SND, SND_BELL);

	beeper->input->event = pwm_beeper_event;
	beeper->input->close = pwm_beeper_close;

	input_set_drvdata(beeper->input, beeper);

	error = input_register_device(beeper->input);
	if (error) {
		dev_err(dev, "Failed to register input device: %d\n", error);
		return error;
	}

	platform_set_drvdata(pdev, beeper);

	return 0;
}

static int __maybe_unused pwm_beeper_suspend(struct device *dev)
{
	struct pwm_beeper *beeper = dev_get_drvdata(dev);

	/*
	 * Spinlock is taken here is not to protect write to
	 * beeper->suspended, but to ensure that pwm_beeper_event
	 * does not re-submit work once flag is set.
	 */
	spin_lock_irq(&beeper->input->event_lock);
	beeper->suspended = true;
	spin_unlock_irq(&beeper->input->event_lock);

	pwm_beeper_stop(beeper);

	return 0;
}

static int __maybe_unused pwm_beeper_resume(struct device *dev)
{
	struct pwm_beeper *beeper = dev_get_drvdata(dev);

	spin_lock_irq(&beeper->input->event_lock);
	beeper->suspended = false;
	spin_unlock_irq(&beeper->input->event_lock);

	/* Let worker figure out if we should resume beeping */
	schedule_work(&beeper->work);

	return 0;
}

static SIMPLE_DEV_PM_OPS(pwm_beeper_pm_ops,
			 pwm_beeper_suspend, pwm_beeper_resume);

#ifdef CONFIG_OF
static const struct of_device_id pwm_beeper_match[] = {
	{ .compatible = "pwm-beeper", },
	{ },
};
MODULE_DEVICE_TABLE(of, pwm_beeper_match);
#endif

static struct platform_driver pwm_beeper_driver = {
	.probe	= pwm_beeper_probe,
	.driver = {
		.name	= "pwm-beeper",
		.pm	= &pwm_beeper_pm_ops,
		.of_match_table = of_match_ptr(pwm_beeper_match),
	},
};
module_platform_driver(pwm_beeper_driver);

MODULE_AUTHOR("Lars-Peter Clausen <lars@metafoo.de>");
MODULE_DESCRIPTION("PWM beeper driver");
MODULE_LICENSE("GPL");
MODULE_ALIAS("platform:pwm-beeper");