aboutsummaryrefslogtreecommitdiffstats
blob: 4f9f516dbb0295a499d28860d1bd91532fe95782 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
// SPDX-License-Identifier: GPL-2.0
/*
 * PRU-ICSS SoC bus driver for various TI SoCs
 *
 * Copyright (C) 2016-2018 Texas Instruments Incorporated - http://www.ti.com/
 *	Suman Anna <s-anna@ti.com>
 *	Keerthy <j-keerthy@ti.com>
 */

#include <linux/delay.h>
#include <linux/io.h>
#include <linux/module.h>
#include <linux/of_platform.h>
#include <linux/of_address.h>
#include <linux/platform_device.h>
#include <linux/pm_runtime.h>

#include <linux/platform_data/remoteproc-pruss.h>

#define SYSCFG_STANDBY_INIT	BIT(4)
#define SYSCFG_SUB_MWAIT_READY	BIT(5)

#define SYSCFG_STANDBY_MODE_FORCE	(0 << 2)
#define SYSCFG_STANDBY_MODE_NO		(1 << 2)
#define SYSCFG_STANDBY_MODE_SMART	(2 << 2)
#define SYSCFG_STANDBY_MODE_MASK	(3 << 2)

#define SYSCFG_IDLE_MODE_FORCE		0
#define SYSCFG_IDLE_MODE_NO		1
#define SYSCFG_IDLE_MODE_SMART		2
#define SYSCFG_IDLE_MODE_MASK		3

/**
 * struct pruss_soc_bus - PRUSS SoC bus structure
 * @syscfg: kernel mapped address for SYSCFG register
 * @in_standby: flag for storing standby status
 * @has_reset: cached variable for storing global module reset flag
 * @skip_syscfg: flag to indicate if PRCM master standby/slave idle is needed
 */
struct pruss_soc_bus {
	void __iomem *syscfg;
	bool in_standby;
	bool has_reset;
	bool skip_syscfg;
};

/**
 * struct pruss_soc_bus_match_data - PRUSS SoC bus driver match data
 * @has_reset: flag to indicate the presence of global module reset
 * @uses_prcm: flag to indicate the usage of PRCM master standby/slave idle
 *	       protocol
 */
struct pruss_soc_bus_match_data {
	bool has_reset;
	bool uses_prcm;
};

static inline void pruss_soc_bus_rmw(void __iomem *reg, u32 mask, u32 set)
{
	u32 val;

	val = readl_relaxed(reg);
	val &= ~mask;
	val |= (set & mask);
	writel_relaxed(val, reg);
}

/*
 * This function programs the PRUSS_SYSCFG.STANDBY_INIT bit to achieve dual
 * functionalities - one is to deassert the MStandby signal to the device
 * PRCM, and the other is to enable OCP master ports to allow accesses
 * outside of the PRU-ICSS. The function has to wait for the PRCM to
 * acknowledge through the monitoring of the PRUSS_SYSCFG.SUB_MWAIT bit.
 */
static int pruss_soc_bus_enable_ocp_master_ports(struct device *dev)
{
	struct pruss_soc_bus *psoc_bus = dev_get_drvdata(dev);
	u32 syscfg_val, i;
	bool ready = false;

	pruss_soc_bus_rmw(psoc_bus->syscfg, SYSCFG_STANDBY_INIT, 0);

	/* wait till we are ready for transactions - delay is arbitrary */
	for (i = 0; i < 10; i++) {
		syscfg_val = readl_relaxed(psoc_bus->syscfg);
		ready = !(syscfg_val & SYSCFG_SUB_MWAIT_READY);
		if (ready)
			break;
		udelay(5);
	}

	if (!ready) {
		dev_err(dev, "timeout waiting for SUB_MWAIT_READY\n");
		return -ETIMEDOUT;
	}

	return 0;
}

#ifdef CONFIG_PM_SLEEP
static int pruss_soc_bus_suspend(struct device *dev)
{
	struct pruss_soc_bus *psoc_bus = dev_get_drvdata(dev);
	u32 syscfg_val;

	if (psoc_bus->skip_syscfg)
		return 0;

	syscfg_val = readl_relaxed(psoc_bus->syscfg);
	psoc_bus->in_standby = syscfg_val & SYSCFG_STANDBY_INIT;

	/* initiate MStandby, undo the MStandby config in probe */
	if (!psoc_bus->in_standby) {
		pruss_soc_bus_rmw(psoc_bus->syscfg, SYSCFG_STANDBY_INIT,
				  SYSCFG_STANDBY_INIT);
	}

	return 0;
}

static int pruss_soc_bus_resume(struct device *dev)
{
	struct pruss_soc_bus *psoc_bus = dev_get_drvdata(dev);
	int ret = 0;

	/* re-enable OCP master ports/disable MStandby */
	if (!psoc_bus->skip_syscfg && !psoc_bus->in_standby) {
		ret = pruss_soc_bus_enable_ocp_master_ports(dev);
		if (ret)
			dev_err(dev, "%s failed\n", __func__);
	}

	return ret;
}
#endif /* CONFIG_PM_SLEEP */

/* firmware must be idle when calling this function */
static void pruss_disable_module(struct device *dev)
{
	struct pruss_soc_bus *psoc_bus = dev_get_drvdata(dev);

	if (psoc_bus->skip_syscfg)
		goto put_sync;

	/* configure Smart Standby */
	pruss_soc_bus_rmw(psoc_bus->syscfg, SYSCFG_STANDBY_MODE_MASK,
			  SYSCFG_STANDBY_MODE_SMART);

	/* initiate MStandby */
	pruss_soc_bus_rmw(psoc_bus->syscfg, SYSCFG_STANDBY_INIT,
			  SYSCFG_STANDBY_INIT);

put_sync:
	/* initiate IDLE request, disable clocks */
	pm_runtime_put_sync(dev);
}

static int pruss_enable_module(struct device *dev)
{
	struct pruss_soc_bus *psoc_bus = dev_get_drvdata(dev);
	int ret;

	/* enable clocks, de-assert IDLE request */
	ret = pm_runtime_get_sync(dev);
	if (ret < 0) {
		pm_runtime_put_noidle(dev);
		return ret;
	}

	if (psoc_bus->skip_syscfg)
		return ret;

	/* configure for Smart Idle & Smart Standby */
	pruss_soc_bus_rmw(psoc_bus->syscfg, SYSCFG_IDLE_MODE_MASK,
			  SYSCFG_IDLE_MODE_SMART);
	pruss_soc_bus_rmw(psoc_bus->syscfg, SYSCFG_STANDBY_MODE_MASK,
			  SYSCFG_STANDBY_MODE_SMART);

	/* enable OCP master ports/disable MStandby */
	ret = pruss_soc_bus_enable_ocp_master_ports(dev);
	if (ret)
		pruss_disable_module(dev);

	return ret;
}

static int pruss_soc_bus_probe(struct platform_device *pdev)
{
	struct device *dev = &pdev->dev;
	struct device_node *node = dev->of_node;
	struct pruss_platform_data *pdata = dev_get_platdata(dev);
	struct pruss_soc_bus *psoc_bus;
	const struct pruss_soc_bus_match_data *data;
	int ret;

	psoc_bus = devm_kzalloc(dev, sizeof(*psoc_bus), GFP_KERNEL);
	if (!psoc_bus)
		return -ENOMEM;

	psoc_bus->syscfg = of_iomap(node, 0);
	if (!psoc_bus->syscfg)
		return -ENOMEM;

	data = of_device_get_match_data(dev);
	if (!data) {
		dev_err(dev, "missing match data\n");
		return -ENODEV;
	}

	if (data->has_reset && (!pdata || !pdata->deassert_reset ||
				!pdata->assert_reset || !pdata->reset_name)) {
		dev_err(dev, "platform data (reset configuration information) missing\n");
		return -ENODEV;
	}
	psoc_bus->has_reset = data->has_reset;
	psoc_bus->skip_syscfg = !data->uses_prcm;
	platform_set_drvdata(pdev, psoc_bus);

	if (psoc_bus->has_reset) {
		ret = pdata->deassert_reset(pdev, pdata->reset_name);
		if (ret) {
			dev_err(dev, "deassert_reset failed: %d\n", ret);
			goto fail_reset;
		}
	}

	pm_runtime_enable(dev);
	ret = pruss_enable_module(dev);
	if (ret < 0) {
		dev_err(dev, "couldn't enable module\n");
		goto fail_module;
	}

	ret = of_platform_populate(node, NULL, NULL, dev);
	if (ret)
		goto fail_of;

	return 0;

fail_of:
	pruss_disable_module(dev);
fail_module:
	pm_runtime_disable(dev);
	if (psoc_bus->has_reset)
		pdata->assert_reset(pdev, pdata->reset_name);
fail_reset:
	iounmap(psoc_bus->syscfg);
	return ret;
}

static int pruss_soc_bus_remove(struct platform_device *pdev)
{
	struct device *dev = &pdev->dev;
	struct pruss_platform_data *pdata = dev_get_platdata(dev);
	struct pruss_soc_bus *psoc_bus = platform_get_drvdata(pdev);

	of_platform_depopulate(dev);

	pruss_disable_module(dev);
	pm_runtime_disable(dev);

	if (psoc_bus->has_reset)
		pdata->assert_reset(pdev, pdata->reset_name);
	iounmap(psoc_bus->syscfg);

	return 0;
}

/* instance-specific driver private data */
static const struct pruss_soc_bus_match_data am335x_data = {
	.has_reset = true,
	.uses_prcm = true,
};

static const struct pruss_soc_bus_match_data am437x_data = {
	.has_reset = true,
	.uses_prcm = true,
};

static const struct pruss_soc_bus_match_data am57xx_data = {
	.has_reset = false,
	.uses_prcm = true,
};

static const struct pruss_soc_bus_match_data k2g_data = {
	.has_reset = false,
	.uses_prcm = false,
};

static const struct of_device_id pruss_soc_bus_of_match[] = {
	{ .compatible = "ti,am3356-pruss-soc-bus", .data = &am335x_data, },
	{ .compatible = "ti,am4376-pruss-soc-bus", .data = &am437x_data, },
	{ .compatible = "ti,am5728-pruss-soc-bus", .data = &am57xx_data, },
	{ .compatible = "ti,k2g-pruss-soc-bus", .data = &k2g_data, },
	{ .compatible = "ti,am654-icssg-soc-bus", .data = &k2g_data, },
	{ /* sentinel */ },
};
MODULE_DEVICE_TABLE(of, pruss_soc_bus_of_match);

static SIMPLE_DEV_PM_OPS(pruss_soc_bus_pm_ops,
			 pruss_soc_bus_suspend, pruss_soc_bus_resume);

static struct platform_driver pruss_soc_bus_driver = {
	.driver	= {
		.name = "pruss-soc-bus",
		.pm = &pruss_soc_bus_pm_ops,
		.of_match_table = pruss_soc_bus_of_match,
	},
	.probe	= pruss_soc_bus_probe,
	.remove	= pruss_soc_bus_remove,
};
module_platform_driver(pruss_soc_bus_driver);

MODULE_AUTHOR("Suman Anna <s-anna@ti.com>");
MODULE_AUTHOR("Keerthy <j-keerthy@ti.com>");
MODULE_DESCRIPTION("PRU-ICSS SoC Bus Driver for TI SoCs");
MODULE_LICENSE("GPL v2");