aboutsummaryrefslogtreecommitdiffstats
blob: 64fa248343f65461db232ee4ae0939beff0fc05c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
/*
 * linux/fs/ceph/acl.c
 *
 * Copyright (C) 2013 Guangliang Zhao, <lucienchao@gmail.com>
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public
 * License v2 as published by the Free Software Foundation.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
 * General Public License for more details.
 *
 * You should have received a copy of the GNU General Public
 * License along with this program; if not, write to the
 * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
 * Boston, MA 021110-1307, USA.
 */

#include <linux/ceph/ceph_debug.h>
#include <linux/fs.h>
#include <linux/string.h>
#include <linux/xattr.h>
#include <linux/posix_acl_xattr.h>
#include <linux/posix_acl.h>
#include <linux/sched.h>
#include <linux/slab.h>

#include "super.h"

static inline void ceph_set_cached_acl(struct inode *inode,
					int type, struct posix_acl *acl)
{
	struct ceph_inode_info *ci = ceph_inode(inode);

	spin_lock(&ci->i_ceph_lock);
	if (__ceph_caps_issued_mask(ci, CEPH_CAP_XATTR_SHARED, 0))
		set_cached_acl(inode, type, acl);
	spin_unlock(&ci->i_ceph_lock);
}

struct posix_acl *ceph_get_acl(struct inode *inode, int type)
{
	int size;
	const char *name;
	char *value = NULL;
	struct posix_acl *acl;

	switch (type) {
	case ACL_TYPE_ACCESS:
		name = POSIX_ACL_XATTR_ACCESS;
		break;
	case ACL_TYPE_DEFAULT:
		name = POSIX_ACL_XATTR_DEFAULT;
		break;
	default:
		BUG();
	}

	size = __ceph_getxattr(inode, name, "", 0);
	if (size > 0) {
		value = kzalloc(size, GFP_NOFS);
		if (!value)
			return ERR_PTR(-ENOMEM);
		size = __ceph_getxattr(inode, name, value, size);
	}

	if (size > 0)
		acl = posix_acl_from_xattr(&init_user_ns, value, size);
	else if (size == -ERANGE || size == -ENODATA || size == 0)
		acl = NULL;
	else
		acl = ERR_PTR(-EIO);

	kfree(value);

	if (!IS_ERR(acl))
		ceph_set_cached_acl(inode, type, acl);

	return acl;
}

int ceph_set_acl(struct inode *inode, struct posix_acl *acl, int type)
{
	int ret = 0, size = 0;
	const char *name = NULL;
	char *value = NULL;
	struct iattr newattrs;
	umode_t new_mode = inode->i_mode, old_mode = inode->i_mode;
	struct dentry *dentry;

	switch (type) {
	case ACL_TYPE_ACCESS:
		name = POSIX_ACL_XATTR_ACCESS;
		if (acl) {
			ret = posix_acl_equiv_mode(acl, &new_mode);
			if (ret < 0)
				goto out;
			if (ret == 0)
				acl = NULL;
		}
		break;
	case ACL_TYPE_DEFAULT:
		if (!S_ISDIR(inode->i_mode)) {
			ret = acl ? -EINVAL : 0;
			goto out;
		}
		name = POSIX_ACL_XATTR_DEFAULT;
		break;
	default:
		ret = -EINVAL;
		goto out;
	}

	if (acl) {
		size = posix_acl_xattr_size(acl->a_count);
		value = kmalloc(size, GFP_NOFS);
		if (!value) {
			ret = -ENOMEM;
			goto out;
		}

		ret = posix_acl_to_xattr(&init_user_ns, acl, value, size);
		if (ret < 0)
			goto out_free;
	}

	dentry = d_find_alias(inode);
	if (new_mode != old_mode) {
		newattrs.ia_mode = new_mode;
		newattrs.ia_valid = ATTR_MODE;
		ret = ceph_setattr(dentry, &newattrs);
		if (ret)
			goto out_dput;
	}

	ret = __ceph_setxattr(dentry, name, value, size, 0);
	if (ret) {
		if (new_mode != old_mode) {
			newattrs.ia_mode = old_mode;
			newattrs.ia_valid = ATTR_MODE;
			ceph_setattr(dentry, &newattrs);
		}
		goto out_dput;
	}

	ceph_set_cached_acl(inode, type, acl);

out_dput:
	dput(dentry);
out_free:
	kfree(value);
out:
	return ret;
}

int ceph_pre_init_acls(struct inode *dir, umode_t *mode,
		       struct ceph_acls_info *info)
{
	struct posix_acl *acl, *default_acl;
	size_t val_size1 = 0, val_size2 = 0;
	struct ceph_pagelist *pagelist = NULL;
	void *tmp_buf = NULL;
	int err;

	err = posix_acl_create(dir, mode, &default_acl, &acl);
	if (err)
		return err;

	if (acl) {
		int ret = posix_acl_equiv_mode(acl, mode);
		if (ret < 0)
			goto out_err;
		if (ret == 0) {
			posix_acl_release(acl);
			acl = NULL;
		}
	}

	if (!default_acl && !acl)
		return 0;

	if (acl)
		val_size1 = posix_acl_xattr_size(acl->a_count);
	if (default_acl)
		val_size2 = posix_acl_xattr_size(default_acl->a_count);

	err = -ENOMEM;
	tmp_buf = kmalloc(max(val_size1, val_size2), GFP_NOFS);
	if (!tmp_buf)
		goto out_err;
	pagelist = kmalloc(sizeof(struct ceph_pagelist), GFP_NOFS);
	if (!pagelist)
		goto out_err;
	ceph_pagelist_init(pagelist);

	err = ceph_pagelist_reserve(pagelist, PAGE_SIZE);
	if (err)
		goto out_err;

	ceph_pagelist_encode_32(pagelist, acl && default_acl ? 2 : 1);

	if (acl) {
		size_t len = strlen(POSIX_ACL_XATTR_ACCESS);
		err = ceph_pagelist_reserve(pagelist, len + val_size1 + 8);
		if (err)
			goto out_err;
		ceph_pagelist_encode_string(pagelist, POSIX_ACL_XATTR_ACCESS,
					    len);
		err = posix_acl_to_xattr(&init_user_ns, acl,
					 tmp_buf, val_size1);
		if (err < 0)
			goto out_err;
		ceph_pagelist_encode_32(pagelist, val_size1);
		ceph_pagelist_append(pagelist, tmp_buf, val_size1);
	}
	if (default_acl) {
		size_t len = strlen(POSIX_ACL_XATTR_DEFAULT);
		err = ceph_pagelist_reserve(pagelist, len + val_size2 + 8);
		if (err)
			goto out_err;
		err = ceph_pagelist_encode_string(pagelist,
						  POSIX_ACL_XATTR_DEFAULT, len);
		err = posix_acl_to_xattr(&init_user_ns, default_acl,
					 tmp_buf, val_size2);
		if (err < 0)
			goto out_err;
		ceph_pagelist_encode_32(pagelist, val_size2);
		ceph_pagelist_append(pagelist, tmp_buf, val_size2);
	}

	kfree(tmp_buf);

	info->acl = acl;
	info->default_acl = default_acl;
	info->pagelist = pagelist;
	return 0;

out_err:
	posix_acl_release(acl);
	posix_acl_release(default_acl);
	kfree(tmp_buf);
	if (pagelist)
		ceph_pagelist_release(pagelist);
	return err;
}

void ceph_init_inode_acls(struct inode* inode, struct ceph_acls_info *info)
{
	if (!inode)
		return;
	ceph_set_cached_acl(inode, ACL_TYPE_ACCESS, info->acl);
	ceph_set_cached_acl(inode, ACL_TYPE_DEFAULT, info->default_acl);
}

void ceph_release_acls_info(struct ceph_acls_info *info)
{
	posix_acl_release(info->acl);
	posix_acl_release(info->default_acl);
	if (info->pagelist)
		ceph_pagelist_release(info->pagelist);
}