aboutsummaryrefslogtreecommitdiffstats
blob: 0c8ca830b113e62246d3f2629846958bdee32775 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
/*
 *   Copyright (C) International Business Machines  Corp., 2002-2004
 *   Copyright (C) Andreas Gruenbacher, 2001
 *   Copyright (C) Linus Torvalds, 1991, 1992
 *
 *   This program is free software;  you can redistribute it and/or modify
 *   it under the terms of the GNU General Public License as published by
 *   the Free Software Foundation; either version 2 of the License, or
 *   (at your option) any later version.
 *
 *   This program is distributed in the hope that it will be useful,
 *   but WITHOUT ANY WARRANTY;  without even the implied warranty of
 *   MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See
 *   the GNU General Public License for more details.
 *
 *   You should have received a copy of the GNU General Public License
 *   along with this program;  if not, write to the Free Software
 *   Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
 */

#include <linux/sched.h>
#include <linux/slab.h>
#include <linux/fs.h>
#include <linux/posix_acl_xattr.h>
#include "jfs_incore.h"
#include "jfs_txnmgr.h"
#include "jfs_xattr.h"
#include "jfs_acl.h"

struct posix_acl *jfs_get_acl(struct inode *inode, int type)
{
	struct posix_acl *acl;
	char *ea_name;
	int size;
	char *value = NULL;

	acl = get_cached_acl(inode, type);
	if (acl != ACL_NOT_CACHED)
		return acl;

	switch(type) {
		case ACL_TYPE_ACCESS:
			ea_name = POSIX_ACL_XATTR_ACCESS;
			break;
		case ACL_TYPE_DEFAULT:
			ea_name = POSIX_ACL_XATTR_DEFAULT;
			break;
		default:
			return ERR_PTR(-EINVAL);
	}

	size = __jfs_getxattr(inode, ea_name, NULL, 0);

	if (size > 0) {
		value = kmalloc(size, GFP_KERNEL);
		if (!value)
			return ERR_PTR(-ENOMEM);
		size = __jfs_getxattr(inode, ea_name, value, size);
	}

	if (size < 0) {
		if (size == -ENODATA)
			acl = NULL;
		else
			acl = ERR_PTR(size);
	} else {
		acl = posix_acl_from_xattr(&init_user_ns, value, size);
	}
	kfree(value);
	if (!IS_ERR(acl))
		set_cached_acl(inode, type, acl);
	return acl;
}

static int __jfs_set_acl(tid_t tid, struct inode *inode, int type,
		       struct posix_acl *acl)
{
	char *ea_name;
	int rc;
	int size = 0;
	char *value = NULL;

	switch (type) {
	case ACL_TYPE_ACCESS:
		ea_name = POSIX_ACL_XATTR_ACCESS;
		if (acl) {
			rc = posix_acl_equiv_mode(acl, &inode->i_mode);
			if (rc < 0)
				return rc;
			inode->i_ctime = CURRENT_TIME;
			mark_inode_dirty(inode);
			if (rc == 0)
				acl = NULL;
		}
		break;
	case ACL_TYPE_DEFAULT:
		ea_name = POSIX_ACL_XATTR_DEFAULT;
		break;
	default:
		return -EINVAL;
	}

	if (acl) {
		size = posix_acl_xattr_size(acl->a_count);
		value = kmalloc(size, GFP_KERNEL);
		if (!value)
			return -ENOMEM;
		rc = posix_acl_to_xattr(&init_user_ns, acl, value, size);
		if (rc < 0)
			goto out;
	}
	rc = __jfs_setxattr(tid, inode, ea_name, value, size, 0);
out:
	kfree(value);

	if (!rc)
		set_cached_acl(inode, type, acl);

	return rc;
}

int jfs_set_acl(struct inode *inode, struct posix_acl *acl, int type)
{
	int rc;
	tid_t tid;

	tid = txBegin(inode->i_sb, 0);
	mutex_lock(&JFS_IP(inode)->commit_mutex);
	rc = __jfs_set_acl(tid, inode, type, acl);
	if (!rc)
		rc = txCommit(tid, 1, &inode, 0);
	txEnd(tid);
	mutex_unlock(&JFS_IP(inode)->commit_mutex);
	return rc;
}

int jfs_init_acl(tid_t tid, struct inode *inode, struct inode *dir)
{
	struct posix_acl *default_acl, *acl;
	int rc = 0;

	rc = posix_acl_create(dir, &inode->i_mode, &default_acl, &acl);
	if (rc)
		return rc;

	if (default_acl) {
		rc = __jfs_set_acl(tid, inode, ACL_TYPE_DEFAULT, default_acl);
		posix_acl_release(default_acl);
	}

	if (acl) {
		if (!rc)
			rc = __jfs_set_acl(tid, inode, ACL_TYPE_ACCESS, acl);
		posix_acl_release(acl);
	}

	JFS_IP(inode)->mode2 = (JFS_IP(inode)->mode2 & 0xffff0000) |
			       inode->i_mode;

	return rc;
}