aboutsummaryrefslogtreecommitdiffstats
blob: e98d39d75cf41a3f63c889958f87804dbb6aacf2 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
/*
 *   Copyright (C) International Business Machines Corp., 2000-2002
 *   Portions Copyright (C) Christoph Hellwig, 2001-2002
 *
 *   This program is free software;  you can redistribute it and/or modify
 *   it under the terms of the GNU General Public License as published by
 *   the Free Software Foundation; either version 2 of the License, or
 *   (at your option) any later version.
 *
 *   This program is distributed in the hope that it will be useful,
 *   but WITHOUT ANY WARRANTY;  without even the implied warranty of
 *   MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See
 *   the GNU General Public License for more details.
 *
 *   You should have received a copy of the GNU General Public License
 *   along with this program;  if not, write to the Free Software
 *   Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
 */

#include <linux/mm.h>
#include <linux/fs.h>
#include <linux/posix_acl.h>
#include <linux/quotaops.h>
#include "jfs_incore.h"
#include "jfs_inode.h"
#include "jfs_dmap.h"
#include "jfs_txnmgr.h"
#include "jfs_xattr.h"
#include "jfs_acl.h"
#include "jfs_debug.h"

int jfs_fsync(struct file *file, loff_t start, loff_t end, int datasync)
{
	struct inode *inode = file->f_mapping->host;
	int rc = 0;

	rc = filemap_write_and_wait_range(inode->i_mapping, start, end);
	if (rc)
		return rc;

	mutex_lock(&inode->i_mutex);
	if (!(inode->i_state & I_DIRTY_ALL) ||
	    (datasync && !(inode->i_state & I_DIRTY_DATASYNC))) {
		/* Make sure committed changes hit the disk */
		jfs_flush_journal(JFS_SBI(inode->i_sb)->log, 1);
		mutex_unlock(&inode->i_mutex);
		return rc;
	}

	rc |= jfs_commit_inode(inode, 1);
	mutex_unlock(&inode->i_mutex);

	return rc ? -EIO : 0;
}

static int jfs_open(struct inode *inode, struct file *file)
{
	int rc;

	if ((rc = dquot_file_open(inode, file)))
		return rc;

	/*
	 * We attempt to allow only one "active" file open per aggregate
	 * group.  Otherwise, appending to files in parallel can cause
	 * fragmentation within the files.
	 *
	 * If the file is empty, it was probably just created and going
	 * to be written to.  If it has a size, we'll hold off until the
	 * file is actually grown.
	 */
	if (S_ISREG(inode->i_mode) && file->f_mode & FMODE_WRITE &&
	    (inode->i_size == 0)) {
		struct jfs_inode_info *ji = JFS_IP(inode);
		spin_lock_irq(&ji->ag_lock);
		if (ji->active_ag == -1) {
			struct jfs_sb_info *jfs_sb = JFS_SBI(inode->i_sb);
			ji->active_ag = BLKTOAG(addressPXD(&ji->ixpxd), jfs_sb);
			atomic_inc( &jfs_sb->bmap->db_active[ji->active_ag]);
		}
		spin_unlock_irq(&ji->ag_lock);
	}

	return 0;
}
static int jfs_release(struct inode *inode, struct file *file)
{
	struct jfs_inode_info *ji = JFS_IP(inode);

	spin_lock_irq(&ji->ag_lock);
	if (ji->active_ag != -1) {
		struct bmap *bmap = JFS_SBI(inode->i_sb)->bmap;
		atomic_dec(&bmap->db_active[ji->active_ag]);
		ji->active_ag = -1;
	}
	spin_unlock_irq(&ji->ag_lock);

	return 0;
}

int jfs_setattr(struct dentry *dentry, struct iattr *iattr)
{
	struct inode *inode = d_inode(dentry);
	int rc;

	rc = inode_change_ok(inode, iattr);
	if (rc)
		return rc;

	if (is_quota_modification(inode, iattr))
		dquot_initialize(inode);
	if ((iattr->ia_valid & ATTR_UID && !uid_eq(iattr->ia_uid, inode->i_uid)) ||
	    (iattr->ia_valid & ATTR_GID && !gid_eq(iattr->ia_gid, inode->i_gid))) {
		rc = dquot_transfer(inode, iattr);
		if (rc)
			return rc;
	}

	if ((iattr->ia_valid & ATTR_SIZE) &&
	    iattr->ia_size != i_size_read(inode)) {
		inode_dio_wait(inode);

		rc = inode_newsize_ok(inode, iattr->ia_size);
		if (rc)
			return rc;

		truncate_setsize(inode, iattr->ia_size);
		jfs_truncate(inode);
	}

	setattr_copy(inode, iattr);
	mark_inode_dirty(inode);

	if (iattr->ia_valid & ATTR_MODE)
		rc = posix_acl_chmod(inode, inode->i_mode);
	return rc;
}

const struct inode_operations jfs_file_inode_operations = {
	.setxattr	= jfs_setxattr,
	.getxattr	= jfs_getxattr,
	.listxattr	= jfs_listxattr,
	.removexattr	= jfs_removexattr,
	.setattr	= jfs_setattr,
#ifdef CONFIG_JFS_POSIX_ACL
	.get_acl	= jfs_get_acl,
	.set_acl	= jfs_set_acl,
#endif
};

const struct file_operations jfs_file_operations = {
	.open		= jfs_open,
	.llseek		= generic_file_llseek,
	.read_iter	= generic_file_read_iter,
	.write_iter	= generic_file_write_iter,
	.mmap		= generic_file_mmap,
	.splice_read	= generic_file_splice_read,
	.splice_write	= iter_file_splice_write,
	.fsync		= jfs_fsync,
	.release	= jfs_release,
	.unlocked_ioctl = jfs_ioctl,
#ifdef CONFIG_COMPAT
	.compat_ioctl	= jfs_compat_ioctl,
#endif
};