aboutsummaryrefslogtreecommitdiffstats
blob: 4b34b9dc03dda9fffd8da5d3ab7221bd9ab139b7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
#include <linux/capability.h>
#include <linux/fs.h>
#include <linux/posix_acl.h>
#include "reiserfs.h"
#include <linux/errno.h>
#include <linux/pagemap.h>
#include <linux/xattr.h>
#include <linux/slab.h>
#include <linux/posix_acl_xattr.h>
#include "xattr.h"
#include "acl.h"
#include <linux/uaccess.h>

static int __reiserfs_set_acl(struct reiserfs_transaction_handle *th,
			    struct inode *inode, int type,
			    struct posix_acl *acl);


int
reiserfs_set_acl(struct inode *inode, struct posix_acl *acl, int type)
{
	int error, error2;
	struct reiserfs_transaction_handle th;
	size_t jcreate_blocks;
	int size = acl ? posix_acl_xattr_size(acl->a_count) : 0;


	/*
	 * Pessimism: We can't assume that anything from the xattr root up
	 * has been created.
	 */

	jcreate_blocks = reiserfs_xattr_jcreate_nblocks(inode) +
			 reiserfs_xattr_nblocks(inode, size) * 2;

	reiserfs_write_lock(inode->i_sb);
	error = journal_begin(&th, inode->i_sb, jcreate_blocks);
	reiserfs_write_unlock(inode->i_sb);
	if (error == 0) {
		error = __reiserfs_set_acl(&th, inode, type, acl);
		reiserfs_write_lock(inode->i_sb);
		error2 = journal_end(&th);
		reiserfs_write_unlock(inode->i_sb);
		if (error2)
			error = error2;
	}

	return error;
}

/*
 * Convert from filesystem to in-memory representation.
 */
static struct posix_acl *reiserfs_posix_acl_from_disk(const void *value, size_t size)
{
	const char *end = (char *)value + size;
	int n, count;
	struct posix_acl *acl;

	if (!value)
		return NULL;
	if (size < sizeof(reiserfs_acl_header))
		return ERR_PTR(-EINVAL);
	if (((reiserfs_acl_header *) value)->a_version !=
	    cpu_to_le32(REISERFS_ACL_VERSION))
		return ERR_PTR(-EINVAL);
	value = (char *)value + sizeof(reiserfs_acl_header);
	count = reiserfs_acl_count(size);
	if (count < 0)
		return ERR_PTR(-EINVAL);
	if (count == 0)
		return NULL;
	acl = posix_acl_alloc(count, GFP_NOFS);
	if (!acl)
		return ERR_PTR(-ENOMEM);
	for (n = 0; n < count; n++) {
		reiserfs_acl_entry *entry = (reiserfs_acl_entry *) value;
		if ((char *)value + sizeof(reiserfs_acl_entry_short) > end)
			goto fail;
		acl->a_entries[n].e_tag = le16_to_cpu(entry->e_tag);
		acl->a_entries[n].e_perm = le16_to_cpu(entry->e_perm);
		switch (acl->a_entries[n].e_tag) {
		case ACL_USER_OBJ:
		case ACL_GROUP_OBJ:
		case ACL_MASK:
		case ACL_OTHER:
			value = (char *)value +
			    sizeof(reiserfs_acl_entry_short);
			break;

		case ACL_USER:
			value = (char *)value + sizeof(reiserfs_acl_entry);
			if ((char *)value > end)
				goto fail;
			acl->a_entries[n].e_uid = 
				make_kuid(&init_user_ns,
					  le32_to_cpu(entry->e_id));
			break;
		case ACL_GROUP:
			value = (char *)value + sizeof(reiserfs_acl_entry);
			if ((char *)value > end)
				goto fail;
			acl->a_entries[n].e_gid =
				make_kgid(&init_user_ns,
					  le32_to_cpu(entry->e_id));
			break;

		default:
			goto fail;
		}
	}
	if (value != end)
		goto fail;
	return acl;

fail:
	posix_acl_release(acl);
	return ERR_PTR(-EINVAL);
}

/*
 * Convert from in-memory to filesystem representation.
 */
static void *reiserfs_posix_acl_to_disk(const struct posix_acl *acl, size_t * size)
{
	reiserfs_acl_header *ext_acl;
	char *e;
	int n;

	*size = reiserfs_acl_size(acl->a_count);
	ext_acl = kmalloc(sizeof(reiserfs_acl_header) +
						  acl->a_count *
						  sizeof(reiserfs_acl_entry),
						  GFP_NOFS);
	if (!ext_acl)
		return ERR_PTR(-ENOMEM);
	ext_acl->a_version = cpu_to_le32(REISERFS_ACL_VERSION);
	e = (char *)ext_acl + sizeof(reiserfs_acl_header);
	for (n = 0; n < acl->a_count; n++) {
		const struct posix_acl_entry *acl_e = &acl->a_entries[n];
		reiserfs_acl_entry *entry = (reiserfs_acl_entry *) e;
		entry->e_tag = cpu_to_le16(acl->a_entries[n].e_tag);
		entry->e_perm = cpu_to_le16(acl->a_entries[n].e_perm);
		switch (acl->a_entries[n].e_tag) {
		case ACL_USER:
			entry->e_id = cpu_to_le32(
				from_kuid(&init_user_ns, acl_e->e_uid));
			e += sizeof(reiserfs_acl_entry);
			break;
		case ACL_GROUP:
			entry->e_id = cpu_to_le32(
				from_kgid(&init_user_ns, acl_e->e_gid));
			e += sizeof(reiserfs_acl_entry);
			break;

		case ACL_USER_OBJ:
		case ACL_GROUP_OBJ:
		case ACL_MASK:
		case ACL_OTHER:
			e += sizeof(reiserfs_acl_entry_short);
			break;

		default:
			goto fail;
		}
	}
	return (char *)ext_acl;

fail:
	kfree(ext_acl);
	return ERR_PTR(-EINVAL);
}

/*
 * Inode operation get_posix_acl().
 *
 * inode->i_mutex: down
 * BKL held [before 2.5.x]
 */
struct posix_acl *reiserfs_get_acl(struct inode *inode, int type)
{
	char *name, *value;
	struct posix_acl *acl;
	int size;
	int retval;

	switch (type) {
	case ACL_TYPE_ACCESS:
		name = POSIX_ACL_XATTR_ACCESS;
		break;
	case ACL_TYPE_DEFAULT:
		name = POSIX_ACL_XATTR_DEFAULT;
		break;
	default:
		BUG();
	}

	size = reiserfs_xattr_get(inode, name, NULL, 0);
	if (size < 0) {
		if (size == -ENODATA || size == -ENOSYS) {
			set_cached_acl(inode, type, NULL);
			return NULL;
		}
		return ERR_PTR(size);
	}

	value = kmalloc(size, GFP_NOFS);
	if (!value)
		return ERR_PTR(-ENOMEM);

	retval = reiserfs_xattr_get(inode, name, value, size);
	if (retval == -ENODATA || retval == -ENOSYS) {
		/*
		 * This shouldn't actually happen as it should have
		 * been caught above.. but just in case
		 */
		acl = NULL;
	} else if (retval < 0) {
		acl = ERR_PTR(retval);
	} else {
		acl = reiserfs_posix_acl_from_disk(value, retval);
	}
	if (!IS_ERR(acl))
		set_cached_acl(inode, type, acl);

	kfree(value);
	return acl;
}

/*
 * Inode operation set_posix_acl().
 *
 * inode->i_mutex: down
 * BKL held [before 2.5.x]
 */
static int
__reiserfs_set_acl(struct reiserfs_transaction_handle *th, struct inode *inode,
		 int type, struct posix_acl *acl)
{
	char *name;
	void *value = NULL;
	size_t size = 0;
	int error;

	switch (type) {
	case ACL_TYPE_ACCESS:
		name = POSIX_ACL_XATTR_ACCESS;
		if (acl) {
			error = posix_acl_equiv_mode(acl, &inode->i_mode);
			if (error < 0)
				return error;
			else {
				if (error == 0)
					acl = NULL;
			}
		}
		break;
	case ACL_TYPE_DEFAULT:
		name = POSIX_ACL_XATTR_DEFAULT;
		if (!S_ISDIR(inode->i_mode))
			return acl ? -EACCES : 0;
		break;
	default:
		return -EINVAL;
	}

	if (acl) {
		value = reiserfs_posix_acl_to_disk(acl, &size);
		if (IS_ERR(value))
			return (int)PTR_ERR(value);
	}

	error = reiserfs_xattr_set_handle(th, inode, name, value, size, 0);

	/*
	 * Ensure that the inode gets dirtied if we're only using
	 * the mode bits and an old ACL didn't exist. We don't need
	 * to check if the inode is hashed here since we won't get
	 * called by reiserfs_inherit_default_acl().
	 */
	if (error == -ENODATA) {
		error = 0;
		if (type == ACL_TYPE_ACCESS) {
			inode->i_ctime = CURRENT_TIME_SEC;
			mark_inode_dirty(inode);
		}
	}

	kfree(value);

	if (!error)
		set_cached_acl(inode, type, acl);

	return error;
}

/*
 * dir->i_mutex: locked,
 * inode is new and not released into the wild yet
 */
int
reiserfs_inherit_default_acl(struct reiserfs_transaction_handle *th,
			     struct inode *dir, struct dentry *dentry,
			     struct inode *inode)
{
	struct posix_acl *default_acl, *acl;
	int err = 0;

	/* ACLs only get applied to files and directories */
	if (S_ISLNK(inode->i_mode))
		return 0;

	/*
	 * ACLs can only be used on "new" objects, so if it's an old object
	 * there is nothing to inherit from
	 */
	if (get_inode_sd_version(dir) == STAT_DATA_V1)
		goto apply_umask;

	/*
	 * Don't apply ACLs to objects in the .reiserfs_priv tree.. This
	 * would be useless since permissions are ignored, and a pain because
	 * it introduces locking cycles
	 */
	if (IS_PRIVATE(dir)) {
		inode->i_flags |= S_PRIVATE;
		goto apply_umask;
	}

	err = posix_acl_create(dir, &inode->i_mode, &default_acl, &acl);
	if (err)
		return err;

	if (default_acl) {
		err = __reiserfs_set_acl(th, inode, ACL_TYPE_DEFAULT,
					 default_acl);
		posix_acl_release(default_acl);
	}
	if (acl) {
		if (!err)
			err = __reiserfs_set_acl(th, inode, ACL_TYPE_ACCESS,
						 acl);
		posix_acl_release(acl);
	}

	return err;

apply_umask:
	/* no ACL, apply umask */
	inode->i_mode &= ~current_umask();
	return err;
}

/* This is used to cache the default acl before a new object is created.
 * The biggest reason for this is to get an idea of how many blocks will
 * actually be required for the create operation if we must inherit an ACL.
 * An ACL write can add up to 3 object creations and an additional file write
 * so we'd prefer not to reserve that many blocks in the journal if we can.
 * It also has the advantage of not loading the ACL with a transaction open,
 * this may seem silly, but if the owner of the directory is doing the
 * creation, the ACL may not be loaded since the permissions wouldn't require
 * it.
 * We return the number of blocks required for the transaction.
 */
int reiserfs_cache_default_acl(struct inode *inode)
{
	struct posix_acl *acl;
	int nblocks = 0;

	if (IS_PRIVATE(inode))
		return 0;

	acl = reiserfs_get_acl(inode, ACL_TYPE_DEFAULT);

	if (acl && !IS_ERR(acl)) {
		int size = reiserfs_acl_size(acl->a_count);

		/* Other xattrs can be created during inode creation. We don't
		 * want to claim too many blocks, so we check to see if we
		 * we need to create the tree to the xattrs, and then we
		 * just want two files. */
		nblocks = reiserfs_xattr_jcreate_nblocks(inode);
		nblocks += JOURNAL_BLOCKS_PER_OBJECT(inode->i_sb);

		REISERFS_I(inode)->i_flags |= i_has_xattr_dir;

		/* We need to account for writes + bitmaps for two files */
		nblocks += reiserfs_xattr_nblocks(inode, size) * 4;
		posix_acl_release(acl);
	}

	return nblocks;
}

/*
 * Called under i_mutex
 */
int reiserfs_acl_chmod(struct inode *inode)
{
	if (IS_PRIVATE(inode))
		return 0;
	if (get_inode_sd_version(inode) == STAT_DATA_V1 ||
	    !reiserfs_posixacl(inode->i_sb))
		return 0;

	return posix_acl_chmod(inode, inode->i_mode);
}