aboutsummaryrefslogtreecommitdiffstats
blob: a0f84abb0d09d34e0893e6c61b6e01c287a9946a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
/*
 * Copyright (c) 2000-2003,2005 Silicon Graphics, Inc.
 * All Rights Reserved.
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License as
 * published by the Free Software Foundation.
 *
 * This program is distributed in the hope that it would be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 *
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write the Free Software Foundation,
 * Inc.,  51 Franklin St, Fifth Floor, Boston, MA  02110-1301  USA
 */
#ifndef __XFS_IOPS_H__
#define __XFS_IOPS_H__

struct xfs_inode;

extern const struct file_operations xfs_file_operations;
extern const struct file_operations xfs_dir_file_operations;

extern ssize_t xfs_vn_listxattr(struct dentry *, char *data, size_t size);

/*
 * Internal setattr interfaces.
 */
#define XFS_ATTR_NOACL		0x01	/* Don't call posix_acl_chmod */

extern void xfs_setattr_time(struct xfs_inode *ip, struct iattr *iattr);
extern int xfs_setattr_nonsize(struct xfs_inode *ip, struct iattr *vap,
			       int flags);
extern int xfs_setattr_size(struct xfs_inode *ip, struct iattr *vap);

#endif /* __XFS_IOPS_H__ */