aboutsummaryrefslogtreecommitdiffstats
blob: 1a96fdaa33d54befd4fde55b5af79c1c51b887ac (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
/*
 * List of cgroup subsystems.
 *
 * DO NOT ADD ANY SUBSYSTEM WITHOUT EXPLICIT ACKS FROM CGROUP MAINTAINERS.
 */

/*
 * This file *must* be included with SUBSYS() defined.
 * SUBSYS_TAG() is a noop if undefined.
 */

#ifndef SUBSYS_TAG
#define __TMP_SUBSYS_TAG
#define SUBSYS_TAG(_x)
#endif

#if IS_ENABLED(CONFIG_CPUSETS)
SUBSYS(cpuset)
#endif

#if IS_ENABLED(CONFIG_CGROUP_SCHED)
SUBSYS(cpu)
#endif

#if IS_ENABLED(CONFIG_CGROUP_CPUACCT)
SUBSYS(cpuacct)
#endif

#if IS_ENABLED(CONFIG_BLK_CGROUP)
SUBSYS(io)
#endif

#if IS_ENABLED(CONFIG_MEMCG)
SUBSYS(memory)
#endif

#if IS_ENABLED(CONFIG_CGROUP_DEVICE)
SUBSYS(devices)
#endif

#if IS_ENABLED(CONFIG_CGROUP_FREEZER)
SUBSYS(freezer)
#endif

#if IS_ENABLED(CONFIG_CGROUP_NET_CLASSID)
SUBSYS(net_cls)
#endif

#if IS_ENABLED(CONFIG_CGROUP_PERF)
SUBSYS(perf_event)
#endif

#if IS_ENABLED(CONFIG_CGROUP_NET_PRIO)
SUBSYS(net_prio)
#endif

#if IS_ENABLED(CONFIG_CGROUP_HUGETLB)
SUBSYS(hugetlb)
#endif

/*
 * Subsystems that implement the can_fork() family of callbacks.
 */
SUBSYS_TAG(CANFORK_START)

#if IS_ENABLED(CONFIG_CGROUP_PIDS)
SUBSYS(pids)
#endif

SUBSYS_TAG(CANFORK_END)

/*
 * The following subsystems are not supported on the default hierarchy.
 */
#if IS_ENABLED(CONFIG_CGROUP_DEBUG)
SUBSYS(debug)
#endif

#ifdef __TMP_SUBSYS_TAG
#undef __TMP_SUBSYS_TAG
#undef SUBSYS_TAG
#endif

/*
 * DO NOT ADD ANY SUBSYSTEM WITHOUT EXPLICIT ACKS FROM CGROUP MAINTAINERS.
 */