aboutsummaryrefslogtreecommitdiffstats
blob: 94bad77eeb4a19d4fbfeef6461a103f5b7e9dbcc (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
/*
 *  include/linux/clkdev.h
 *
 *  Copyright (C) 2008 Russell King.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 *
 * Helper for the clk API to assist looking up a struct clk.
 */
#ifndef __CLKDEV_H
#define __CLKDEV_H

#include <asm/clkdev.h>

struct clk;
struct device;

struct clk_lookup {
	struct list_head	node;
	const char		*dev_id;
	const char		*con_id;
	struct clk		*clk;
};

#define CLKDEV_INIT(d, n, c)	\
	{			\
		.dev_id = d,	\
		.con_id = n,	\
		.clk = c,	\
	}

struct clk_lookup *clkdev_alloc(struct clk *clk, const char *con_id,
	const char *dev_fmt, ...);

void clkdev_add(struct clk_lookup *cl);
void clkdev_drop(struct clk_lookup *cl);

void clkdev_add_table(struct clk_lookup *, size_t);
int clk_add_alias(const char *, const char *, char *, struct device *);

int clk_register_clkdev(struct clk *, const char *, const char *, ...);
int clk_register_clkdevs(struct clk *, struct clk_lookup *, size_t);

#ifdef CONFIG_COMMON_CLK
int __clk_get(struct clk *clk);
void __clk_put(struct clk *clk);
#endif

#endif