aboutsummaryrefslogtreecommitdiffstats
blob: ac07ff090919309c4f51d0a29cfeb9f9a7d673e4 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
#ifndef _LINUX_DMA_MAPPING_H
#define _LINUX_DMA_MAPPING_H

#include <linux/string.h>
#include <linux/device.h>
#include <linux/err.h>
#include <linux/dma-attrs.h>
#include <linux/dma-direction.h>
#include <linux/scatterlist.h>

/*
 * A dma_addr_t can hold any valid DMA or bus address for the platform.
 * It can be given to a device to use as a DMA source or target.  A CPU cannot
 * reference a dma_addr_t directly because there may be translation between
 * its physical address space and the bus address space.
 */
struct dma_map_ops {
	void* (*alloc)(struct device *dev, size_t size,
				dma_addr_t *dma_handle, gfp_t gfp,
				struct dma_attrs *attrs);
	void (*free)(struct device *dev, size_t size,
			      void *vaddr, dma_addr_t dma_handle,
			      struct dma_attrs *attrs);
	int (*mmap)(struct device *, struct vm_area_struct *,
			  void *, dma_addr_t, size_t, struct dma_attrs *attrs);

	int (*get_sgtable)(struct device *dev, struct sg_table *sgt, void *,
			   dma_addr_t, size_t, struct dma_attrs *attrs);

	dma_addr_t (*map_page)(struct device *dev, struct page *page,
			       unsigned long offset, size_t size,
			       enum dma_data_direction dir,
			       struct dma_attrs *attrs);
	void (*unmap_page)(struct device *dev, dma_addr_t dma_handle,
			   size_t size, enum dma_data_direction dir,
			   struct dma_attrs *attrs);
	/*
	 * map_sg returns 0 on error and a value > 0 on success.
	 * It should never return a value < 0.
	 */
	int (*map_sg)(struct device *dev, struct scatterlist *sg,
		      int nents, enum dma_data_direction dir,
		      struct dma_attrs *attrs);
	void (*unmap_sg)(struct device *dev,
			 struct scatterlist *sg, int nents,
			 enum dma_data_direction dir,
			 struct dma_attrs *attrs);
	void (*sync_single_for_cpu)(struct device *dev,
				    dma_addr_t dma_handle, size_t size,
				    enum dma_data_direction dir);
	void (*sync_single_for_device)(struct device *dev,
				       dma_addr_t dma_handle, size_t size,
				       enum dma_data_direction dir);
	void (*sync_sg_for_cpu)(struct device *dev,
				struct scatterlist *sg, int nents,
				enum dma_data_direction dir);
	void (*sync_sg_for_device)(struct device *dev,
				   struct scatterlist *sg, int nents,
				   enum dma_data_direction dir);
	int (*mapping_error)(struct device *dev, dma_addr_t dma_addr);
	int (*dma_supported)(struct device *dev, u64 mask);
	int (*set_dma_mask)(struct device *dev, u64 mask);
#ifdef ARCH_HAS_DMA_GET_REQUIRED_MASK
	u64 (*get_required_mask)(struct device *dev);
#endif
	int is_phys;
};

#define DMA_BIT_MASK(n)	(((n) == 64) ? ~0ULL : ((1ULL<<(n))-1))

#define DMA_MASK_NONE	0x0ULL

static inline int valid_dma_direction(int dma_direction)
{
	return ((dma_direction == DMA_BIDIRECTIONAL) ||
		(dma_direction == DMA_TO_DEVICE) ||
		(dma_direction == DMA_FROM_DEVICE));
}

static inline int is_device_dma_capable(struct device *dev)
{
	return dev->dma_mask != NULL && *dev->dma_mask != DMA_MASK_NONE;
}

#ifdef CONFIG_HAS_DMA
#include <asm/dma-mapping.h>
#else
#include <asm-generic/dma-mapping-broken.h>
#endif

static inline u64 dma_get_mask(struct device *dev)
{
	if (dev && dev->dma_mask && *dev->dma_mask)
		return *dev->dma_mask;
	return DMA_BIT_MASK(32);
}

#ifdef CONFIG_ARCH_HAS_DMA_SET_COHERENT_MASK
int dma_set_coherent_mask(struct device *dev, u64 mask);
#else
static inline int dma_set_coherent_mask(struct device *dev, u64 mask)
{
	if (!dma_supported(dev, mask))
		return -EIO;
	dev->coherent_dma_mask = mask;
	return 0;
}
#endif

/*
 * Set both the DMA mask and the coherent DMA mask to the same thing.
 * Note that we don't check the return value from dma_set_coherent_mask()
 * as the DMA API guarantees that the coherent DMA mask can be set to
 * the same or smaller than the streaming DMA mask.
 */
static inline int dma_set_mask_and_coherent(struct device *dev, u64 mask)
{
	int rc = dma_set_mask(dev, mask);
	if (rc == 0)
		dma_set_coherent_mask(dev, mask);
	return rc;
}

/*
 * Similar to the above, except it deals with the case where the device
 * does not have dev->dma_mask appropriately setup.
 */
static inline int dma_coerce_mask_and_coherent(struct device *dev, u64 mask)
{
	dev->dma_mask = &dev->coherent_dma_mask;
	return dma_set_mask_and_coherent(dev, mask);
}

extern u64 dma_get_required_mask(struct device *dev);

#ifndef arch_setup_dma_ops
static inline void arch_setup_dma_ops(struct device *dev, u64 dma_base,
				      u64 size, struct iommu_ops *iommu,
				      bool coherent) { }
#endif

#ifndef arch_teardown_dma_ops
static inline void arch_teardown_dma_ops(struct device *dev) { }
#endif

static inline unsigned int dma_get_max_seg_size(struct device *dev)
{
	return dev->dma_parms ? dev->dma_parms->max_segment_size : 65536;
}

static inline unsigned int dma_set_max_seg_size(struct device *dev,
						unsigned int size)
{
	if (dev->dma_parms) {
		dev->dma_parms->max_segment_size = size;
		return 0;
	} else
		return -EIO;
}

static inline unsigned long dma_get_seg_boundary(struct device *dev)
{
	return dev->dma_parms ?
		dev->dma_parms->segment_boundary_mask : 0xffffffff;
}

static inline int dma_set_seg_boundary(struct device *dev, unsigned long mask)
{
	if (dev->dma_parms) {
		dev->dma_parms->segment_boundary_mask = mask;
		return 0;
	} else
		return -EIO;
}

#ifndef dma_max_pfn
static inline unsigned long dma_max_pfn(struct device *dev)
{
	return *dev->dma_mask >> PAGE_SHIFT;
}
#endif

static inline void *dma_zalloc_coherent(struct device *dev, size_t size,
					dma_addr_t *dma_handle, gfp_t flag)
{
	void *ret = dma_alloc_coherent(dev, size, dma_handle,
				       flag | __GFP_ZERO);
	return ret;
}

#ifdef CONFIG_HAS_DMA
static inline int dma_get_cache_alignment(void)
{
#ifdef ARCH_DMA_MINALIGN
	return ARCH_DMA_MINALIGN;
#endif
	return 1;
}
#endif

/* flags for the coherent memory api */
#define	DMA_MEMORY_MAP			0x01
#define DMA_MEMORY_IO			0x02
#define DMA_MEMORY_INCLUDES_CHILDREN	0x04
#define DMA_MEMORY_EXCLUSIVE		0x08

#ifndef ARCH_HAS_DMA_DECLARE_COHERENT_MEMORY
static inline int
dma_declare_coherent_memory(struct device *dev, phys_addr_t phys_addr,
			    dma_addr_t device_addr, size_t size, int flags)
{
	return 0;
}

static inline void
dma_release_declared_memory(struct device *dev)
{
}

static inline void *
dma_mark_declared_memory_occupied(struct device *dev,
				  dma_addr_t device_addr, size_t size)
{
	return ERR_PTR(-EBUSY);
}
#endif

/*
 * Managed DMA API
 */
extern void *dmam_alloc_coherent(struct device *dev, size_t size,
				 dma_addr_t *dma_handle, gfp_t gfp);
extern void dmam_free_coherent(struct device *dev, size_t size, void *vaddr,
			       dma_addr_t dma_handle);
extern void *dmam_alloc_noncoherent(struct device *dev, size_t size,
				    dma_addr_t *dma_handle, gfp_t gfp);
extern void dmam_free_noncoherent(struct device *dev, size_t size, void *vaddr,
				  dma_addr_t dma_handle);
#ifdef ARCH_HAS_DMA_DECLARE_COHERENT_MEMORY
extern int dmam_declare_coherent_memory(struct device *dev,
					phys_addr_t phys_addr,
					dma_addr_t device_addr, size_t size,
					int flags);
extern void dmam_release_declared_memory(struct device *dev);
#else /* ARCH_HAS_DMA_DECLARE_COHERENT_MEMORY */
static inline int dmam_declare_coherent_memory(struct device *dev,
				phys_addr_t phys_addr, dma_addr_t device_addr,
				size_t size, gfp_t gfp)
{
	return 0;
}

static inline void dmam_release_declared_memory(struct device *dev)
{
}
#endif /* ARCH_HAS_DMA_DECLARE_COHERENT_MEMORY */

#ifndef CONFIG_HAVE_DMA_ATTRS
struct dma_attrs;

#define dma_map_single_attrs(dev, cpu_addr, size, dir, attrs) \
	dma_map_single(dev, cpu_addr, size, dir)

#define dma_unmap_single_attrs(dev, dma_addr, size, dir, attrs) \
	dma_unmap_single(dev, dma_addr, size, dir)

#define dma_map_sg_attrs(dev, sgl, nents, dir, attrs) \
	dma_map_sg(dev, sgl, nents, dir)

#define dma_unmap_sg_attrs(dev, sgl, nents, dir, attrs) \
	dma_unmap_sg(dev, sgl, nents, dir)

#else
static inline void *dma_alloc_writecombine(struct device *dev, size_t size,
					   dma_addr_t *dma_addr, gfp_t gfp)
{
	DEFINE_DMA_ATTRS(attrs);
	dma_set_attr(DMA_ATTR_WRITE_COMBINE, &attrs);
	return dma_alloc_attrs(dev, size, dma_addr, gfp, &attrs);
}

static inline void dma_free_writecombine(struct device *dev, size_t size,
					 void *cpu_addr, dma_addr_t dma_addr)
{
	DEFINE_DMA_ATTRS(attrs);
	dma_set_attr(DMA_ATTR_WRITE_COMBINE, &attrs);
	return dma_free_attrs(dev, size, cpu_addr, dma_addr, &attrs);
}

static inline int dma_mmap_writecombine(struct device *dev,
					struct vm_area_struct *vma,
					void *cpu_addr, dma_addr_t dma_addr,
					size_t size)
{
	DEFINE_DMA_ATTRS(attrs);
	dma_set_attr(DMA_ATTR_WRITE_COMBINE, &attrs);
	return dma_mmap_attrs(dev, vma, cpu_addr, dma_addr, size, &attrs);
}
#endif /* CONFIG_HAVE_DMA_ATTRS */

#ifdef CONFIG_NEED_DMA_MAP_STATE
#define DEFINE_DMA_UNMAP_ADDR(ADDR_NAME)        dma_addr_t ADDR_NAME
#define DEFINE_DMA_UNMAP_LEN(LEN_NAME)          __u32 LEN_NAME
#define dma_unmap_addr(PTR, ADDR_NAME)           ((PTR)->ADDR_NAME)
#define dma_unmap_addr_set(PTR, ADDR_NAME, VAL)  (((PTR)->ADDR_NAME) = (VAL))
#define dma_unmap_len(PTR, LEN_NAME)             ((PTR)->LEN_NAME)
#define dma_unmap_len_set(PTR, LEN_NAME, VAL)    (((PTR)->LEN_NAME) = (VAL))
#else
#define DEFINE_DMA_UNMAP_ADDR(ADDR_NAME)
#define DEFINE_DMA_UNMAP_LEN(LEN_NAME)
#define dma_unmap_addr(PTR, ADDR_NAME)           (0)
#define dma_unmap_addr_set(PTR, ADDR_NAME, VAL)  do { } while (0)
#define dma_unmap_len(PTR, LEN_NAME)             (0)
#define dma_unmap_len_set(PTR, LEN_NAME, VAL)    do { } while (0)
#endif

#endif