aboutsummaryrefslogtreecommitdiffstats
blob: 63904ba6887ea1d1eb60881c122aa9cf182cff4f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
/* ------------------------------------------------------------------------- */
/* i2c-algo-bit.h i2c driver algorithms for bit-shift adapters               */
/* ------------------------------------------------------------------------- */
/*   Copyright (C) 1995-99 Simon G. Vogl

    This program is free software; you can redistribute it and/or modify
    it under the terms of the GNU General Public License as published by
    the Free Software Foundation; either version 2 of the License, or
    (at your option) any later version.

    This program is distributed in the hope that it will be useful,
    but WITHOUT ANY WARRANTY; without even the implied warranty of
    MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
    GNU General Public License for more details.

    You should have received a copy of the GNU General Public License
    along with this program; if not, write to the Free Software
    Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston,
    MA 02110-1301 USA.							     */
/* ------------------------------------------------------------------------- */

/* With some changes from Kyösti Mälkki <kmalkki@cc.hut.fi> and even
   Frodo Looijaard <frodol@dds.nl> */

#ifndef _LINUX_I2C_ALGO_BIT_H
#define _LINUX_I2C_ALGO_BIT_H

/* --- Defines for bit-adapters ---------------------------------------	*/
/*
 * This struct contains the hw-dependent functions of bit-style adapters to
 * manipulate the line states, and to init any hw-specific features. This is
 * only used if you have more than one hw-type of adapter running.
 */
struct i2c_algo_bit_data {
	void *data;		/* private data for lowlevel routines */
	void (*setsda) (void *data, int state);
	void (*setscl) (void *data, int state);
	int  (*getsda) (void *data);
	int  (*getscl) (void *data);
	int  (*pre_xfer)  (struct i2c_adapter *);
	void (*post_xfer) (struct i2c_adapter *);

	/* local settings */
	int udelay;		/* half clock cycle time in us,
				   minimum 2 us for fast-mode I2C,
				   minimum 5 us for standard-mode I2C and SMBus,
				   maximum 50 us for SMBus */
	int timeout;		/* in jiffies */
};

int i2c_bit_add_bus(struct i2c_adapter *);
int i2c_bit_add_numbered_bus(struct i2c_adapter *);
extern const struct i2c_algorithm i2c_bit_algo;

#endif /* _LINUX_I2C_ALGO_BIT_H */