aboutsummaryrefslogtreecommitdiffstats
blob: c1bcb1f1d73b5b04ac39def6625e55c570b2bda7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
/*
 * i2c-gpio interface to platform code
 *
 * Copyright (C) 2007 Atmel Corporation
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */
#ifndef _LINUX_I2C_GPIO_H
#define _LINUX_I2C_GPIO_H

/**
 * struct i2c_gpio_platform_data - Platform-dependent data for i2c-gpio
 * @sda_pin: GPIO pin ID to use for SDA
 * @scl_pin: GPIO pin ID to use for SCL
 * @udelay: signal toggle delay. SCL frequency is (500 / udelay) kHz
 * @timeout: clock stretching timeout in jiffies. If the slave keeps
 *	SCL low for longer than this, the transfer will time out.
 * @sda_is_open_drain: SDA is configured as open drain, i.e. the pin
 *	isn't actively driven high when setting the output value high.
 *	gpio_get_value() must return the actual pin state even if the
 *	pin is configured as an output.
 * @scl_is_open_drain: SCL is set up as open drain. Same requirements
 *	as for sda_is_open_drain apply.
 * @scl_is_output_only: SCL output drivers cannot be turned off.
 */
struct i2c_gpio_platform_data {
	unsigned int	sda_pin;
	unsigned int	scl_pin;
	int		udelay;
	int		timeout;
	unsigned int	sda_is_open_drain:1;
	unsigned int	scl_is_open_drain:1;
	unsigned int	scl_is_output_only:1;
};

#endif /* _LINUX_I2C_GPIO_H */