aboutsummaryrefslogtreecommitdiffstats
blob: 34edf1f6c9a3c42acf94e6055952eb3c3ad66ad6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
/*
 *	Types and definitions for AF_INET6 
 *	Linux INET6 implementation 
 *
 *	Authors:
 *	Pedro Roque		<roque@di.fc.ul.pt>	
 *
 *	Sources:
 *	IPv6 Program Interfaces for BSD Systems
 *      <draft-ietf-ipngwg-bsd-api-05.txt>
 *
 *	Advanced Sockets API for IPv6
 *	<draft-stevens-advanced-api-00.txt>
 *
 *	This program is free software; you can redistribute it and/or
 *      modify it under the terms of the GNU General Public License
 *      as published by the Free Software Foundation; either version
 *      2 of the License, or (at your option) any later version.
 */
#ifndef _LINUX_IN6_H
#define _LINUX_IN6_H

#include <uapi/linux/in6.h>

/* IPv6 Wildcard Address (::) and Loopback Address (::1) defined in RFC2553
 * NOTE: Be aware the IN6ADDR_* constants and in6addr_* externals are defined
 * in network byte order, not in host byte order as are the IPv4 equivalents
 */
extern const struct in6_addr in6addr_any;
#define IN6ADDR_ANY_INIT { { { 0,0,0,0,0,0,0,0,0,0,0,0,0,0,0,0 } } }
extern const struct in6_addr in6addr_loopback;
#define IN6ADDR_LOOPBACK_INIT { { { 0,0,0,0,0,0,0,0,0,0,0,0,0,0,0,1 } } }
extern const struct in6_addr in6addr_linklocal_allnodes;
#define IN6ADDR_LINKLOCAL_ALLNODES_INIT	\
		{ { { 0xff,2,0,0,0,0,0,0,0,0,0,0,0,0,0,1 } } }
extern const struct in6_addr in6addr_linklocal_allrouters;
#define IN6ADDR_LINKLOCAL_ALLROUTERS_INIT \
		{ { { 0xff,2,0,0,0,0,0,0,0,0,0,0,0,0,0,2 } } }
extern const struct in6_addr in6addr_interfacelocal_allnodes;
#define IN6ADDR_INTERFACELOCAL_ALLNODES_INIT \
		{ { { 0xff,1,0,0,0,0,0,0,0,0,0,0,0,0,0,1 } } }
extern const struct in6_addr in6addr_interfacelocal_allrouters;
#define IN6ADDR_INTERFACELOCAL_ALLROUTERS_INIT \
		{ { { 0xff,1,0,0,0,0,0,0,0,0,0,0,0,0,0,2 } } }
extern const struct in6_addr in6addr_sitelocal_allrouters;
#define IN6ADDR_SITELOCAL_ALLROUTERS_INIT \
		{ { { 0xff,5,0,0,0,0,0,0,0,0,0,0,0,0,0,2 } } }
#endif