aboutsummaryrefslogtreecommitdiffstats
blob: cbfb171bbcbaaf169726b00a2013683e3ec94a1b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
#ifndef _KBD_KERN_H
#define _KBD_KERN_H

#include <linux/tty.h>
#include <linux/interrupt.h>
#include <linux/keyboard.h>

extern struct tasklet_struct keyboard_tasklet;

extern char *func_table[MAX_NR_FUNC];
extern char func_buf[];
extern char *funcbufptr;
extern int funcbufsize, funcbufleft;

/*
 * kbd->xxx contains the VC-local things (flag settings etc..)
 *
 * Note: externally visible are LED_SCR, LED_NUM, LED_CAP defined in kd.h
 *       The code in KDGETLED / KDSETLED depends on the internal and
 *       external order being the same.
 *
 * Note: lockstate is used as index in the array key_map.
 */
struct kbd_struct {

	unsigned char lockstate;
/* 8 modifiers - the names do not have any meaning at all;
   they can be associated to arbitrarily chosen keys */
#define VC_SHIFTLOCK	KG_SHIFT	/* shift lock mode */
#define VC_ALTGRLOCK	KG_ALTGR	/* altgr lock mode */
#define VC_CTRLLOCK	KG_CTRL 	/* control lock mode */
#define VC_ALTLOCK	KG_ALT  	/* alt lock mode */
#define VC_SHIFTLLOCK	KG_SHIFTL	/* shiftl lock mode */
#define VC_SHIFTRLOCK	KG_SHIFTR	/* shiftr lock mode */
#define VC_CTRLLLOCK	KG_CTRLL 	/* ctrll lock mode */
#define VC_CTRLRLOCK	KG_CTRLR 	/* ctrlr lock mode */
	unsigned char slockstate; 	/* for `sticky' Shift, Ctrl, etc. */

	unsigned char ledmode:1;
#define LED_SHOW_FLAGS 0        /* traditional state */
#define LED_SHOW_IOCTL 1        /* only change leds upon ioctl */

	unsigned char ledflagstate:4;	/* flags, not lights */
	unsigned char default_ledflagstate:4;
#define VC_SCROLLOCK	0	/* scroll-lock mode */
#define VC_NUMLOCK	1	/* numeric lock mode */
#define VC_CAPSLOCK	2	/* capslock mode */
#define VC_KANALOCK	3	/* kanalock mode */

	unsigned char kbdmode:3;	/* one 3-bit value */
#define VC_XLATE	0	/* translate keycodes using keymap */
#define VC_MEDIUMRAW	1	/* medium raw (keycode) mode */
#define VC_RAW		2	/* raw (scancode) mode */
#define VC_UNICODE	3	/* Unicode mode */
#define VC_OFF		4	/* disabled mode */

	unsigned char modeflags:5;
#define VC_APPLIC	0	/* application key mode */
#define VC_CKMODE	1	/* cursor key mode */
#define VC_REPEAT	2	/* keyboard repeat */
#define VC_CRLF		3	/* 0 - enter sends CR, 1 - enter sends CRLF */
#define VC_META		4	/* 0 - meta, 1 - meta=prefix with ESC */
};

extern int kbd_init(void);

extern void setledstate(struct kbd_struct *kbd, unsigned int led);

extern int do_poke_blanked_console;

extern void (*kbd_ledfunc)(unsigned int led);

extern int set_console(int nr);
extern void schedule_console_callback(void);

/* FIXME: review locking for vt.c callers */
static inline void set_leds(void)
{
	tasklet_schedule(&keyboard_tasklet);
}

static inline int vc_kbd_mode(struct kbd_struct * kbd, int flag)
{
	return ((kbd->modeflags >> flag) & 1);
}

static inline int vc_kbd_led(struct kbd_struct * kbd, int flag)
{
	return ((kbd->ledflagstate >> flag) & 1);
}

static inline void set_vc_kbd_mode(struct kbd_struct * kbd, int flag)
{
	kbd->modeflags |= 1 << flag;
}

static inline void set_vc_kbd_led(struct kbd_struct * kbd, int flag)
{
	kbd->ledflagstate |= 1 << flag;
}

static inline void clr_vc_kbd_mode(struct kbd_struct * kbd, int flag)
{
	kbd->modeflags &= ~(1 << flag);
}

static inline void clr_vc_kbd_led(struct kbd_struct * kbd, int flag)
{
	kbd->ledflagstate &= ~(1 << flag);
}

static inline void chg_vc_kbd_lock(struct kbd_struct * kbd, int flag)
{
	kbd->lockstate ^= 1 << flag;
}

static inline void chg_vc_kbd_slock(struct kbd_struct * kbd, int flag)
{
	kbd->slockstate ^= 1 << flag;
}

static inline void chg_vc_kbd_mode(struct kbd_struct * kbd, int flag)
{
	kbd->modeflags ^= 1 << flag;
}

static inline void chg_vc_kbd_led(struct kbd_struct * kbd, int flag)
{
	kbd->ledflagstate ^= 1 << flag;
}

#define U(x) ((x) ^ 0xf000)

#define BRL_UC_ROW 0x2800

/* keyboard.c */

struct console;

void compute_shiftstate(void);

/* defkeymap.c */

extern unsigned int keymap_count;

#endif