aboutsummaryrefslogtreecommitdiffstats
blob: f822c3c113777113958418a4cb4fdca4151ad21f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
/*
 *
 * Definitions for mount interface. This describes the in the kernel build 
 * linkedlist with mounted filesystems.
 *
 * Author:  Marco van Wieringen <mvw@planets.elm.net>
 *
 */
#ifndef _LINUX_MOUNT_H
#define _LINUX_MOUNT_H

#include <linux/types.h>
#include <linux/list.h>
#include <linux/nodemask.h>
#include <linux/spinlock.h>
#include <linux/seqlock.h>
#include <linux/atomic.h>

struct super_block;
struct vfsmount;
struct dentry;
struct mnt_namespace;

#define MNT_NOSUID	0x01
#define MNT_NODEV	0x02
#define MNT_NOEXEC	0x04
#define MNT_NOATIME	0x08
#define MNT_NODIRATIME	0x10
#define MNT_RELATIME	0x20
#define MNT_READONLY	0x40	/* does the user want this to be r/o? */

#define MNT_SHRINKABLE	0x100
#define MNT_WRITE_HOLD	0x200

#define MNT_SHARED	0x1000	/* if the vfsmount is a shared mount */
#define MNT_UNBINDABLE	0x2000	/* if the vfsmount is a unbindable mount */
/*
 * MNT_SHARED_MASK is the set of flags that should be cleared when a
 * mount becomes shared.  Currently, this is only the flag that says a
 * mount cannot be bind mounted, since this is how we create a mount
 * that shares events with another mount.  If you add a new MNT_*
 * flag, consider how it interacts with shared mounts.
 */
#define MNT_SHARED_MASK	(MNT_UNBINDABLE)
#define MNT_USER_SETTABLE_MASK  (MNT_NOSUID | MNT_NODEV | MNT_NOEXEC \
				 | MNT_NOATIME | MNT_NODIRATIME | MNT_RELATIME \
				 | MNT_READONLY)
#define MNT_ATIME_MASK (MNT_NOATIME | MNT_NODIRATIME | MNT_RELATIME )

#define MNT_INTERNAL_FLAGS (MNT_SHARED | MNT_WRITE_HOLD | MNT_INTERNAL | \
			    MNT_DOOMED | MNT_SYNC_UMOUNT | MNT_MARKED)

#define MNT_INTERNAL	0x4000

#define MNT_LOCK_ATIME		0x040000
#define MNT_LOCK_NOEXEC		0x080000
#define MNT_LOCK_NOSUID		0x100000
#define MNT_LOCK_NODEV		0x200000
#define MNT_LOCK_READONLY	0x400000
#define MNT_LOCKED		0x800000
#define MNT_DOOMED		0x1000000
#define MNT_SYNC_UMOUNT		0x2000000
#define MNT_MARKED		0x4000000
#define MNT_UMOUNT		0x8000000

struct vfsmount {
	struct dentry *mnt_root;	/* root of the mounted tree */
	struct super_block *mnt_sb;	/* pointer to superblock */
	int mnt_flags;
};

struct file; /* forward dec */
struct path;

extern int mnt_want_write(struct vfsmount *mnt);
extern int mnt_want_write_file(struct file *file);
extern int mnt_clone_write(struct vfsmount *mnt);
extern void mnt_drop_write(struct vfsmount *mnt);
extern void mnt_drop_write_file(struct file *file);
extern void mntput(struct vfsmount *mnt);
extern struct vfsmount *mntget(struct vfsmount *mnt);
extern struct vfsmount *mnt_clone_internal(struct path *path);
extern int __mnt_is_readonly(struct vfsmount *mnt);

struct path;
extern struct vfsmount *clone_private_mount(struct path *path);

struct file_system_type;
extern struct vfsmount *vfs_kern_mount(struct file_system_type *type,
				      int flags, const char *name,
				      void *data);

extern void mnt_set_expiry(struct vfsmount *mnt, struct list_head *expiry_list);
extern void mark_mounts_for_expiry(struct list_head *mounts);

extern dev_t name_to_dev_t(const char *name);

#endif /* _LINUX_MOUNT_H */