aboutsummaryrefslogtreecommitdiffstats
blob: 3d46fb4708e051ef78f4be83651f4a707a14b56d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
/*
 *  linux/include/linux/nmi.h
 */
#ifndef LINUX_NMI_H
#define LINUX_NMI_H

#include <linux/sched.h>
#include <asm/irq.h>

/**
 * touch_nmi_watchdog - restart NMI watchdog timeout.
 * 
 * If the architecture supports the NMI watchdog, touch_nmi_watchdog()
 * may be used to reset the timeout - for code which intentionally
 * disables interrupts for a long time. This call is stateless.
 */
#if defined(CONFIG_HAVE_NMI_WATCHDOG) || defined(CONFIG_HARDLOCKUP_DETECTOR)
#include <asm/nmi.h>
extern void touch_nmi_watchdog(void);
#else
static inline void touch_nmi_watchdog(void)
{
	touch_softlockup_watchdog();
}
#endif

#if defined(CONFIG_HARDLOCKUP_DETECTOR)
extern void hardlockup_detector_disable(void);
#else
static inline void hardlockup_detector_disable(void)
{
}
#endif

/*
 * Create trigger_all_cpu_backtrace() out of the arch-provided
 * base function. Return whether such support was available,
 * to allow calling code to fall back to some other mechanism:
 */
#ifdef arch_trigger_all_cpu_backtrace
static inline bool trigger_all_cpu_backtrace(void)
{
	arch_trigger_all_cpu_backtrace(true);

	return true;
}
static inline bool trigger_allbutself_cpu_backtrace(void)
{
	arch_trigger_all_cpu_backtrace(false);
	return true;
}
#else
static inline bool trigger_all_cpu_backtrace(void)
{
	return false;
}
static inline bool trigger_allbutself_cpu_backtrace(void)
{
	return false;
}
#endif

#ifdef CONFIG_LOCKUP_DETECTOR
int hw_nmi_is_cpu_stuck(struct pt_regs *);
u64 hw_nmi_get_sample_period(int watchdog_thresh);
extern int nmi_watchdog_enabled;
extern int soft_watchdog_enabled;
extern int watchdog_user_enabled;
extern int watchdog_thresh;
extern int sysctl_softlockup_all_cpu_backtrace;
struct ctl_table;
extern int proc_watchdog(struct ctl_table *, int ,
			 void __user *, size_t *, loff_t *);
extern int proc_nmi_watchdog(struct ctl_table *, int ,
			     void __user *, size_t *, loff_t *);
extern int proc_soft_watchdog(struct ctl_table *, int ,
			      void __user *, size_t *, loff_t *);
extern int proc_watchdog_thresh(struct ctl_table *, int ,
				void __user *, size_t *, loff_t *);
#endif

#ifdef CONFIG_HAVE_ACPI_APEI_NMI
#include <asm/nmi.h>
#endif

#endif