aboutsummaryrefslogtreecommitdiffstats
blob: 3e96a6a7610338ff8ddd825a21ddc9bc5fe52e8b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
/*
  File: linux/posix_acl.h

  (C) 2002 Andreas Gruenbacher, <a.gruenbacher@computer.org>
*/


#ifndef __LINUX_POSIX_ACL_H
#define __LINUX_POSIX_ACL_H

#include <linux/bug.h>
#include <linux/slab.h>
#include <linux/rcupdate.h>

#define ACL_UNDEFINED_ID	(-1)

/* a_type field in acl_user_posix_entry_t */
#define ACL_TYPE_ACCESS		(0x8000)
#define ACL_TYPE_DEFAULT	(0x4000)

/* e_tag entry in struct posix_acl_entry */
#define ACL_USER_OBJ		(0x01)
#define ACL_USER		(0x02)
#define ACL_GROUP_OBJ		(0x04)
#define ACL_GROUP		(0x08)
#define ACL_MASK		(0x10)
#define ACL_OTHER		(0x20)

/* permissions in the e_perm field */
#define ACL_READ		(0x04)
#define ACL_WRITE		(0x02)
#define ACL_EXECUTE		(0x01)
//#define ACL_ADD		(0x08)
//#define ACL_DELETE		(0x10)

struct posix_acl_entry {
	short			e_tag;
	unsigned short		e_perm;
	union {
		kuid_t		e_uid;
		kgid_t		e_gid;
	};
};

struct posix_acl {
	union {
		atomic_t		a_refcount;
		struct rcu_head		a_rcu;
	};
	unsigned int		a_count;
	struct posix_acl_entry	a_entries[0];
};

#define FOREACH_ACL_ENTRY(pa, acl, pe) \
	for(pa=(acl)->a_entries, pe=pa+(acl)->a_count; pa<pe; pa++)


/*
 * Duplicate an ACL handle.
 */
static inline struct posix_acl *
posix_acl_dup(struct posix_acl *acl)
{
	if (acl)
		atomic_inc(&acl->a_refcount);
	return acl;
}

/*
 * Free an ACL handle.
 */
static inline void
posix_acl_release(struct posix_acl *acl)
{
	if (acl && atomic_dec_and_test(&acl->a_refcount))
		kfree_rcu(acl, a_rcu);
}


/* posix_acl.c */

extern void posix_acl_init(struct posix_acl *, int);
extern struct posix_acl *posix_acl_alloc(int, gfp_t);
extern int posix_acl_valid(const struct posix_acl *);
extern int posix_acl_permission(struct inode *, const struct posix_acl *, int);
extern struct posix_acl *posix_acl_from_mode(umode_t, gfp_t);
extern int posix_acl_equiv_mode(const struct posix_acl *, umode_t *);
extern int __posix_acl_create(struct posix_acl **, gfp_t, umode_t *);
extern int __posix_acl_chmod(struct posix_acl **, gfp_t, umode_t);

extern struct posix_acl *get_posix_acl(struct inode *, int);
extern int set_posix_acl(struct inode *, int, struct posix_acl *);

#ifdef CONFIG_FS_POSIX_ACL
extern int posix_acl_chmod(struct inode *, umode_t);
extern int posix_acl_create(struct inode *, umode_t *, struct posix_acl **,
		struct posix_acl **);

extern int simple_set_acl(struct inode *, struct posix_acl *, int);
extern int simple_acl_create(struct inode *, struct inode *);

struct posix_acl **acl_by_type(struct inode *inode, int type);
struct posix_acl *get_cached_acl(struct inode *inode, int type);
struct posix_acl *get_cached_acl_rcu(struct inode *inode, int type);
void set_cached_acl(struct inode *inode, int type, struct posix_acl *acl);
void forget_cached_acl(struct inode *inode, int type);
void forget_all_cached_acls(struct inode *inode);

static inline void cache_no_acl(struct inode *inode)
{
	inode->i_acl = NULL;
	inode->i_default_acl = NULL;
}
#else
static inline int posix_acl_chmod(struct inode *inode, umode_t mode)
{
	return 0;
}

#define simple_set_acl		NULL

static inline int simple_acl_create(struct inode *dir, struct inode *inode)
{
	return 0;
}
static inline void cache_no_acl(struct inode *inode)
{
}

static inline int posix_acl_create(struct inode *inode, umode_t *mode,
		struct posix_acl **default_acl, struct posix_acl **acl)
{
	*default_acl = *acl = NULL;
	return 0;
}

static inline void forget_all_cached_acls(struct inode *inode)
{
}
#endif /* CONFIG_FS_POSIX_ACL */

struct posix_acl *get_acl(struct inode *inode, int type);

#endif  /* __LINUX_POSIX_ACL_H */