aboutsummaryrefslogtreecommitdiffstats
blob: a7ff409f386d0fadcb318fd41eefe90d97783145 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
#ifndef _LINUX_REBOOT_H
#define _LINUX_REBOOT_H


#include <linux/notifier.h>
#include <uapi/linux/reboot.h>

#define SYS_DOWN	0x0001	/* Notify of system down */
#define SYS_RESTART	SYS_DOWN
#define SYS_HALT	0x0002	/* Notify of system halt */
#define SYS_POWER_OFF	0x0003	/* Notify of system power off */

enum reboot_mode {
	REBOOT_COLD = 0,
	REBOOT_WARM,
	REBOOT_HARD,
	REBOOT_SOFT,
	REBOOT_GPIO,
};
extern enum reboot_mode reboot_mode;

enum reboot_type {
	BOOT_TRIPLE	= 't',
	BOOT_KBD	= 'k',
	BOOT_BIOS	= 'b',
	BOOT_ACPI	= 'a',
	BOOT_EFI	= 'e',
	BOOT_CF9_FORCE	= 'p',
	BOOT_CF9_SAFE	= 'q',
};
extern enum reboot_type reboot_type;

extern int reboot_default;
extern int reboot_cpu;
extern int reboot_force;


extern int register_reboot_notifier(struct notifier_block *);
extern int unregister_reboot_notifier(struct notifier_block *);

extern int register_restart_handler(struct notifier_block *);
extern int unregister_restart_handler(struct notifier_block *);
extern void do_kernel_restart(char *cmd);

/*
 * Architecture-specific implementations of sys_reboot commands.
 */

extern void migrate_to_reboot_cpu(void);
extern void machine_restart(char *cmd);
extern void machine_halt(void);
extern void machine_power_off(void);

extern void machine_shutdown(void);
struct pt_regs;
extern void machine_crash_shutdown(struct pt_regs *);

/*
 * Architecture independent implemenations of sys_reboot commands.
 */

extern void kernel_restart_prepare(char *cmd);
extern void kernel_restart(char *cmd);
extern void kernel_halt(void);
extern void kernel_power_off(void);

extern int C_A_D; /* for sysctl */
void ctrl_alt_del(void);

#define POWEROFF_CMD_PATH_LEN	256
extern char poweroff_cmd[POWEROFF_CMD_PATH_LEN];

extern void orderly_poweroff(bool force);
extern void orderly_reboot(void);

/*
 * Emergency restart, callable from an interrupt handler.
 */

extern void emergency_restart(void);
#include <asm/emergency-restart.h>

#endif /* _LINUX_REBOOT_H */