aboutsummaryrefslogtreecommitdiffstats
blob: fbb76a46c8a58949de16941288f5cefc06e0d253 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
/*
 * This is the official version 1.1 of sdb.h
 */
#ifndef __SDB_H__
#define __SDB_H__
#ifdef __KERNEL__
#include <linux/types.h>
#else
#include <stdint.h>
#endif

/*
 * All structures are 64 bytes long and are expected
 * to live in an array, one for each interconnect.
 * Most fields of the structures are shared among the
 * various types, and most-specific fields are at the
 * beginning (for alignment reasons, and to keep the
 * magic number at the head of the interconnect record
 */

/* Product, 40 bytes at offset 24, 8-byte aligned
 *
 * device_id is vendor-assigned; version is device-specific,
 * date is hex (e.g 0x20120501), name is UTF-8, blank-filled
 * and not terminated with a 0 byte.
 */
struct sdb_product {
	uint64_t		vendor_id;	/* 0x18..0x1f */
	uint32_t		device_id;	/* 0x20..0x23 */
	uint32_t		version;	/* 0x24..0x27 */
	uint32_t		date;		/* 0x28..0x2b */
	uint8_t			name[19];	/* 0x2c..0x3e */
	uint8_t			record_type;	/* 0x3f */
};

/*
 * Component, 56 bytes at offset 8, 8-byte aligned
 *
 * The address range is first to last, inclusive
 * (for example 0x100000 - 0x10ffff)
 */
struct sdb_component {
	uint64_t		addr_first;	/* 0x08..0x0f */
	uint64_t		addr_last;	/* 0x10..0x17 */
	struct sdb_product	product;	/* 0x18..0x3f */
};

/* Type of the SDB record */
enum sdb_record_type {
	sdb_type_interconnect	= 0x00,
	sdb_type_device		= 0x01,
	sdb_type_bridge		= 0x02,
	sdb_type_integration	= 0x80,
	sdb_type_repo_url	= 0x81,
	sdb_type_synthesis	= 0x82,
	sdb_type_empty		= 0xFF,
};

/* Type 0: interconnect (first of the array)
 *
 * sdb_records is the length of the table including this first
 * record, version is 1. The bus type is enumerated later.
 */
#define				SDB_MAGIC	0x5344422d /* "SDB-" */
struct sdb_interconnect {
	uint32_t		sdb_magic;	/* 0x00-0x03 */
	uint16_t		sdb_records;	/* 0x04-0x05 */
	uint8_t			sdb_version;	/* 0x06 */
	uint8_t			sdb_bus_type;	/* 0x07 */
	struct sdb_component	sdb_component;	/* 0x08-0x3f */
};

/* Type 1: device
 *
 * class is 0 for "custom device", other values are
 * to be standardized; ABI version is for the driver,
 * bus-specific bits are defined by each bus (see below)
 */
struct sdb_device {
	uint16_t		abi_class;	/* 0x00-0x01 */
	uint8_t			abi_ver_major;	/* 0x02 */
	uint8_t			abi_ver_minor;	/* 0x03 */
	uint32_t		bus_specific;	/* 0x04-0x07 */
	struct sdb_component	sdb_component;	/* 0x08-0x3f */
};

/* Type 2: bridge
 *
 * child is the address of the nested SDB table
 */
struct sdb_bridge {
	uint64_t		sdb_child;	/* 0x00-0x07 */
	struct sdb_component	sdb_component;	/* 0x08-0x3f */
};

/* Type 0x80: integration
 *
 * all types with bit 7 set are meta-information, so
 * software can ignore the types it doesn't know. Here we
 * just provide product information for an aggregate device
 */
struct sdb_integration {
	uint8_t			reserved[24];	/* 0x00-0x17 */
	struct sdb_product	product;	/* 0x08-0x3f */
};

/* Type 0x81: Top module repository url
 *
 * again, an informative field that software can ignore
 */
struct sdb_repo_url {
	uint8_t			repo_url[63];	/* 0x00-0x3e */
	uint8_t			record_type;	/* 0x3f */
};

/* Type 0x82: Synthesis tool information
 *
 * this informative record
 */
struct sdb_synthesis {
	uint8_t			syn_name[16];	/* 0x00-0x0f */
	uint8_t			commit_id[16];	/* 0x10-0x1f */
	uint8_t			tool_name[8];	/* 0x20-0x27 */
	uint32_t		tool_version;	/* 0x28-0x2b */
	uint32_t		date;		/* 0x2c-0x2f */
	uint8_t			user_name[15];	/* 0x30-0x3e */
	uint8_t			record_type;	/* 0x3f */
};

/* Type 0xff: empty
 *
 * this allows keeping empty slots during development,
 * so they can be filled later with minimal efforts and
 * no misleading description is ever shipped -- hopefully.
 * It can also be used to pad a table to a desired length.
 */
struct sdb_empty {
	uint8_t			reserved[63];	/* 0x00-0x3e */
	uint8_t			record_type;	/* 0x3f */
};

/* The type of bus, for bus-specific flags */
enum sdb_bus_type {
	sdb_wishbone = 0x00,
	sdb_data     = 0x01,
};

#define SDB_WB_WIDTH_MASK	0x0f
#define SDB_WB_ACCESS8			0x01
#define SDB_WB_ACCESS16			0x02
#define SDB_WB_ACCESS32			0x04
#define SDB_WB_ACCESS64			0x08
#define SDB_WB_LITTLE_ENDIAN	0x80

#define SDB_DATA_READ		0x04
#define SDB_DATA_WRITE		0x02
#define SDB_DATA_EXEC		0x01

#endif /* __SDB_H__ */