aboutsummaryrefslogtreecommitdiffstats
blob: c78dcfeaf25f846ce105274d7c905aa181a53174 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
/*
 *  Shared Transport Header file
 *	To be included by the protocol stack drivers for
 *	Texas Instruments BT,FM and GPS combo chip drivers
 *	and also serves the sub-modules of the shared transport driver.
 *
 *  Copyright (C) 2009-2010 Texas Instruments
 *  Author: Pavan Savoy <pavan_savoy@ti.com>
 *
 *  This program is free software; you can redistribute it and/or modify
 *  it under the terms of the GNU General Public License version 2 as
 *  published by the Free Software Foundation.
 *
 *  This program is distributed in the hope that it will be useful,
 *  but WITHOUT ANY WARRANTY; without even the implied warranty of
 *  MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 *  GNU General Public License for more details.
 *
 *  You should have received a copy of the GNU General Public License
 *  along with this program; if not, write to the Free Software
 *  Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA  02111-1307  USA
 *
 */

#ifndef TI_WILINK_ST_H
#define TI_WILINK_ST_H

#include <linux/skbuff.h>

/**
 * enum proto-type - The protocol on WiLink chips which share a
 *	common physical interface like UART.
 */
enum proto_type {
	ST_BT,
	ST_FM,
	ST_GPS,
	ST_MAX_CHANNELS = 16,
};

/**
 * struct st_proto_s - Per Protocol structure from BT/FM/GPS to ST
 * @type: type of the protocol being registered among the
 *	available proto_type(BT, FM, GPS the protocol which share TTY).
 * @recv: the receiver callback pointing to a function in the
 *	protocol drivers called by the ST driver upon receiving
 *	relevant data.
 * @match_packet: reserved for future use, to make ST more generic
 * @reg_complete_cb: callback handler pointing to a function in protocol
 *	handler called by ST when the pending registrations are complete.
 *	The registrations are marked pending, in situations when fw
 *	download is in progress.
 * @write: pointer to function in ST provided to protocol drivers from ST,
 *	to be made use when protocol drivers have data to send to TTY.
 * @priv_data: privdate data holder for the protocol drivers, sent
 *	from the protocol drivers during registration, and sent back on
 *	reg_complete_cb and recv.
 * @chnl_id: channel id the protocol driver is interested in, the channel
 *	id is nothing but the 1st byte of the packet in UART frame.
 * @max_frame_size: size of the largest frame the protocol can receive.
 * @hdr_len: length of the header structure of the protocol.
 * @offset_len_in_hdr: this provides the offset of the length field in the
 *	header structure of the protocol header, to assist ST to know
 *	how much to receive, if the data is split across UART frames.
 * @len_size: whether the length field inside the header is 2 bytes
 *	or 1 byte.
 * @reserve: the number of bytes ST needs to reserve in the skb being
 *	prepared for the protocol driver.
 */
struct st_proto_s {
	enum proto_type type;
	long (*recv) (void *, struct sk_buff *);
	unsigned char (*match_packet) (const unsigned char *data);
	void (*reg_complete_cb) (void *, char data);
	long (*write) (struct sk_buff *skb);
	void *priv_data;

	unsigned char chnl_id;
	unsigned short max_frame_size;
	unsigned char hdr_len;
	unsigned char offset_len_in_hdr;
	unsigned char len_size;
	unsigned char reserve;
};

extern long st_register(struct st_proto_s *);
extern long st_unregister(struct st_proto_s *);

extern struct ti_st_plat_data   *dt_pdata;

/*
 * header information used by st_core.c
 */

/* states of protocol list */
#define ST_NOTEMPTY	1
#define ST_EMPTY	0

/*
 * possible st_states
 */
#define ST_INITIALIZING		1
#define ST_REG_IN_PROGRESS	2
#define ST_REG_PENDING		3
#define ST_WAITING_FOR_RESP	4

/**
 * struct st_data_s - ST core internal structure
 * @st_state: different states of ST like initializing, registration
 *	in progress, this is mainly used to return relevant err codes
 *	when protocol drivers are registering. It is also used to track
 *	the recv function, as in during fw download only HCI events
 *	can occur , where as during other times other events CH8, CH9
 *	can occur.
 * @tty: tty provided by the TTY core for line disciplines.
 * @tx_skb: If for some reason the tty's write returns lesser bytes written
 *	then to maintain the rest of data to be written on next instance.
 *	This needs to be protected, hence the lock inside wakeup func.
 * @tx_state: if the data is being written onto the TTY and protocol driver
 *	wants to send more, queue up data and mark that there is
 *	more data to send.
 * @list: the list of protocols registered, only MAX can exist, one protocol
 *	can register only once.
 * @rx_state: states to be maintained inside st's tty receive
 * @rx_count: count to be maintained inside st's tty receieve
 * @rx_skb: the skb where all data for a protocol gets accumulated,
 *	since tty might not call receive when a complete event packet
 *	is received, the states, count and the skb needs to be maintained.
 * @rx_chnl: the channel ID for which the data is getting accumalated for.
 * @txq: the list of skbs which needs to be sent onto the TTY.
 * @tx_waitq: if the chip is not in AWAKE state, the skbs needs to be queued
 *	up in here, PM(WAKEUP_IND) data needs to be sent and then the skbs
 *	from waitq can be moved onto the txq.
 *	Needs locking too.
 * @lock: the lock to protect skbs, queues, and ST states.
 * @protos_registered: count of the protocols registered, also when 0 the
 *	chip enable gpio can be toggled, and when it changes to 1 the fw
 *	needs to be downloaded to initialize chip side ST.
 * @ll_state: the various PM states the chip can be, the states are notified
 *	to us, when the chip sends relevant PM packets(SLEEP_IND, WAKE_IND).
 * @kim_data: reference to the parent encapsulating structure.
 *
 */
struct st_data_s {
	unsigned long st_state;
	struct sk_buff *tx_skb;
#define ST_TX_SENDING	1
#define ST_TX_WAKEUP	2
	unsigned long tx_state;
	struct st_proto_s *list[ST_MAX_CHANNELS];
	bool is_registered[ST_MAX_CHANNELS];
	unsigned long rx_state;
	unsigned long rx_count;
	struct sk_buff *rx_skb;
	unsigned char rx_chnl;
	struct sk_buff_head txq, tx_waitq;
	spinlock_t lock;
	unsigned char	protos_registered;
	unsigned long ll_state;
	void *kim_data;
	struct tty_struct *tty;
};

/*
 * wrapper around tty->ops->write_room to check
 * availability during firmware download
 */
int st_get_uart_wr_room(struct st_data_s *st_gdata);
/**
 * st_int_write -
 * point this to tty->driver->write or tty->ops->write
 * depending upon the kernel version
 */
int st_int_write(struct st_data_s*, const unsigned char*, int);

/**
 * st_write -
 * internal write function, passed onto protocol drivers
 * via the write function ptr of protocol struct
 */
long st_write(struct sk_buff *);

/* function to be called from ST-LL */
void st_ll_send_frame(enum proto_type, struct sk_buff *);

/* internal wake up function */
void st_tx_wakeup(struct st_data_s *st_data);

/* init, exit entry funcs called from KIM */
int st_core_init(struct st_data_s **);
void st_core_exit(struct st_data_s *);

/* ask for reference from KIM */
void st_kim_ref(struct st_data_s **, int);

#define GPS_STUB_TEST
#ifdef GPS_STUB_TEST
int gps_chrdrv_stub_write(const unsigned char*, int);
void gps_chrdrv_stub_init(void);
#endif

/*
 * header information used by st_kim.c
 */

/* time in msec to wait for
 * line discipline to be installed
 */
#define LDISC_TIME	1000
#define CMD_RESP_TIME	800
#define CMD_WR_TIME	5000
#define MAKEWORD(a, b)  ((unsigned short)(((unsigned char)(a)) \
	| ((unsigned short)((unsigned char)(b))) << 8))

#define GPIO_HIGH 1
#define GPIO_LOW  0

/* the Power-On-Reset logic, requires to attempt
 * to download firmware onto chip more than once
 * since the self-test for chip takes a while
 */
#define POR_RETRY_COUNT 5

/**
 * struct chip_version - save the chip version
 */
struct chip_version {
	unsigned short full;
	unsigned short chip;
	unsigned short min_ver;
	unsigned short maj_ver;
};

#define UART_DEV_NAME_LEN 32
/**
 * struct kim_data_s - the KIM internal data, embedded as the
 *	platform's drv data. One for each ST device in the system.
 * @uim_pid: KIM needs to communicate with UIM to request to install
 *	the ldisc by opening UART when protocol drivers register.
 * @kim_pdev: the platform device added in one of the board-XX.c file
 *	in arch/XX/ directory, 1 for each ST device.
 * @kim_rcvd: completion handler to notify when data was received,
 *	mainly used during fw download, which involves multiple send/wait
 *	for each of the HCI-VS commands.
 * @ldisc_installed: completion handler to notify that the UIM accepted
 *	the request to install ldisc, notify from tty_open which suggests
 *	the ldisc was properly installed.
 * @resp_buffer: data buffer for the .bts fw file name.
 * @fw_entry: firmware class struct to request/release the fw.
 * @rx_state: the rx state for kim's receive func during fw download.
 * @rx_count: the rx count for the kim's receive func during fw download.
 * @rx_skb: all of fw data might not come at once, and hence data storage for
 *	whole of the fw response, only HCI_EVENTs and hence diff from ST's
 *	response.
 * @core_data: ST core's data, which mainly is the tty's disc_data
 * @version: chip version available via a sysfs entry.
 *
 */
struct kim_data_s {
	long uim_pid;
	struct platform_device *kim_pdev;
	struct completion kim_rcvd, ldisc_installed;
	char resp_buffer[30];
	const struct firmware *fw_entry;
	unsigned nshutdown;
	unsigned long rx_state;
	unsigned long rx_count;
	struct sk_buff *rx_skb;
	struct st_data_s *core_data;
	struct chip_version version;
	unsigned char ldisc_install;
	unsigned char dev_name[UART_DEV_NAME_LEN + 1];
	unsigned flow_cntrl;
	unsigned baud_rate;
};

/**
 * functions called when 1 of the protocol drivers gets
 * registered, these need to communicate with UIM to request
 * ldisc installed, read chip_version, download relevant fw
 */
long st_kim_start(void *);
long st_kim_stop(void *);

void st_kim_complete(void *);
void kim_st_list_protocols(struct st_data_s *, void *);
void st_kim_recv(void *, const unsigned char *, long);


/*
 * BTS headers
 */
#define ACTION_SEND_COMMAND     1
#define ACTION_WAIT_EVENT       2
#define ACTION_SERIAL           3
#define ACTION_DELAY            4
#define ACTION_RUN_SCRIPT       5
#define ACTION_REMARKS          6

/**
 * struct bts_header - the fw file is NOT binary which can
 *	be sent onto TTY as is. The .bts is more a script
 *	file which has different types of actions.
 *	Each such action needs to be parsed by the KIM and
 *	relevant procedure to be called.
 */
struct bts_header {
	u32 magic;
	u32 version;
	u8 future[24];
	u8 actions[0];
} __attribute__ ((packed));

/**
 * struct bts_action - Each .bts action has its own type of
 *	data.
 */
struct bts_action {
	u16 type;
	u16 size;
	u8 data[0];
} __attribute__ ((packed));

struct bts_action_send {
	u8 data[0];
} __attribute__ ((packed));

struct bts_action_wait {
	u32 msec;
	u32 size;
	u8 data[0];
} __attribute__ ((packed));

struct bts_action_delay {
	u32 msec;
} __attribute__ ((packed));

struct bts_action_serial {
	u32 baud;
	u32 flow_control;
} __attribute__ ((packed));

/**
 * struct hci_command - the HCI-VS for intrepreting
 *	the change baud rate of host-side UART, which
 *	needs to be ignored, since UIM would do that
 *	when it receives request from KIM for ldisc installation.
 */
struct hci_command {
	u8 prefix;
	u16 opcode;
	u8 plen;
	u32 speed;
} __attribute__ ((packed));

/*
 * header information used by st_ll.c
 */

/* ST LL receiver states */
#define ST_W4_PACKET_TYPE       0
#define ST_W4_HEADER		1
#define ST_W4_DATA		2

/* ST LL state machines */
#define ST_LL_ASLEEP               0
#define ST_LL_ASLEEP_TO_AWAKE      1
#define ST_LL_AWAKE                2
#define ST_LL_AWAKE_TO_ASLEEP      3
#define ST_LL_INVALID		   4

/* different PM notifications coming from chip */
#define LL_SLEEP_IND	0x30
#define LL_SLEEP_ACK	0x31
#define LL_WAKE_UP_IND	0x32
#define LL_WAKE_UP_ACK	0x33

/* initialize and de-init ST LL */
long st_ll_init(struct st_data_s *);
long st_ll_deinit(struct st_data_s *);

/**
 * enable/disable ST LL along with KIM start/stop
 * called by ST Core
 */
void st_ll_enable(struct st_data_s *);
void st_ll_disable(struct st_data_s *);

/**
 * various funcs used by ST core to set/get the various PM states
 * of the chip.
 */
unsigned long st_ll_getstate(struct st_data_s *);
unsigned long st_ll_sleep_state(struct st_data_s *, unsigned char);
void st_ll_wakeup(struct st_data_s *);

/*
 * header information used by st_core.c for FM and GPS
 * packet parsing, the bluetooth headers are already available
 * at net/bluetooth/
 */

struct fm_event_hdr {
	u8 plen;
} __attribute__ ((packed));

#define FM_MAX_FRAME_SIZE 0xFF	/* TODO: */
#define FM_EVENT_HDR_SIZE 1	/* size of fm_event_hdr */
#define ST_FM_CH8_PKT 0x8

/* gps stuff */
struct gps_event_hdr {
	u8 opcode;
	u16 plen;
} __attribute__ ((packed));

/**
 * struct ti_st_plat_data - platform data shared between ST driver and
 *	platform specific board file which adds the ST device.
 * @nshutdown_gpio: Host's GPIO line to which chip's BT_EN is connected.
 * @dev_name: The UART/TTY name to which chip is interfaced. (eg: /dev/ttyS1)
 * @flow_cntrl: Should always be 1, since UART's CTS/RTS is used for PM
 *	purposes.
 * @baud_rate: The baud rate supported by the Host UART controller, this will
 *	be shared across with the chip via a HCI VS command from User-Space Init
 *	Mgr application.
 * @suspend:
 * @resume: legacy PM routines hooked to platform specific board file, so as
 *	to take chip-host interface specific action.
 * @chip_enable:
 * @chip_disable: Platform/Interface specific mux mode setting, GPIO
 *	configuring, Host side PM disabling etc.. can be done here.
 * @chip_asleep:
 * @chip_awake: Chip specific deep sleep states is communicated to Host
 *	specific board-xx.c to take actions such as cut UART clocks when chip
 *	asleep or run host faster when chip awake etc..
 *
 */
struct ti_st_plat_data {
	u32 nshutdown_gpio;
	unsigned char dev_name[UART_DEV_NAME_LEN]; /* uart name */
	u32 flow_cntrl; /* flow control flag */
	u32 baud_rate;
	int (*suspend)(struct platform_device *, pm_message_t);
	int (*resume)(struct platform_device *);
	int (*chip_enable) (struct kim_data_s *);
	int (*chip_disable) (struct kim_data_s *);
	int (*chip_asleep) (struct kim_data_s *);
	int (*chip_awake) (struct kim_data_s *);
};

#endif /* TI_WILINK_ST_H */