aboutsummaryrefslogtreecommitdiffstats
blob: f8492da57ad32e7607e320510a24ac0165dcd8cd (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
/*
 * Tick related global functions
 */
#ifndef _LINUX_TICK_H
#define _LINUX_TICK_H

#include <linux/clockchips.h>
#include <linux/irqflags.h>
#include <linux/percpu.h>
#include <linux/context_tracking_state.h>
#include <linux/cpumask.h>
#include <linux/sched.h>

#ifdef CONFIG_GENERIC_CLOCKEVENTS
extern void __init tick_init(void);
extern void tick_freeze(void);
extern void tick_unfreeze(void);
/* Should be core only, but ARM BL switcher requires it */
extern void tick_suspend_local(void);
/* Should be core only, but XEN resume magic and ARM BL switcher require it */
extern void tick_resume_local(void);
extern void tick_handover_do_timer(void);
extern void tick_cleanup_dead_cpu(int cpu);
#else /* CONFIG_GENERIC_CLOCKEVENTS */
static inline void tick_init(void) { }
static inline void tick_freeze(void) { }
static inline void tick_unfreeze(void) { }
static inline void tick_suspend_local(void) { }
static inline void tick_resume_local(void) { }
static inline void tick_handover_do_timer(void) { }
static inline void tick_cleanup_dead_cpu(int cpu) { }
#endif /* !CONFIG_GENERIC_CLOCKEVENTS */

#ifdef CONFIG_TICK_ONESHOT
extern void tick_irq_enter(void);
#  ifndef arch_needs_cpu
#   define arch_needs_cpu() (0)
#  endif
# else
static inline void tick_irq_enter(void) { }
#endif

#if defined(CONFIG_GENERIC_CLOCKEVENTS_BROADCAST) && defined(CONFIG_TICK_ONESHOT)
extern void hotplug_cpu__broadcast_tick_pull(int dead_cpu);
#else
static inline void hotplug_cpu__broadcast_tick_pull(int dead_cpu) { }
#endif

enum tick_broadcast_mode {
	TICK_BROADCAST_OFF,
	TICK_BROADCAST_ON,
	TICK_BROADCAST_FORCE,
};

enum tick_broadcast_state {
	TICK_BROADCAST_EXIT,
	TICK_BROADCAST_ENTER,
};

#ifdef CONFIG_GENERIC_CLOCKEVENTS_BROADCAST
extern void tick_broadcast_control(enum tick_broadcast_mode mode);
#else
static inline void tick_broadcast_control(enum tick_broadcast_mode mode) { }
#endif /* BROADCAST */

#if defined(CONFIG_GENERIC_CLOCKEVENTS_BROADCAST) && defined(CONFIG_TICK_ONESHOT)
extern int tick_broadcast_oneshot_control(enum tick_broadcast_state state);
#else
static inline int tick_broadcast_oneshot_control(enum tick_broadcast_state state) { return 0; }
#endif

static inline void tick_broadcast_enable(void)
{
	tick_broadcast_control(TICK_BROADCAST_ON);
}
static inline void tick_broadcast_disable(void)
{
	tick_broadcast_control(TICK_BROADCAST_OFF);
}
static inline void tick_broadcast_force(void)
{
	tick_broadcast_control(TICK_BROADCAST_FORCE);
}
static inline int tick_broadcast_enter(void)
{
	return tick_broadcast_oneshot_control(TICK_BROADCAST_ENTER);
}
static inline void tick_broadcast_exit(void)
{
	tick_broadcast_oneshot_control(TICK_BROADCAST_EXIT);
}

#ifdef CONFIG_NO_HZ_COMMON
extern int tick_nohz_tick_stopped(void);
extern void tick_nohz_idle_enter(void);
extern void tick_nohz_idle_exit(void);
extern void tick_nohz_irq_exit(void);
extern ktime_t tick_nohz_get_sleep_length(void);
extern u64 get_cpu_idle_time_us(int cpu, u64 *last_update_time);
extern u64 get_cpu_iowait_time_us(int cpu, u64 *last_update_time);
#else /* !CONFIG_NO_HZ_COMMON */
static inline int tick_nohz_tick_stopped(void) { return 0; }
static inline void tick_nohz_idle_enter(void) { }
static inline void tick_nohz_idle_exit(void) { }

static inline ktime_t tick_nohz_get_sleep_length(void)
{
	ktime_t len = { .tv64 = NSEC_PER_SEC/HZ };

	return len;
}
static inline u64 get_cpu_idle_time_us(int cpu, u64 *unused) { return -1; }
static inline u64 get_cpu_iowait_time_us(int cpu, u64 *unused) { return -1; }
#endif /* !CONFIG_NO_HZ_COMMON */

#ifdef CONFIG_NO_HZ_FULL
extern bool tick_nohz_full_running;
extern cpumask_var_t tick_nohz_full_mask;
extern cpumask_var_t housekeeping_mask;

static inline bool tick_nohz_full_enabled(void)
{
	if (!context_tracking_is_enabled())
		return false;

	return tick_nohz_full_running;
}

static inline bool tick_nohz_full_cpu(int cpu)
{
	if (!tick_nohz_full_enabled())
		return false;

	return cpumask_test_cpu(cpu, tick_nohz_full_mask);
}

extern void __tick_nohz_full_check(void);
extern void tick_nohz_full_kick(void);
extern void tick_nohz_full_kick_cpu(int cpu);
extern void tick_nohz_full_kick_all(void);
extern void __tick_nohz_task_switch(struct task_struct *tsk);
#else
static inline bool tick_nohz_full_enabled(void) { return false; }
static inline bool tick_nohz_full_cpu(int cpu) { return false; }
static inline void __tick_nohz_full_check(void) { }
static inline void tick_nohz_full_kick_cpu(int cpu) { }
static inline void tick_nohz_full_kick(void) { }
static inline void tick_nohz_full_kick_all(void) { }
static inline void __tick_nohz_task_switch(struct task_struct *tsk) { }
#endif

static inline bool is_housekeeping_cpu(int cpu)
{
#ifdef CONFIG_NO_HZ_FULL
	if (tick_nohz_full_enabled())
		return cpumask_test_cpu(cpu, housekeeping_mask);
#endif
	return true;
}

static inline void housekeeping_affine(struct task_struct *t)
{
#ifdef CONFIG_NO_HZ_FULL
	if (tick_nohz_full_enabled())
		set_cpus_allowed_ptr(t, housekeeping_mask);

#endif
}

static inline void tick_nohz_full_check(void)
{
	if (tick_nohz_full_enabled())
		__tick_nohz_full_check();
}

static inline void tick_nohz_task_switch(struct task_struct *tsk)
{
	if (tick_nohz_full_enabled())
		__tick_nohz_task_switch(tsk);
}

#endif