aboutsummaryrefslogtreecommitdiffstats
blob: 9c21cdf3e3b386e3090d1d4d57fe7860c6bb7be5 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
/*
 * Copyright 1998-2009 VIA Technologies, Inc. All Rights Reserved.
 * Copyright 2001-2008 S3 Graphics, Inc. All Rights Reserved.
 * Copyright 2009-2010 Jonathan Corbet <corbet@lwn.net>
 * Copyright 2010 Florian Tobias Schandinat <FlorianSchandinat@gmx.de>
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public
 * License as published by the Free Software Foundation;
 * either version 2, or (at your option) any later version.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTIES OR REPRESENTATIONS; without even
 * the implied warranty of MERCHANTABILITY or FITNESS FOR
 * A PARTICULAR PURPOSE.See the GNU General Public License
 * for more details.
 *
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write to the Free Software
 * Foundation, Inc.,
 * 59 Temple Place - Suite 330, Boston, MA 02111-1307, USA.
 */

#ifndef __VIA_CORE_H__
#define __VIA_CORE_H__
#include <linux/types.h>
#include <linux/io.h>
#include <linux/spinlock.h>
#include <linux/pci.h>

/*
 * A description of each known serial I2C/GPIO port.
 */
enum via_port_type {
	VIA_PORT_NONE = 0,
	VIA_PORT_I2C,
	VIA_PORT_GPIO,
};

enum via_port_mode {
	VIA_MODE_OFF = 0,
	VIA_MODE_I2C,		/* Used as I2C port */
	VIA_MODE_GPIO,	/* Two GPIO ports */
};

enum viafb_i2c_adap {
	VIA_PORT_26 = 0,
	VIA_PORT_31,
	VIA_PORT_25,
	VIA_PORT_2C,
	VIA_PORT_3D,
};
#define VIAFB_NUM_PORTS 5

struct via_port_cfg {
	enum via_port_type	type;
	enum via_port_mode	mode;
	u16			io_port;
	u8			ioport_index;
};

/*
 * Allow subdevs to register suspend/resume hooks.
 */
#ifdef CONFIG_PM
struct viafb_pm_hooks {
	struct list_head list;
	int (*suspend)(void *private);
	int (*resume)(void *private);
	void *private;
};

void viafb_pm_register(struct viafb_pm_hooks *hooks);
void viafb_pm_unregister(struct viafb_pm_hooks *hooks);
#endif /* CONFIG_PM */

/*
 * This is the global viafb "device" containing stuff needed by
 * all subdevs.
 */
struct viafb_dev {
	struct pci_dev *pdev;
	int chip_type;
	struct via_port_cfg *port_cfg;
	/*
	 * Spinlock for access to device registers.  Not yet
	 * globally used.
	 */
	spinlock_t reg_lock;
	/*
	 * The framebuffer MMIO region.  Little, if anything, touches
	 * this memory directly, and certainly nothing outside of the
	 * framebuffer device itself.  We *do* have to be able to allocate
	 * chunks of this memory for other devices, though.
	 */
	unsigned long fbmem_start;
	long fbmem_len;
	void __iomem *fbmem;
#if defined(CONFIG_VIDEO_VIA_CAMERA) || defined(CONFIG_VIDEO_VIA_CAMERA_MODULE)
	long camera_fbmem_offset;
	long camera_fbmem_size;
#endif
	/*
	 * The MMIO region for device registers.
	 */
	unsigned long engine_start;
	unsigned long engine_len;
	void __iomem *engine_mmio;

};

/*
 * Interrupt management.
 */

void viafb_irq_enable(u32 mask);
void viafb_irq_disable(u32 mask);

/*
 * The global interrupt control register and its bits.
 */
#define VDE_INTERRUPT	0x200	/* Video interrupt flags/masks */
#define   VDE_I_DVISENSE  0x00000001  /* DVI sense int status */
#define   VDE_I_VBLANK    0x00000002  /* Vertical blank status */
#define   VDE_I_MCCFI	  0x00000004  /* MCE compl. frame int status */
#define   VDE_I_VSYNC	  0x00000008  /* VGA VSYNC int status */
#define   VDE_I_DMA0DDONE 0x00000010  /* DMA 0 descr done */
#define   VDE_I_DMA0TDONE 0x00000020  /* DMA 0 transfer done */
#define   VDE_I_DMA1DDONE 0x00000040  /* DMA 1 descr done */
#define   VDE_I_DMA1TDONE 0x00000080  /* DMA 1 transfer done */
#define   VDE_I_C1AV      0x00000100  /* Cap Eng 1 act vid end */
#define   VDE_I_HQV0	  0x00000200  /* First HQV engine */
#define   VDE_I_HQV1      0x00000400  /* Second HQV engine */
#define   VDE_I_HQV1EN	  0x00000800  /* Second HQV engine enable */
#define   VDE_I_C0AV      0x00001000  /* Cap Eng 0 act vid end */
#define   VDE_I_C0VBI     0x00002000  /* Cap Eng 0 VBI end */
#define   VDE_I_C1VBI     0x00004000  /* Cap Eng 1 VBI end */
#define   VDE_I_VSYNC2    0x00008000  /* Sec. Disp. VSYNC */
#define   VDE_I_DVISNSEN  0x00010000  /* DVI sense enable */
#define   VDE_I_VSYNC2EN  0x00020000  /* Sec Disp VSYNC enable */
#define   VDE_I_MCCFIEN	  0x00040000  /* MC comp frame int mask enable */
#define   VDE_I_VSYNCEN   0x00080000  /* VSYNC enable */
#define   VDE_I_DMA0DDEN  0x00100000  /* DMA 0 descr done enable */
#define   VDE_I_DMA0TDEN  0x00200000  /* DMA 0 trans done enable */
#define   VDE_I_DMA1DDEN  0x00400000  /* DMA 1 descr done enable */
#define   VDE_I_DMA1TDEN  0x00800000  /* DMA 1 trans done enable */
#define   VDE_I_C1AVEN    0x01000000  /* cap 1 act vid end enable */
#define   VDE_I_HQV0EN	  0x02000000  /* First hqv engine enable */
#define   VDE_I_C1VBIEN	  0x04000000  /* Cap 1 VBI end enable */
#define   VDE_I_LVDSSI    0x08000000  /* LVDS sense interrupt */
#define   VDE_I_C0AVEN    0x10000000  /* Cap 0 act vid end enable */
#define   VDE_I_C0VBIEN   0x20000000  /* Cap 0 VBI end enable */
#define   VDE_I_LVDSSIEN  0x40000000  /* LVDS Sense enable */
#define   VDE_I_ENABLE	  0x80000000  /* Global interrupt enable */

#if defined(CONFIG_VIDEO_VIA_CAMERA) || defined(CONFIG_VIDEO_VIA_CAMERA_MODULE)
/*
 * DMA management.
 */
int viafb_request_dma(void);
void viafb_release_dma(void);
/* void viafb_dma_copy_out(unsigned int offset, dma_addr_t paddr, int len); */
int viafb_dma_copy_out_sg(unsigned int offset, struct scatterlist *sg, int nsg);

/*
 * DMA Controller registers.
 */
#define VDMA_MR0	0xe00		/* Mod reg 0 */
#define   VDMA_MR_CHAIN   0x01		/* Chaining mode */
#define   VDMA_MR_TDIE    0x02		/* Transfer done int enable */
#define VDMA_CSR0	0xe04		/* Control/status */
#define	  VDMA_C_ENABLE	  0x01		  /* DMA Enable */
#define	  VDMA_C_START	  0x02		  /* Start a transfer */
#define	  VDMA_C_ABORT	  0x04		  /* Abort a transfer */
#define	  VDMA_C_DONE	  0x08		  /* Transfer is done */
#define VDMA_MARL0	0xe20		/* Mem addr low */
#define VDMA_MARH0	0xe24		/* Mem addr high */
#define VDMA_DAR0	0xe28		/* Device address */
#define VDMA_DQWCR0	0xe2c		/* Count (16-byte) */
#define VDMA_TMR0	0xe30		/* Tile mode reg */
#define VDMA_DPRL0	0xe34		/* Not sure */
#define	  VDMA_DPR_IN	  0x08		/* Inbound transfer to FB */
#define VDMA_DPRH0	0xe38
#define VDMA_PMR0	(0xe00 + 0x134) /* Pitch mode */

/*
 * Useful stuff that probably belongs somewhere global.
 */
#define VGA_WIDTH	640
#define VGA_HEIGHT	480
#endif /* CONFIG_VIDEO_VIA_CAMERA */

/*
 * Indexed port operations.  Note that these are all multi-op
 * functions; every invocation will be racy if you're not holding
 * reg_lock.
 */

#define VIAStatus   0x3DA  /* Non-indexed port */
#define VIACR       0x3D4
#define VIASR       0x3C4
#define VIAGR       0x3CE
#define VIAAR       0x3C0

static inline u8 via_read_reg(u16 port, u8 index)
{
	outb(index, port);
	return inb(port + 1);
}

static inline void via_write_reg(u16 port, u8 index, u8 data)
{
	outb(index, port);
	outb(data, port + 1);
}

static inline void via_write_reg_mask(u16 port, u8 index, u8 data, u8 mask)
{
	u8 old;

	outb(index, port);
	old = inb(port + 1);
	outb((data & mask) | (old & ~mask), port + 1);
}

#define VIA_MISC_REG_READ	0x03CC
#define VIA_MISC_REG_WRITE	0x03C2

static inline void via_write_misc_reg_mask(u8 data, u8 mask)
{
	u8 old = inb(VIA_MISC_REG_READ);
	outb((data & mask) | (old & ~mask), VIA_MISC_REG_WRITE);
}


#endif /* __VIA_CORE_H__ */