1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
841
842
843
844
845
846
847
848
849
850
851
852
853
854
855
856
857
858
859
860
861
862
863
864
865
866
867
868
869
870
871
872
873
874
875
876
877
878
879
880
881
882
883
884
885
886
887
888
889
890
891
892
893
894
895
896
897
898
899
900
901
902
903
904
905
906
907
908
909
910
911
912
913
914
915
916
917
918
919
920
921
922
923
924
925
926
927
928
929
930
931
932
933
934
935
936
937
938
939
940
941
942
943
944
945
946
947
948
949
950
951
952
953
954
955
956
957
958
959
960
961
962
963
964
965
966
967
968
969
970
971
972
973
974
975
976
977
978
979
980
981
982
983
984
985
986
987
988
989
990
991
992
993
994
995
996
997
998
999
1000
1001
1002
1003
1004
1005
1006
1007
1008
1009
1010
1011
1012
1013
1014
1015
1016
1017
1018
1019
1020
1021
1022
1023
1024
1025
1026
1027
1028
1029
1030
1031
1032
1033
1034
1035
1036
1037
1038
1039
1040
1041
1042
1043
1044
1045
1046
1047
1048
1049
1050
1051
1052
1053
1054
1055
1056
1057
1058
1059
1060
1061
1062
1063
1064
1065
1066
1067
1068
1069
1070
1071
1072
1073
1074
1075
1076
1077
1078
1079
1080
1081
1082
1083
1084
1085
1086
1087
1088
1089
1090
1091
1092
1093
1094
1095
1096
1097
1098
1099
1100
1101
1102
1103
1104
1105
1106
1107
1108
1109
1110
1111
1112
1113
1114
1115
1116
1117
1118
1119
1120
1121
1122
1123
1124
1125
1126
1127
1128
1129
1130
1131
1132
1133
1134
1135
1136
1137
1138
1139
1140
1141
1142
1143
1144
1145
1146
1147
1148
1149
1150
1151
1152
1153
1154
1155
1156
1157
1158
1159
1160
1161
1162
1163
1164
1165
1166
1167
1168
1169
1170
1171
1172
1173
1174
1175
1176
1177
1178
1179
1180
1181
1182
1183
1184
1185
1186
1187
1188
1189
1190
1191
1192
1193
1194
1195
1196
1197
1198
1199
1200
1201
1202
1203
1204
1205
1206
1207
1208
1209
1210
1211
1212
1213
1214
1215
1216
1217
1218
1219
1220
1221
1222
1223
1224
1225
1226
1227
1228
1229
1230
1231
1232
1233
1234
1235
1236
1237
1238
1239
1240
1241
1242
1243
1244
1245
1246
1247
1248
1249
1250
1251
1252
1253
1254
1255
1256
1257
1258
1259
1260
1261
1262
1263
1264
1265
1266
1267
1268
1269
1270
1271
1272
1273
1274
1275
1276
1277
1278
1279
1280
1281
1282
1283
1284
1285
1286
1287
1288
1289
1290
1291
1292
1293
1294
1295
1296
1297
1298
1299
1300
1301
1302
1303
1304
1305
1306
1307
1308
1309
1310
1311
1312
1313
1314
1315
1316
1317
1318
1319
1320
1321
1322
1323
1324
1325
1326
1327
1328
1329
1330
1331
1332
1333
1334
1335
1336
1337
1338
1339
1340
1341
1342
1343
1344
1345
1346
1347
1348
1349
1350
1351
1352
1353
1354
1355
1356
1357
1358
1359
1360
1361
1362
1363
1364
1365
1366
1367
1368
1369
1370
1371
1372
1373
1374
1375
1376
1377
1378
1379
1380
1381
1382
1383
1384
1385
1386
1387
1388
1389
1390
1391
1392
1393
1394
1395
1396
1397
1398
1399
1400
1401
1402
1403
1404
1405
1406
1407
1408
1409
1410
1411
1412
1413
1414
1415
1416
1417
1418
1419
1420
1421
1422
1423
1424
1425
1426
1427
1428
1429
1430
1431
1432
1433
1434
1435
1436
1437
1438
1439
1440
1441
1442
1443
1444
1445
1446
1447
1448
1449
1450
1451
1452
1453
1454
1455
1456
1457
1458
1459
1460
1461
1462
1463
1464
1465
1466
1467
1468
1469
1470
1471
1472
1473
1474
1475
1476
1477
1478
1479
1480
1481
1482
1483
1484
1485
1486
1487
1488
1489
1490
1491
1492
1493
1494
1495
1496
1497
1498
1499
1500
1501
1502
1503
1504
1505
1506
1507
1508
1509
1510
1511
1512
1513
1514
1515
1516
1517
1518
1519
1520
1521
1522
1523
1524
1525
1526
1527
1528
1529
1530
1531
1532
1533
1534
1535
1536
1537
1538
1539
1540
1541
1542
1543
1544
1545
1546
1547
1548
1549
1550
1551
1552
1553
1554
1555
1556
1557
1558
1559
1560
1561
1562
1563
1564
1565
1566
1567
1568
1569
1570
1571
1572
1573
1574
1575
1576
1577
1578
1579
1580
1581
1582
1583
1584
1585
1586
1587
1588
1589
1590
1591
1592
1593
1594
1595
1596
1597
1598
1599
1600
1601
1602
1603
1604
1605
1606
1607
1608
1609
1610
1611
1612
1613
1614
1615
1616
1617
1618
1619
1620
1621
1622
1623
1624
1625
1626
1627
1628
1629
1630
1631
1632
1633
1634
1635
1636
1637
1638
1639
1640
1641
1642
1643
1644
1645
1646
1647
1648
1649
1650
1651
1652
1653
1654
1655
1656
1657
1658
1659
1660
1661
1662
1663
1664
1665
1666
1667
1668
1669
1670
1671
1672
1673
1674
1675
1676
1677
1678
1679
1680
1681
1682
1683
1684
1685
1686
1687
1688
1689
1690
1691
1692
1693
1694
1695
1696
1697
1698
1699
1700
1701
1702
1703
1704
1705
1706
1707
1708
1709
1710
1711
1712
1713
1714
1715
1716
1717
|
/*
* INET An implementation of the TCP/IP protocol suite for the LINUX
* operating system. INET is implemented using the BSD Socket
* interface as the means of communication with the user level.
*
* Definitions for the TCP module.
*
* Version: @(#)tcp.h 1.0.5 05/23/93
*
* Authors: Ross Biro
* Fred N. van Kempen, <waltje@uWalt.NL.Mugnet.ORG>
*
* This program is free software; you can redistribute it and/or
* modify it under the terms of the GNU General Public License
* as published by the Free Software Foundation; either version
* 2 of the License, or (at your option) any later version.
*/
#ifndef _TCP_H
#define _TCP_H
#define FASTRETRANS_DEBUG 1
#include <linux/list.h>
#include <linux/tcp.h>
#include <linux/bug.h>
#include <linux/slab.h>
#include <linux/cache.h>
#include <linux/percpu.h>
#include <linux/skbuff.h>
#include <linux/crypto.h>
#include <linux/cryptohash.h>
#include <linux/kref.h>
#include <linux/ktime.h>
#include <net/inet_connection_sock.h>
#include <net/inet_timewait_sock.h>
#include <net/inet_hashtables.h>
#include <net/checksum.h>
#include <net/request_sock.h>
#include <net/sock.h>
#include <net/snmp.h>
#include <net/ip.h>
#include <net/tcp_states.h>
#include <net/inet_ecn.h>
#include <net/dst.h>
#include <linux/seq_file.h>
#include <linux/memcontrol.h>
extern struct inet_hashinfo tcp_hashinfo;
extern struct percpu_counter tcp_orphan_count;
void tcp_time_wait(struct sock *sk, int state, int timeo);
#define MAX_TCP_HEADER (128 + MAX_HEADER)
#define MAX_TCP_OPTION_SPACE 40
/*
* Never offer a window over 32767 without using window scaling. Some
* poor stacks do signed 16bit maths!
*/
#define MAX_TCP_WINDOW 32767U
/* Minimal accepted MSS. It is (60+60+8) - (20+20). */
#define TCP_MIN_MSS 88U
/* The least MTU to use for probing */
#define TCP_BASE_MSS 1024
/* probing interval, default to 10 minutes as per RFC4821 */
#define TCP_PROBE_INTERVAL 600
/* Specify interval when tcp mtu probing will stop */
#define TCP_PROBE_THRESHOLD 8
/* After receiving this amount of duplicate ACKs fast retransmit starts. */
#define TCP_FASTRETRANS_THRESH 3
/* Maximal number of ACKs sent quickly to accelerate slow-start. */
#define TCP_MAX_QUICKACKS 16U
/* urg_data states */
#define TCP_URG_VALID 0x0100
#define TCP_URG_NOTYET 0x0200
#define TCP_URG_READ 0x0400
#define TCP_RETR1 3 /*
* This is how many retries it does before it
* tries to figure out if the gateway is
* down. Minimal RFC value is 3; it corresponds
* to ~3sec-8min depending on RTO.
*/
#define TCP_RETR2 15 /*
* This should take at least
* 90 minutes to time out.
* RFC1122 says that the limit is 100 sec.
* 15 is ~13-30min depending on RTO.
*/
#define TCP_SYN_RETRIES 6 /* This is how many retries are done
* when active opening a connection.
* RFC1122 says the minimum retry MUST
* be at least 180secs. Nevertheless
* this value is corresponding to
* 63secs of retransmission with the
* current initial RTO.
*/
#define TCP_SYNACK_RETRIES 5 /* This is how may retries are done
* when passive opening a connection.
* This is corresponding to 31secs of
* retransmission with the current
* initial RTO.
*/
#define TCP_TIMEWAIT_LEN (60*HZ) /* how long to wait to destroy TIME-WAIT
* state, about 60 seconds */
#define TCP_FIN_TIMEOUT TCP_TIMEWAIT_LEN
/* BSD style FIN_WAIT2 deadlock breaker.
* It used to be 3min, new value is 60sec,
* to combine FIN-WAIT-2 timeout with
* TIME-WAIT timer.
*/
#define TCP_DELACK_MAX ((unsigned)(HZ/5)) /* maximal time to delay before sending an ACK */
#if HZ >= 100
#define TCP_DELACK_MIN ((unsigned)(HZ/25)) /* minimal time to delay before sending an ACK */
#define TCP_ATO_MIN ((unsigned)(HZ/25))
#else
#define TCP_DELACK_MIN 4U
#define TCP_ATO_MIN 4U
#endif
#define TCP_RTO_MAX ((unsigned)(120*HZ))
#define TCP_RTO_MIN ((unsigned)(HZ/5))
#define TCP_TIMEOUT_INIT ((unsigned)(1*HZ)) /* RFC6298 2.1 initial RTO value */
#define TCP_TIMEOUT_FALLBACK ((unsigned)(3*HZ)) /* RFC 1122 initial RTO value, now
* used as a fallback RTO for the
* initial data transmission if no
* valid RTT sample has been acquired,
* most likely due to retrans in 3WHS.
*/
#define TCP_RESOURCE_PROBE_INTERVAL ((unsigned)(HZ/2U)) /* Maximal interval between probes
* for local resources.
*/
#define TCP_KEEPALIVE_TIME (120*60*HZ) /* two hours */
#define TCP_KEEPALIVE_PROBES 9 /* Max of 9 keepalive probes */
#define TCP_KEEPALIVE_INTVL (75*HZ)
#define MAX_TCP_KEEPIDLE 32767
#define MAX_TCP_KEEPINTVL 32767
#define MAX_TCP_KEEPCNT 127
#define MAX_TCP_SYNCNT 127
#define TCP_SYNQ_INTERVAL (HZ/5) /* Period of SYNACK timer */
#define TCP_PAWS_24DAYS (60 * 60 * 24 * 24)
#define TCP_PAWS_MSL 60 /* Per-host timestamps are invalidated
* after this time. It should be equal
* (or greater than) TCP_TIMEWAIT_LEN
* to provide reliability equal to one
* provided by timewait state.
*/
#define TCP_PAWS_WINDOW 1 /* Replay window for per-host
* timestamps. It must be less than
* minimal timewait lifetime.
*/
/*
* TCP option
*/
#define TCPOPT_NOP 1 /* Padding */
#define TCPOPT_EOL 0 /* End of options */
#define TCPOPT_MSS 2 /* Segment size negotiating */
#define TCPOPT_WINDOW 3 /* Window scaling */
#define TCPOPT_SACK_PERM 4 /* SACK Permitted */
#define TCPOPT_SACK 5 /* SACK Block */
#define TCPOPT_TIMESTAMP 8 /* Better RTT estimations/PAWS */
#define TCPOPT_MD5SIG 19 /* MD5 Signature (RFC2385) */
#define TCPOPT_FASTOPEN 34 /* Fast open (RFC7413) */
#define TCPOPT_EXP 254 /* Experimental */
/* Magic number to be after the option value for sharing TCP
* experimental options. See draft-ietf-tcpm-experimental-options-00.txt
*/
#define TCPOPT_FASTOPEN_MAGIC 0xF989
/*
* TCP option lengths
*/
#define TCPOLEN_MSS 4
#define TCPOLEN_WINDOW 3
#define TCPOLEN_SACK_PERM 2
#define TCPOLEN_TIMESTAMP 10
#define TCPOLEN_MD5SIG 18
#define TCPOLEN_FASTOPEN_BASE 2
#define TCPOLEN_EXP_FASTOPEN_BASE 4
/* But this is what stacks really send out. */
#define TCPOLEN_TSTAMP_ALIGNED 12
#define TCPOLEN_WSCALE_ALIGNED 4
#define TCPOLEN_SACKPERM_ALIGNED 4
#define TCPOLEN_SACK_BASE 2
#define TCPOLEN_SACK_BASE_ALIGNED 4
#define TCPOLEN_SACK_PERBLOCK 8
#define TCPOLEN_MD5SIG_ALIGNED 20
#define TCPOLEN_MSS_ALIGNED 4
/* Flags in tp->nonagle */
#define TCP_NAGLE_OFF 1 /* Nagle's algo is disabled */
#define TCP_NAGLE_CORK 2 /* Socket is corked */
#define TCP_NAGLE_PUSH 4 /* Cork is overridden for already queued data */
/* TCP thin-stream limits */
#define TCP_THIN_LINEAR_RETRIES 6 /* After 6 linear retries, do exp. backoff */
/* TCP initial congestion window as per draft-hkchu-tcpm-initcwnd-01 */
#define TCP_INIT_CWND 10
/* Bit Flags for sysctl_tcp_fastopen */
#define TFO_CLIENT_ENABLE 1
#define TFO_SERVER_ENABLE 2
#define TFO_CLIENT_NO_COOKIE 4 /* Data in SYN w/o cookie option */
/* Accept SYN data w/o any cookie option */
#define TFO_SERVER_COOKIE_NOT_REQD 0x200
/* Force enable TFO on all listeners, i.e., not requiring the
* TCP_FASTOPEN socket option. SOCKOPT1/2 determine how to set max_qlen.
*/
#define TFO_SERVER_WO_SOCKOPT1 0x400
#define TFO_SERVER_WO_SOCKOPT2 0x800
extern struct inet_timewait_death_row tcp_death_row;
/* sysctl variables for tcp */
extern int sysctl_tcp_timestamps;
extern int sysctl_tcp_window_scaling;
extern int sysctl_tcp_sack;
extern int sysctl_tcp_fin_timeout;
extern int sysctl_tcp_keepalive_time;
extern int sysctl_tcp_keepalive_probes;
extern int sysctl_tcp_keepalive_intvl;
extern int sysctl_tcp_syn_retries;
extern int sysctl_tcp_synack_retries;
extern int sysctl_tcp_retries1;
extern int sysctl_tcp_retries2;
extern int sysctl_tcp_orphan_retries;
extern int sysctl_tcp_syncookies;
extern int sysctl_tcp_fastopen;
extern int sysctl_tcp_retrans_collapse;
extern int sysctl_tcp_stdurg;
extern int sysctl_tcp_rfc1337;
extern int sysctl_tcp_abort_on_overflow;
extern int sysctl_tcp_max_orphans;
extern int sysctl_tcp_fack;
extern int sysctl_tcp_reordering;
extern int sysctl_tcp_max_reordering;
extern int sysctl_tcp_dsack;
extern long sysctl_tcp_mem[3];
extern int sysctl_tcp_wmem[3];
extern int sysctl_tcp_rmem[3];
extern int sysctl_tcp_app_win;
extern int sysctl_tcp_adv_win_scale;
extern int sysctl_tcp_tw_reuse;
extern int sysctl_tcp_frto;
extern int sysctl_tcp_low_latency;
extern int sysctl_tcp_nometrics_save;
extern int sysctl_tcp_moderate_rcvbuf;
extern int sysctl_tcp_tso_win_divisor;
extern int sysctl_tcp_workaround_signed_windows;
extern int sysctl_tcp_slow_start_after_idle;
extern int sysctl_tcp_thin_linear_timeouts;
extern int sysctl_tcp_thin_dupack;
extern int sysctl_tcp_early_retrans;
extern int sysctl_tcp_limit_output_bytes;
extern int sysctl_tcp_challenge_ack_limit;
extern unsigned int sysctl_tcp_notsent_lowat;
extern int sysctl_tcp_min_tso_segs;
extern int sysctl_tcp_autocorking;
extern int sysctl_tcp_invalid_ratelimit;
extern atomic_long_t tcp_memory_allocated;
extern struct percpu_counter tcp_sockets_allocated;
extern int tcp_memory_pressure;
/*
* The next routines deal with comparing 32 bit unsigned ints
* and worry about wraparound (automatic with unsigned arithmetic).
*/
static inline bool before(__u32 seq1, __u32 seq2)
{
return (__s32)(seq1-seq2) < 0;
}
#define after(seq2, seq1) before(seq1, seq2)
/* is s2<=s1<=s3 ? */
static inline bool between(__u32 seq1, __u32 seq2, __u32 seq3)
{
return seq3 - seq2 >= seq1 - seq2;
}
static inline bool tcp_out_of_memory(struct sock *sk)
{
if (sk->sk_wmem_queued > SOCK_MIN_SNDBUF &&
sk_memory_allocated(sk) > sk_prot_mem_limits(sk, 2))
return true;
return false;
}
static inline bool tcp_too_many_orphans(struct sock *sk, int shift)
{
struct percpu_counter *ocp = sk->sk_prot->orphan_count;
int orphans = percpu_counter_read_positive(ocp);
if (orphans << shift > sysctl_tcp_max_orphans) {
orphans = percpu_counter_sum_positive(ocp);
if (orphans << shift > sysctl_tcp_max_orphans)
return true;
}
return false;
}
bool tcp_check_oom(struct sock *sk, int shift);
/* syncookies: remember time of last synqueue overflow */
static inline void tcp_synq_overflow(struct sock *sk)
{
tcp_sk(sk)->rx_opt.ts_recent_stamp = jiffies;
}
/* syncookies: no recent synqueue overflow on this listening socket? */
static inline bool tcp_synq_no_recent_overflow(const struct sock *sk)
{
unsigned long last_overflow = tcp_sk(sk)->rx_opt.ts_recent_stamp;
return time_after(jiffies, last_overflow + TCP_TIMEOUT_FALLBACK);
}
extern struct proto tcp_prot;
#define TCP_INC_STATS(net, field) SNMP_INC_STATS((net)->mib.tcp_statistics, field)
#define TCP_INC_STATS_BH(net, field) SNMP_INC_STATS_BH((net)->mib.tcp_statistics, field)
#define TCP_DEC_STATS(net, field) SNMP_DEC_STATS((net)->mib.tcp_statistics, field)
#define TCP_ADD_STATS_USER(net, field, val) SNMP_ADD_STATS_USER((net)->mib.tcp_statistics, field, val)
#define TCP_ADD_STATS(net, field, val) SNMP_ADD_STATS((net)->mib.tcp_statistics, field, val)
void tcp_tasklet_init(void);
void tcp_v4_err(struct sk_buff *skb, u32);
void tcp_shutdown(struct sock *sk, int how);
void tcp_v4_early_demux(struct sk_buff *skb);
int tcp_v4_rcv(struct sk_buff *skb);
int tcp_v4_tw_remember_stamp(struct inet_timewait_sock *tw);
int tcp_sendmsg(struct sock *sk, struct msghdr *msg, size_t size);
int tcp_sendpage(struct sock *sk, struct page *page, int offset, size_t size,
int flags);
void tcp_release_cb(struct sock *sk);
void tcp_wfree(struct sk_buff *skb);
void tcp_write_timer_handler(struct sock *sk);
void tcp_delack_timer_handler(struct sock *sk);
int tcp_ioctl(struct sock *sk, int cmd, unsigned long arg);
int tcp_rcv_state_process(struct sock *sk, struct sk_buff *skb,
const struct tcphdr *th, unsigned int len);
void tcp_rcv_established(struct sock *sk, struct sk_buff *skb,
const struct tcphdr *th, unsigned int len);
void tcp_rcv_space_adjust(struct sock *sk);
int tcp_twsk_unique(struct sock *sk, struct sock *sktw, void *twp);
void tcp_twsk_destructor(struct sock *sk);
ssize_t tcp_splice_read(struct socket *sk, loff_t *ppos,
struct pipe_inode_info *pipe, size_t len,
unsigned int flags);
static inline void tcp_dec_quickack_mode(struct sock *sk,
const unsigned int pkts)
{
struct inet_connection_sock *icsk = inet_csk(sk);
if (icsk->icsk_ack.quick) {
if (pkts >= icsk->icsk_ack.quick) {
icsk->icsk_ack.quick = 0;
/* Leaving quickack mode we deflate ATO. */
icsk->icsk_ack.ato = TCP_ATO_MIN;
} else
icsk->icsk_ack.quick -= pkts;
}
}
#define TCP_ECN_OK 1
#define TCP_ECN_QUEUE_CWR 2
#define TCP_ECN_DEMAND_CWR 4
#define TCP_ECN_SEEN 8
enum tcp_tw_status {
TCP_TW_SUCCESS = 0,
TCP_TW_RST = 1,
TCP_TW_ACK = 2,
TCP_TW_SYN = 3
};
enum tcp_tw_status tcp_timewait_state_process(struct inet_timewait_sock *tw,
struct sk_buff *skb,
const struct tcphdr *th);
struct sock *tcp_check_req(struct sock *sk, struct sk_buff *skb,
struct request_sock *req, bool fastopen);
int tcp_child_process(struct sock *parent, struct sock *child,
struct sk_buff *skb);
void tcp_enter_loss(struct sock *sk);
void tcp_clear_retrans(struct tcp_sock *tp);
void tcp_update_metrics(struct sock *sk);
void tcp_init_metrics(struct sock *sk);
void tcp_metrics_init(void);
bool tcp_peer_is_proven(struct request_sock *req, struct dst_entry *dst,
bool paws_check, bool timestamps);
bool tcp_remember_stamp(struct sock *sk);
bool tcp_tw_remember_stamp(struct inet_timewait_sock *tw);
void tcp_fetch_timewait_stamp(struct sock *sk, struct dst_entry *dst);
void tcp_disable_fack(struct tcp_sock *tp);
void tcp_close(struct sock *sk, long timeout);
void tcp_init_sock(struct sock *sk);
unsigned int tcp_poll(struct file *file, struct socket *sock,
struct poll_table_struct *wait);
int tcp_getsockopt(struct sock *sk, int level, int optname,
char __user *optval, int __user *optlen);
int tcp_setsockopt(struct sock *sk, int level, int optname,
char __user *optval, unsigned int optlen);
int compat_tcp_getsockopt(struct sock *sk, int level, int optname,
char __user *optval, int __user *optlen);
int compat_tcp_setsockopt(struct sock *sk, int level, int optname,
char __user *optval, unsigned int optlen);
void tcp_set_keepalive(struct sock *sk, int val);
void tcp_syn_ack_timeout(const struct request_sock *req);
int tcp_recvmsg(struct sock *sk, struct msghdr *msg, size_t len, int nonblock,
int flags, int *addr_len);
void tcp_parse_options(const struct sk_buff *skb,
struct tcp_options_received *opt_rx,
int estab, struct tcp_fastopen_cookie *foc);
const u8 *tcp_parse_md5sig_option(const struct tcphdr *th);
/*
* TCP v4 functions exported for the inet6 API
*/
void tcp_v4_send_check(struct sock *sk, struct sk_buff *skb);
void tcp_v4_mtu_reduced(struct sock *sk);
void tcp_req_err(struct sock *sk, u32 seq);
int tcp_v4_conn_request(struct sock *sk, struct sk_buff *skb);
struct sock *tcp_create_openreq_child(struct sock *sk,
struct request_sock *req,
struct sk_buff *skb);
void tcp_ca_openreq_child(struct sock *sk, const struct dst_entry *dst);
struct sock *tcp_v4_syn_recv_sock(struct sock *sk, struct sk_buff *skb,
struct request_sock *req,
struct dst_entry *dst);
int tcp_v4_do_rcv(struct sock *sk, struct sk_buff *skb);
int tcp_v4_connect(struct sock *sk, struct sockaddr *uaddr, int addr_len);
int tcp_connect(struct sock *sk);
struct sk_buff *tcp_make_synack(struct sock *sk, struct dst_entry *dst,
struct request_sock *req,
struct tcp_fastopen_cookie *foc);
int tcp_disconnect(struct sock *sk, int flags);
void tcp_finish_connect(struct sock *sk, struct sk_buff *skb);
int tcp_send_rcvq(struct sock *sk, struct msghdr *msg, size_t size);
void inet_sk_rx_dst_set(struct sock *sk, const struct sk_buff *skb);
/* From syncookies.c */
int __cookie_v4_check(const struct iphdr *iph, const struct tcphdr *th,
u32 cookie);
struct sock *cookie_v4_check(struct sock *sk, struct sk_buff *skb);
#ifdef CONFIG_SYN_COOKIES
/* Syncookies use a monotonic timer which increments every 60 seconds.
* This counter is used both as a hash input and partially encoded into
* the cookie value. A cookie is only validated further if the delta
* between the current counter value and the encoded one is less than this,
* i.e. a sent cookie is valid only at most for 2*60 seconds (or less if
* the counter advances immediately after a cookie is generated).
*/
#define MAX_SYNCOOKIE_AGE 2
static inline u32 tcp_cookie_time(void)
{
u64 val = get_jiffies_64();
do_div(val, 60 * HZ);
return val;
}
u32 __cookie_v4_init_sequence(const struct iphdr *iph, const struct tcphdr *th,
u16 *mssp);
__u32 cookie_v4_init_sequence(struct sock *sk, const struct sk_buff *skb,
__u16 *mss);
__u32 cookie_init_timestamp(struct request_sock *req);
bool cookie_timestamp_decode(struct tcp_options_received *opt);
bool cookie_ecn_ok(const struct tcp_options_received *opt,
const struct net *net, const struct dst_entry *dst);
/* From net/ipv6/syncookies.c */
int __cookie_v6_check(const struct ipv6hdr *iph, const struct tcphdr *th,
u32 cookie);
struct sock *cookie_v6_check(struct sock *sk, struct sk_buff *skb);
u32 __cookie_v6_init_sequence(const struct ipv6hdr *iph,
const struct tcphdr *th, u16 *mssp);
__u32 cookie_v6_init_sequence(struct sock *sk, const struct sk_buff *skb,
__u16 *mss);
#endif
/* tcp_output.c */
void __tcp_push_pending_frames(struct sock *sk, unsigned int cur_mss,
int nonagle);
bool tcp_may_send_now(struct sock *sk);
int __tcp_retransmit_skb(struct sock *, struct sk_buff *);
int tcp_retransmit_skb(struct sock *, struct sk_buff *);
void tcp_retransmit_timer(struct sock *sk);
void tcp_xmit_retransmit_queue(struct sock *);
void tcp_simple_retransmit(struct sock *);
int tcp_trim_head(struct sock *, struct sk_buff *, u32);
int tcp_fragment(struct sock *, struct sk_buff *, u32, unsigned int, gfp_t);
void tcp_send_probe0(struct sock *);
void tcp_send_partial(struct sock *);
int tcp_write_wakeup(struct sock *);
void tcp_send_fin(struct sock *sk);
void tcp_send_active_reset(struct sock *sk, gfp_t priority);
int tcp_send_synack(struct sock *);
void tcp_push_one(struct sock *, unsigned int mss_now);
void tcp_send_ack(struct sock *sk);
void tcp_send_delayed_ack(struct sock *sk);
void tcp_send_loss_probe(struct sock *sk);
bool tcp_schedule_loss_probe(struct sock *sk);
/* tcp_input.c */
void tcp_resume_early_retransmit(struct sock *sk);
void tcp_rearm_rto(struct sock *sk);
void tcp_reset(struct sock *sk);
/* tcp_timer.c */
void tcp_init_xmit_timers(struct sock *);
static inline void tcp_clear_xmit_timers(struct sock *sk)
{
inet_csk_clear_xmit_timers(sk);
}
unsigned int tcp_sync_mss(struct sock *sk, u32 pmtu);
unsigned int tcp_current_mss(struct sock *sk);
/* Bound MSS / TSO packet size with the half of the window */
static inline int tcp_bound_to_half_wnd(struct tcp_sock *tp, int pktsize)
{
int cutoff;
/* When peer uses tiny windows, there is no use in packetizing
* to sub-MSS pieces for the sake of SWS or making sure there
* are enough packets in the pipe for fast recovery.
*
* On the other hand, for extremely large MSS devices, handling
* smaller than MSS windows in this way does make sense.
*/
if (tp->max_window >= 512)
cutoff = (tp->max_window >> 1);
else
cutoff = tp->max_window;
if (cutoff && pktsize > cutoff)
return max_t(int, cutoff, 68U - tp->tcp_header_len);
else
return pktsize;
}
/* tcp.c */
void tcp_get_info(struct sock *, struct tcp_info *);
/* Read 'sendfile()'-style from a TCP socket */
typedef int (*sk_read_actor_t)(read_descriptor_t *, struct sk_buff *,
unsigned int, size_t);
int tcp_read_sock(struct sock *sk, read_descriptor_t *desc,
sk_read_actor_t recv_actor);
void tcp_initialize_rcv_mss(struct sock *sk);
int tcp_mtu_to_mss(struct sock *sk, int pmtu);
int tcp_mss_to_mtu(struct sock *sk, int mss);
void tcp_mtup_init(struct sock *sk);
void tcp_init_buffer_space(struct sock *sk);
static inline void tcp_bound_rto(const struct sock *sk)
{
if (inet_csk(sk)->icsk_rto > TCP_RTO_MAX)
inet_csk(sk)->icsk_rto = TCP_RTO_MAX;
}
static inline u32 __tcp_set_rto(const struct tcp_sock *tp)
{
return usecs_to_jiffies((tp->srtt_us >> 3) + tp->rttvar_us);
}
static inline void __tcp_fast_path_on(struct tcp_sock *tp, u32 snd_wnd)
{
tp->pred_flags = htonl((tp->tcp_header_len << 26) |
ntohl(TCP_FLAG_ACK) |
snd_wnd);
}
static inline void tcp_fast_path_on(struct tcp_sock *tp)
{
__tcp_fast_path_on(tp, tp->snd_wnd >> tp->rx_opt.snd_wscale);
}
static inline void tcp_fast_path_check(struct sock *sk)
{
struct tcp_sock *tp = tcp_sk(sk);
if (skb_queue_empty(&tp->out_of_order_queue) &&
tp->rcv_wnd &&
atomic_read(&sk->sk_rmem_alloc) < sk->sk_rcvbuf &&
!tp->urg_data)
tcp_fast_path_on(tp);
}
/* Compute the actual rto_min value */
static inline u32 tcp_rto_min(struct sock *sk)
{
const struct dst_entry *dst = __sk_dst_get(sk);
u32 rto_min = TCP_RTO_MIN;
if (dst && dst_metric_locked(dst, RTAX_RTO_MIN))
rto_min = dst_metric_rtt(dst, RTAX_RTO_MIN);
return rto_min;
}
static inline u32 tcp_rto_min_us(struct sock *sk)
{
return jiffies_to_usecs(tcp_rto_min(sk));
}
static inline bool tcp_ca_dst_locked(const struct dst_entry *dst)
{
return dst_metric_locked(dst, RTAX_CC_ALGO);
}
/* Compute the actual receive window we are currently advertising.
* Rcv_nxt can be after the window if our peer push more data
* than the offered window.
*/
static inline u32 tcp_receive_window(const struct tcp_sock *tp)
{
s32 win = tp->rcv_wup + tp->rcv_wnd - tp->rcv_nxt;
if (win < 0)
win = 0;
return (u32) win;
}
/* Choose a new window, without checks for shrinking, and without
* scaling applied to the result. The caller does these things
* if necessary. This is a "raw" window selection.
*/
u32 __tcp_select_window(struct sock *sk);
void tcp_send_window_probe(struct sock *sk);
/* TCP timestamps are only 32-bits, this causes a slight
* complication on 64-bit systems since we store a snapshot
* of jiffies in the buffer control blocks below. We decided
* to use only the low 32-bits of jiffies and hide the ugly
* casts with the following macro.
*/
#define tcp_time_stamp ((__u32)(jiffies))
static inline u32 tcp_skb_timestamp(const struct sk_buff *skb)
{
return skb->skb_mstamp.stamp_jiffies;
}
#define tcp_flag_byte(th) (((u_int8_t *)th)[13])
#define TCPHDR_FIN 0x01
#define TCPHDR_SYN 0x02
#define TCPHDR_RST 0x04
#define TCPHDR_PSH 0x08
#define TCPHDR_ACK 0x10
#define TCPHDR_URG 0x20
#define TCPHDR_ECE 0x40
#define TCPHDR_CWR 0x80
/* This is what the send packet queuing engine uses to pass
* TCP per-packet control information to the transmission code.
* We also store the host-order sequence numbers in here too.
* This is 44 bytes if IPV6 is enabled.
* If this grows please adjust skbuff.h:skbuff->cb[xxx] size appropriately.
*/
struct tcp_skb_cb {
__u32 seq; /* Starting sequence number */
__u32 end_seq; /* SEQ + FIN + SYN + datalen */
union {
/* Note : tcp_tw_isn is used in input path only
* (isn chosen by tcp_timewait_state_process())
*
* tcp_gso_segs is used in write queue only,
* cf tcp_skb_pcount()
*/
__u32 tcp_tw_isn;
__u32 tcp_gso_segs;
};
__u8 tcp_flags; /* TCP header flags. (tcp[13]) */
__u8 sacked; /* State flags for SACK/FACK. */
#define TCPCB_SACKED_ACKED 0x01 /* SKB ACK'd by a SACK block */
#define TCPCB_SACKED_RETRANS 0x02 /* SKB retransmitted */
#define TCPCB_LOST 0x04 /* SKB is lost */
#define TCPCB_TAGBITS 0x07 /* All tag bits */
#define TCPCB_REPAIRED 0x10 /* SKB repaired (no skb_mstamp) */
#define TCPCB_EVER_RETRANS 0x80 /* Ever retransmitted frame */
#define TCPCB_RETRANS (TCPCB_SACKED_RETRANS|TCPCB_EVER_RETRANS| \
TCPCB_REPAIRED)
__u8 ip_dsfield; /* IPv4 tos or IPv6 dsfield */
/* 1 byte hole */
__u32 ack_seq; /* Sequence number ACK'd */
union {
struct inet_skb_parm h4;
#if IS_ENABLED(CONFIG_IPV6)
struct inet6_skb_parm h6;
#endif
} header; /* For incoming frames */
};
#define TCP_SKB_CB(__skb) ((struct tcp_skb_cb *)&((__skb)->cb[0]))
#if IS_ENABLED(CONFIG_IPV6)
/* This is the variant of inet6_iif() that must be used by TCP,
* as TCP moves IP6CB into a different location in skb->cb[]
*/
static inline int tcp_v6_iif(const struct sk_buff *skb)
{
return TCP_SKB_CB(skb)->header.h6.iif;
}
#endif
/* Due to TSO, an SKB can be composed of multiple actual
* packets. To keep these tracked properly, we use this.
*/
static inline int tcp_skb_pcount(const struct sk_buff *skb)
{
return TCP_SKB_CB(skb)->tcp_gso_segs;
}
static inline void tcp_skb_pcount_set(struct sk_buff *skb, int segs)
{
TCP_SKB_CB(skb)->tcp_gso_segs = segs;
}
static inline void tcp_skb_pcount_add(struct sk_buff *skb, int segs)
{
TCP_SKB_CB(skb)->tcp_gso_segs += segs;
}
/* This is valid iff tcp_skb_pcount() > 1. */
static inline int tcp_skb_mss(const struct sk_buff *skb)
{
return skb_shinfo(skb)->gso_size;
}
/* Events passed to congestion control interface */
enum tcp_ca_event {
CA_EVENT_TX_START, /* first transmit when no packets in flight */
CA_EVENT_CWND_RESTART, /* congestion window restart */
CA_EVENT_COMPLETE_CWR, /* end of congestion recovery */
CA_EVENT_LOSS, /* loss timeout */
CA_EVENT_ECN_NO_CE, /* ECT set, but not CE marked */
CA_EVENT_ECN_IS_CE, /* received CE marked IP packet */
CA_EVENT_DELAYED_ACK, /* Delayed ack is sent */
CA_EVENT_NON_DELAYED_ACK,
};
/* Information about inbound ACK, passed to cong_ops->in_ack_event() */
enum tcp_ca_ack_event_flags {
CA_ACK_SLOWPATH = (1 << 0), /* In slow path processing */
CA_ACK_WIN_UPDATE = (1 << 1), /* ACK updated window */
CA_ACK_ECE = (1 << 2), /* ECE bit is set on ack */
};
/*
* Interface for adding new TCP congestion control handlers
*/
#define TCP_CA_NAME_MAX 16
#define TCP_CA_MAX 128
#define TCP_CA_BUF_MAX (TCP_CA_NAME_MAX*TCP_CA_MAX)
#define TCP_CA_UNSPEC 0
/* Algorithm can be set on socket without CAP_NET_ADMIN privileges */
#define TCP_CONG_NON_RESTRICTED 0x1
/* Requires ECN/ECT set on all packets */
#define TCP_CONG_NEEDS_ECN 0x2
union tcp_cc_info;
struct tcp_congestion_ops {
struct list_head list;
u32 key;
u32 flags;
/* initialize private data (optional) */
void (*init)(struct sock *sk);
/* cleanup private data (optional) */
void (*release)(struct sock *sk);
/* return slow start threshold (required) */
u32 (*ssthresh)(struct sock *sk);
/* do new cwnd calculation (required) */
void (*cong_avoid)(struct sock *sk, u32 ack, u32 acked);
/* call before changing ca_state (optional) */
void (*set_state)(struct sock *sk, u8 new_state);
/* call when cwnd event occurs (optional) */
void (*cwnd_event)(struct sock *sk, enum tcp_ca_event ev);
/* call when ack arrives (optional) */
void (*in_ack_event)(struct sock *sk, u32 flags);
/* new value of cwnd after loss (optional) */
u32 (*undo_cwnd)(struct sock *sk);
/* hook for packet ack accounting (optional) */
void (*pkts_acked)(struct sock *sk, u32 num_acked, s32 rtt_us);
/* get info for inet_diag (optional) */
size_t (*get_info)(struct sock *sk, u32 ext, int *attr,
union tcp_cc_info *info);
char name[TCP_CA_NAME_MAX];
struct module *owner;
};
int tcp_register_congestion_control(struct tcp_congestion_ops *type);
void tcp_unregister_congestion_control(struct tcp_congestion_ops *type);
void tcp_assign_congestion_control(struct sock *sk);
void tcp_init_congestion_control(struct sock *sk);
void tcp_cleanup_congestion_control(struct sock *sk);
int tcp_set_default_congestion_control(const char *name);
void tcp_get_default_congestion_control(char *name);
void tcp_get_available_congestion_control(char *buf, size_t len);
void tcp_get_allowed_congestion_control(char *buf, size_t len);
int tcp_set_allowed_congestion_control(char *allowed);
int tcp_set_congestion_control(struct sock *sk, const char *name);
u32 tcp_slow_start(struct tcp_sock *tp, u32 acked);
void tcp_cong_avoid_ai(struct tcp_sock *tp, u32 w, u32 acked);
u32 tcp_reno_ssthresh(struct sock *sk);
void tcp_reno_cong_avoid(struct sock *sk, u32 ack, u32 acked);
extern struct tcp_congestion_ops tcp_reno;
struct tcp_congestion_ops *tcp_ca_find_key(u32 key);
u32 tcp_ca_get_key_by_name(const char *name);
#ifdef CONFIG_INET
char *tcp_ca_get_name_by_key(u32 key, char *buffer);
#else
static inline char *tcp_ca_get_name_by_key(u32 key, char *buffer)
{
return NULL;
}
#endif
static inline bool tcp_ca_needs_ecn(const struct sock *sk)
{
const struct inet_connection_sock *icsk = inet_csk(sk);
return icsk->icsk_ca_ops->flags & TCP_CONG_NEEDS_ECN;
}
static inline void tcp_set_ca_state(struct sock *sk, const u8 ca_state)
{
struct inet_connection_sock *icsk = inet_csk(sk);
if (icsk->icsk_ca_ops->set_state)
icsk->icsk_ca_ops->set_state(sk, ca_state);
icsk->icsk_ca_state = ca_state;
}
static inline void tcp_ca_event(struct sock *sk, const enum tcp_ca_event event)
{
const struct inet_connection_sock *icsk = inet_csk(sk);
if (icsk->icsk_ca_ops->cwnd_event)
icsk->icsk_ca_ops->cwnd_event(sk, event);
}
/* These functions determine how the current flow behaves in respect of SACK
* handling. SACK is negotiated with the peer, and therefore it can vary
* between different flows.
*
* tcp_is_sack - SACK enabled
* tcp_is_reno - No SACK
* tcp_is_fack - FACK enabled, implies SACK enabled
*/
static inline int tcp_is_sack(const struct tcp_sock *tp)
{
return tp->rx_opt.sack_ok;
}
static inline bool tcp_is_reno(const struct tcp_sock *tp)
{
return !tcp_is_sack(tp);
}
static inline bool tcp_is_fack(const struct tcp_sock *tp)
{
return tp->rx_opt.sack_ok & TCP_FACK_ENABLED;
}
static inline void tcp_enable_fack(struct tcp_sock *tp)
{
tp->rx_opt.sack_ok |= TCP_FACK_ENABLED;
}
/* TCP early-retransmit (ER) is similar to but more conservative than
* the thin-dupack feature. Enable ER only if thin-dupack is disabled.
*/
static inline void tcp_enable_early_retrans(struct tcp_sock *tp)
{
tp->do_early_retrans = sysctl_tcp_early_retrans &&
sysctl_tcp_early_retrans < 4 && !sysctl_tcp_thin_dupack &&
sysctl_tcp_reordering == 3;
}
static inline void tcp_disable_early_retrans(struct tcp_sock *tp)
{
tp->do_early_retrans = 0;
}
static inline unsigned int tcp_left_out(const struct tcp_sock *tp)
{
return tp->sacked_out + tp->lost_out;
}
/* This determines how many packets are "in the network" to the best
* of our knowledge. In many cases it is conservative, but where
* detailed information is available from the receiver (via SACK
* blocks etc.) we can make more aggressive calculations.
*
* Use this for decisions involving congestion control, use just
* tp->packets_out to determine if the send queue is empty or not.
*
* Read this equation as:
*
* "Packets sent once on transmission queue" MINUS
* "Packets left network, but not honestly ACKed yet" PLUS
* "Packets fast retransmitted"
*/
static inline unsigned int tcp_packets_in_flight(const struct tcp_sock *tp)
{
return tp->packets_out - tcp_left_out(tp) + tp->retrans_out;
}
#define TCP_INFINITE_SSTHRESH 0x7fffffff
static inline bool tcp_in_initial_slowstart(const struct tcp_sock *tp)
{
return tp->snd_ssthresh >= TCP_INFINITE_SSTHRESH;
}
static inline bool tcp_in_cwnd_reduction(const struct sock *sk)
{
return (TCPF_CA_CWR | TCPF_CA_Recovery) &
(1 << inet_csk(sk)->icsk_ca_state);
}
/* If cwnd > ssthresh, we may raise ssthresh to be half-way to cwnd.
* The exception is cwnd reduction phase, when cwnd is decreasing towards
* ssthresh.
*/
static inline __u32 tcp_current_ssthresh(const struct sock *sk)
{
const struct tcp_sock *tp = tcp_sk(sk);
if (tcp_in_cwnd_reduction(sk))
return tp->snd_ssthresh;
else
return max(tp->snd_ssthresh,
((tp->snd_cwnd >> 1) +
(tp->snd_cwnd >> 2)));
}
/* Use define here intentionally to get WARN_ON location shown at the caller */
#define tcp_verify_left_out(tp) WARN_ON(tcp_left_out(tp) > tp->packets_out)
void tcp_enter_cwr(struct sock *sk);
__u32 tcp_init_cwnd(const struct tcp_sock *tp, const struct dst_entry *dst);
/* The maximum number of MSS of available cwnd for which TSO defers
* sending if not using sysctl_tcp_tso_win_divisor.
*/
static inline __u32 tcp_max_tso_deferred_mss(const struct tcp_sock *tp)
{
return 3;
}
/* Slow start with delack produces 3 packets of burst, so that
* it is safe "de facto". This will be the default - same as
* the default reordering threshold - but if reordering increases,
* we must be able to allow cwnd to burst at least this much in order
* to not pull it back when holes are filled.
*/
static __inline__ __u32 tcp_max_burst(const struct tcp_sock *tp)
{
return tp->reordering;
}
/* Returns end sequence number of the receiver's advertised window */
static inline u32 tcp_wnd_end(const struct tcp_sock *tp)
{
return tp->snd_una + tp->snd_wnd;
}
/* We follow the spirit of RFC2861 to validate cwnd but implement a more
* flexible approach. The RFC suggests cwnd should not be raised unless
* it was fully used previously. And that's exactly what we do in
* congestion avoidance mode. But in slow start we allow cwnd to grow
* as long as the application has used half the cwnd.
* Example :
* cwnd is 10 (IW10), but application sends 9 frames.
* We allow cwnd to reach 18 when all frames are ACKed.
* This check is safe because it's as aggressive as slow start which already
* risks 100% overshoot. The advantage is that we discourage application to
* either send more filler packets or data to artificially blow up the cwnd
* usage, and allow application-limited process to probe bw more aggressively.
*/
static inline bool tcp_is_cwnd_limited(const struct sock *sk)
{
const struct tcp_sock *tp = tcp_sk(sk);
/* If in slow start, ensure cwnd grows to twice what was ACKed. */
if (tp->snd_cwnd <= tp->snd_ssthresh)
return tp->snd_cwnd < 2 * tp->max_packets_out;
return tp->is_cwnd_limited;
}
static inline void tcp_check_probe_timer(struct sock *sk)
{
const struct tcp_sock *tp = tcp_sk(sk);
const struct inet_connection_sock *icsk = inet_csk(sk);
if (!tp->packets_out && !icsk->icsk_pending)
inet_csk_reset_xmit_timer(sk, ICSK_TIME_PROBE0,
icsk->icsk_rto, TCP_RTO_MAX);
}
static inline void tcp_init_wl(struct tcp_sock *tp, u32 seq)
{
tp->snd_wl1 = seq;
}
static inline void tcp_update_wl(struct tcp_sock *tp, u32 seq)
{
tp->snd_wl1 = seq;
}
/*
* Calculate(/check) TCP checksum
*/
static inline __sum16 tcp_v4_check(int len, __be32 saddr,
__be32 daddr, __wsum base)
{
return csum_tcpudp_magic(saddr,daddr,len,IPPROTO_TCP,base);
}
static inline __sum16 __tcp_checksum_complete(struct sk_buff *skb)
{
return __skb_checksum_complete(skb);
}
static inline bool tcp_checksum_complete(struct sk_buff *skb)
{
return !skb_csum_unnecessary(skb) &&
__tcp_checksum_complete(skb);
}
/* Prequeue for VJ style copy to user, combined with checksumming. */
static inline void tcp_prequeue_init(struct tcp_sock *tp)
{
tp->ucopy.task = NULL;
tp->ucopy.len = 0;
tp->ucopy.memory = 0;
skb_queue_head_init(&tp->ucopy.prequeue);
}
bool tcp_prequeue(struct sock *sk, struct sk_buff *skb);
#undef STATE_TRACE
#ifdef STATE_TRACE
static const char *statename[]={
"Unused","Established","Syn Sent","Syn Recv",
"Fin Wait 1","Fin Wait 2","Time Wait", "Close",
"Close Wait","Last ACK","Listen","Closing"
};
#endif
void tcp_set_state(struct sock *sk, int state);
void tcp_done(struct sock *sk);
static inline void tcp_sack_reset(struct tcp_options_received *rx_opt)
{
rx_opt->dsack = 0;
rx_opt->num_sacks = 0;
}
u32 tcp_default_init_rwnd(u32 mss);
/* Determine a window scaling and initial window to offer. */
void tcp_select_initial_window(int __space, __u32 mss, __u32 *rcv_wnd,
__u32 *window_clamp, int wscale_ok,
__u8 *rcv_wscale, __u32 init_rcv_wnd);
static inline int tcp_win_from_space(int space)
{
return sysctl_tcp_adv_win_scale<=0 ?
(space>>(-sysctl_tcp_adv_win_scale)) :
space - (space>>sysctl_tcp_adv_win_scale);
}
/* Note: caller must be prepared to deal with negative returns */
static inline int tcp_space(const struct sock *sk)
{
return tcp_win_from_space(sk->sk_rcvbuf -
atomic_read(&sk->sk_rmem_alloc));
}
static inline int tcp_full_space(const struct sock *sk)
{
return tcp_win_from_space(sk->sk_rcvbuf);
}
extern void tcp_openreq_init_rwin(struct request_sock *req,
struct sock *sk, struct dst_entry *dst);
void tcp_enter_memory_pressure(struct sock *sk);
static inline int keepalive_intvl_when(const struct tcp_sock *tp)
{
return tp->keepalive_intvl ? : sysctl_tcp_keepalive_intvl;
}
static inline int keepalive_time_when(const struct tcp_sock *tp)
{
return tp->keepalive_time ? : sysctl_tcp_keepalive_time;
}
static inline int keepalive_probes(const struct tcp_sock *tp)
{
return tp->keepalive_probes ? : sysctl_tcp_keepalive_probes;
}
static inline u32 keepalive_time_elapsed(const struct tcp_sock *tp)
{
const struct inet_connection_sock *icsk = &tp->inet_conn;
return min_t(u32, tcp_time_stamp - icsk->icsk_ack.lrcvtime,
tcp_time_stamp - tp->rcv_tstamp);
}
static inline int tcp_fin_time(const struct sock *sk)
{
int fin_timeout = tcp_sk(sk)->linger2 ? : sysctl_tcp_fin_timeout;
const int rto = inet_csk(sk)->icsk_rto;
if (fin_timeout < (rto << 2) - (rto >> 1))
fin_timeout = (rto << 2) - (rto >> 1);
return fin_timeout;
}
static inline bool tcp_paws_check(const struct tcp_options_received *rx_opt,
int paws_win)
{
if ((s32)(rx_opt->ts_recent - rx_opt->rcv_tsval) <= paws_win)
return true;
if (unlikely(get_seconds() >= rx_opt->ts_recent_stamp + TCP_PAWS_24DAYS))
return true;
/*
* Some OSes send SYN and SYNACK messages with tsval=0 tsecr=0,
* then following tcp messages have valid values. Ignore 0 value,
* or else 'negative' tsval might forbid us to accept their packets.
*/
if (!rx_opt->ts_recent)
return true;
return false;
}
static inline bool tcp_paws_reject(const struct tcp_options_received *rx_opt,
int rst)
{
if (tcp_paws_check(rx_opt, 0))
return false;
/* RST segments are not recommended to carry timestamp,
and, if they do, it is recommended to ignore PAWS because
"their cleanup function should take precedence over timestamps."
Certainly, it is mistake. It is necessary to understand the reasons
of this constraint to relax it: if peer reboots, clock may go
out-of-sync and half-open connections will not be reset.
Actually, the problem would be not existing if all
the implementations followed draft about maintaining clock
via reboots. Linux-2.2 DOES NOT!
However, we can relax time bounds for RST segments to MSL.
*/
if (rst && get_seconds() >= rx_opt->ts_recent_stamp + TCP_PAWS_MSL)
return false;
return true;
}
bool tcp_oow_rate_limited(struct net *net, const struct sk_buff *skb,
int mib_idx, u32 *last_oow_ack_time);
static inline void tcp_mib_init(struct net *net)
{
/* See RFC 2012 */
TCP_ADD_STATS_USER(net, TCP_MIB_RTOALGORITHM, 1);
TCP_ADD_STATS_USER(net, TCP_MIB_RTOMIN, TCP_RTO_MIN*1000/HZ);
TCP_ADD_STATS_USER(net, TCP_MIB_RTOMAX, TCP_RTO_MAX*1000/HZ);
TCP_ADD_STATS_USER(net, TCP_MIB_MAXCONN, -1);
}
/* from STCP */
static inline void tcp_clear_retrans_hints_partial(struct tcp_sock *tp)
{
tp->lost_skb_hint = NULL;
}
static inline void tcp_clear_all_retrans_hints(struct tcp_sock *tp)
{
tcp_clear_retrans_hints_partial(tp);
tp->retransmit_skb_hint = NULL;
}
/* MD5 Signature */
struct crypto_hash;
union tcp_md5_addr {
struct in_addr a4;
#if IS_ENABLED(CONFIG_IPV6)
struct in6_addr a6;
#endif
};
/* - key database */
struct tcp_md5sig_key {
struct hlist_node node;
u8 keylen;
u8 family; /* AF_INET or AF_INET6 */
union tcp_md5_addr addr;
u8 key[TCP_MD5SIG_MAXKEYLEN];
struct rcu_head rcu;
};
/* - sock block */
struct tcp_md5sig_info {
struct hlist_head head;
struct rcu_head rcu;
};
/* - pseudo header */
struct tcp4_pseudohdr {
__be32 saddr;
__be32 daddr;
__u8 pad;
__u8 protocol;
__be16 len;
};
struct tcp6_pseudohdr {
struct in6_addr saddr;
struct in6_addr daddr;
__be32 len;
__be32 protocol; /* including padding */
};
union tcp_md5sum_block {
struct tcp4_pseudohdr ip4;
#if IS_ENABLED(CONFIG_IPV6)
struct tcp6_pseudohdr ip6;
#endif
};
/* - pool: digest algorithm, hash description and scratch buffer */
struct tcp_md5sig_pool {
struct hash_desc md5_desc;
union tcp_md5sum_block md5_blk;
};
/* - functions */
int tcp_v4_md5_hash_skb(char *md5_hash, const struct tcp_md5sig_key *key,
const struct sock *sk, const struct sk_buff *skb);
int tcp_md5_do_add(struct sock *sk, const union tcp_md5_addr *addr,
int family, const u8 *newkey, u8 newkeylen, gfp_t gfp);
int tcp_md5_do_del(struct sock *sk, const union tcp_md5_addr *addr,
int family);
struct tcp_md5sig_key *tcp_v4_md5_lookup(struct sock *sk,
const struct sock *addr_sk);
#ifdef CONFIG_TCP_MD5SIG
struct tcp_md5sig_key *tcp_md5_do_lookup(struct sock *sk,
const union tcp_md5_addr *addr,
int family);
#define tcp_twsk_md5_key(twsk) ((twsk)->tw_md5_key)
#else
static inline struct tcp_md5sig_key *tcp_md5_do_lookup(struct sock *sk,
const union tcp_md5_addr *addr,
int family)
{
return NULL;
}
#define tcp_twsk_md5_key(twsk) NULL
#endif
bool tcp_alloc_md5sig_pool(void);
struct tcp_md5sig_pool *tcp_get_md5sig_pool(void);
static inline void tcp_put_md5sig_pool(void)
{
local_bh_enable();
}
int tcp_md5_hash_header(struct tcp_md5sig_pool *, const struct tcphdr *);
int tcp_md5_hash_skb_data(struct tcp_md5sig_pool *, const struct sk_buff *,
unsigned int header_len);
int tcp_md5_hash_key(struct tcp_md5sig_pool *hp,
const struct tcp_md5sig_key *key);
/* From tcp_fastopen.c */
void tcp_fastopen_cache_get(struct sock *sk, u16 *mss,
struct tcp_fastopen_cookie *cookie, int *syn_loss,
unsigned long *last_syn_loss);
void tcp_fastopen_cache_set(struct sock *sk, u16 mss,
struct tcp_fastopen_cookie *cookie, bool syn_lost,
u16 try_exp);
struct tcp_fastopen_request {
/* Fast Open cookie. Size 0 means a cookie request */
struct tcp_fastopen_cookie cookie;
struct msghdr *data; /* data in MSG_FASTOPEN */
size_t size;
int copied; /* queued in tcp_connect() */
};
void tcp_free_fastopen_req(struct tcp_sock *tp);
extern struct tcp_fastopen_context __rcu *tcp_fastopen_ctx;
int tcp_fastopen_reset_cipher(void *key, unsigned int len);
bool tcp_try_fastopen(struct sock *sk, struct sk_buff *skb,
struct request_sock *req,
struct tcp_fastopen_cookie *foc,
struct dst_entry *dst);
void tcp_fastopen_init_key_once(bool publish);
#define TCP_FASTOPEN_KEY_LENGTH 16
/* Fastopen key context */
struct tcp_fastopen_context {
struct crypto_cipher *tfm;
__u8 key[TCP_FASTOPEN_KEY_LENGTH];
struct rcu_head rcu;
};
/* write queue abstraction */
static inline void tcp_write_queue_purge(struct sock *sk)
{
struct sk_buff *skb;
while ((skb = __skb_dequeue(&sk->sk_write_queue)) != NULL)
sk_wmem_free_skb(sk, skb);
sk_mem_reclaim(sk);
tcp_clear_all_retrans_hints(tcp_sk(sk));
}
static inline struct sk_buff *tcp_write_queue_head(const struct sock *sk)
{
return skb_peek(&sk->sk_write_queue);
}
static inline struct sk_buff *tcp_write_queue_tail(const struct sock *sk)
{
return skb_peek_tail(&sk->sk_write_queue);
}
static inline struct sk_buff *tcp_write_queue_next(const struct sock *sk,
const struct sk_buff *skb)
{
return skb_queue_next(&sk->sk_write_queue, skb);
}
static inline struct sk_buff *tcp_write_queue_prev(const struct sock *sk,
const struct sk_buff *skb)
{
return skb_queue_prev(&sk->sk_write_queue, skb);
}
#define tcp_for_write_queue(skb, sk) \
skb_queue_walk(&(sk)->sk_write_queue, skb)
#define tcp_for_write_queue_from(skb, sk) \
skb_queue_walk_from(&(sk)->sk_write_queue, skb)
#define tcp_for_write_queue_from_safe(skb, tmp, sk) \
skb_queue_walk_from_safe(&(sk)->sk_write_queue, skb, tmp)
static inline struct sk_buff *tcp_send_head(const struct sock *sk)
{
return sk->sk_send_head;
}
static inline bool tcp_skb_is_last(const struct sock *sk,
const struct sk_buff *skb)
{
return skb_queue_is_last(&sk->sk_write_queue, skb);
}
static inline void tcp_advance_send_head(struct sock *sk, const struct sk_buff *skb)
{
if (tcp_skb_is_last(sk, skb))
sk->sk_send_head = NULL;
else
sk->sk_send_head = tcp_write_queue_next(sk, skb);
}
static inline void tcp_check_send_head(struct sock *sk, struct sk_buff *skb_unlinked)
{
if (sk->sk_send_head == skb_unlinked)
sk->sk_send_head = NULL;
if (tcp_sk(sk)->highest_sack == skb_unlinked)
tcp_sk(sk)->highest_sack = NULL;
}
static inline void tcp_init_send_head(struct sock *sk)
{
sk->sk_send_head = NULL;
}
static inline void __tcp_add_write_queue_tail(struct sock *sk, struct sk_buff *skb)
{
__skb_queue_tail(&sk->sk_write_queue, skb);
}
static inline void tcp_add_write_queue_tail(struct sock *sk, struct sk_buff *skb)
{
__tcp_add_write_queue_tail(sk, skb);
/* Queue it, remembering where we must start sending. */
if (sk->sk_send_head == NULL) {
sk->sk_send_head = skb;
if (tcp_sk(sk)->highest_sack == NULL)
tcp_sk(sk)->highest_sack = skb;
}
}
static inline void __tcp_add_write_queue_head(struct sock *sk, struct sk_buff *skb)
{
__skb_queue_head(&sk->sk_write_queue, skb);
}
/* Insert buff after skb on the write queue of sk. */
static inline void tcp_insert_write_queue_after(struct sk_buff *skb,
struct sk_buff *buff,
struct sock *sk)
{
__skb_queue_after(&sk->sk_write_queue, skb, buff);
}
/* Insert new before skb on the write queue of sk. */
static inline void tcp_insert_write_queue_before(struct sk_buff *new,
struct sk_buff *skb,
struct sock *sk)
{
__skb_queue_before(&sk->sk_write_queue, skb, new);
if (sk->sk_send_head == skb)
sk->sk_send_head = new;
}
static inline void tcp_unlink_write_queue(struct sk_buff *skb, struct sock *sk)
{
__skb_unlink(skb, &sk->sk_write_queue);
}
static inline bool tcp_write_queue_empty(struct sock *sk)
{
return skb_queue_empty(&sk->sk_write_queue);
}
static inline void tcp_push_pending_frames(struct sock *sk)
{
if (tcp_send_head(sk)) {
struct tcp_sock *tp = tcp_sk(sk);
__tcp_push_pending_frames(sk, tcp_current_mss(sk), tp->nonagle);
}
}
/* Start sequence of the skb just after the highest skb with SACKed
* bit, valid only if sacked_out > 0 or when the caller has ensured
* validity by itself.
*/
static inline u32 tcp_highest_sack_seq(struct tcp_sock *tp)
{
if (!tp->sacked_out)
return tp->snd_una;
if (tp->highest_sack == NULL)
return tp->snd_nxt;
return TCP_SKB_CB(tp->highest_sack)->seq;
}
static inline void tcp_advance_highest_sack(struct sock *sk, struct sk_buff *skb)
{
tcp_sk(sk)->highest_sack = tcp_skb_is_last(sk, skb) ? NULL :
tcp_write_queue_next(sk, skb);
}
static inline struct sk_buff *tcp_highest_sack(struct sock *sk)
{
return tcp_sk(sk)->highest_sack;
}
static inline void tcp_highest_sack_reset(struct sock *sk)
{
tcp_sk(sk)->highest_sack = tcp_write_queue_head(sk);
}
/* Called when old skb is about to be deleted (to be combined with new skb) */
static inline void tcp_highest_sack_combine(struct sock *sk,
struct sk_buff *old,
struct sk_buff *new)
{
if (tcp_sk(sk)->sacked_out && (old == tcp_sk(sk)->highest_sack))
tcp_sk(sk)->highest_sack = new;
}
/* Determines whether this is a thin stream (which may suffer from
* increased latency). Used to trigger latency-reducing mechanisms.
*/
static inline bool tcp_stream_is_thin(struct tcp_sock *tp)
{
return tp->packets_out < 4 && !tcp_in_initial_slowstart(tp);
}
/* /proc */
enum tcp_seq_states {
TCP_SEQ_STATE_LISTENING,
TCP_SEQ_STATE_OPENREQ,
TCP_SEQ_STATE_ESTABLISHED,
};
int tcp_seq_open(struct inode *inode, struct file *file);
struct tcp_seq_afinfo {
char *name;
sa_family_t family;
const struct file_operations *seq_fops;
struct seq_operations seq_ops;
};
struct tcp_iter_state {
struct seq_net_private p;
sa_family_t family;
enum tcp_seq_states state;
struct sock *syn_wait_sk;
int bucket, offset, sbucket, num;
kuid_t uid;
loff_t last_pos;
};
int tcp_proc_register(struct net *net, struct tcp_seq_afinfo *afinfo);
void tcp_proc_unregister(struct net *net, struct tcp_seq_afinfo *afinfo);
extern struct request_sock_ops tcp_request_sock_ops;
extern struct request_sock_ops tcp6_request_sock_ops;
void tcp_v4_destroy_sock(struct sock *sk);
struct sk_buff *tcp_gso_segment(struct sk_buff *skb,
netdev_features_t features);
struct sk_buff **tcp_gro_receive(struct sk_buff **head, struct sk_buff *skb);
int tcp_gro_complete(struct sk_buff *skb);
void __tcp_v4_send_check(struct sk_buff *skb, __be32 saddr, __be32 daddr);
static inline u32 tcp_notsent_lowat(const struct tcp_sock *tp)
{
return tp->notsent_lowat ?: sysctl_tcp_notsent_lowat;
}
static inline bool tcp_stream_memory_free(const struct sock *sk)
{
const struct tcp_sock *tp = tcp_sk(sk);
u32 notsent_bytes = tp->write_seq - tp->snd_nxt;
return notsent_bytes < tcp_notsent_lowat(tp);
}
#ifdef CONFIG_PROC_FS
int tcp4_proc_init(void);
void tcp4_proc_exit(void);
#endif
int tcp_rtx_synack(struct sock *sk, struct request_sock *req);
int tcp_conn_request(struct request_sock_ops *rsk_ops,
const struct tcp_request_sock_ops *af_ops,
struct sock *sk, struct sk_buff *skb);
/* TCP af-specific functions */
struct tcp_sock_af_ops {
#ifdef CONFIG_TCP_MD5SIG
struct tcp_md5sig_key *(*md5_lookup) (struct sock *sk,
const struct sock *addr_sk);
int (*calc_md5_hash)(char *location,
const struct tcp_md5sig_key *md5,
const struct sock *sk,
const struct sk_buff *skb);
int (*md5_parse)(struct sock *sk,
char __user *optval,
int optlen);
#endif
};
struct tcp_request_sock_ops {
u16 mss_clamp;
#ifdef CONFIG_TCP_MD5SIG
struct tcp_md5sig_key *(*req_md5_lookup)(struct sock *sk,
const struct sock *addr_sk);
int (*calc_md5_hash) (char *location,
const struct tcp_md5sig_key *md5,
const struct sock *sk,
const struct sk_buff *skb);
#endif
void (*init_req)(struct request_sock *req, struct sock *sk,
struct sk_buff *skb);
#ifdef CONFIG_SYN_COOKIES
__u32 (*cookie_init_seq)(struct sock *sk, const struct sk_buff *skb,
__u16 *mss);
#endif
struct dst_entry *(*route_req)(struct sock *sk, struct flowi *fl,
const struct request_sock *req,
bool *strict);
__u32 (*init_seq)(const struct sk_buff *skb);
int (*send_synack)(struct sock *sk, struct dst_entry *dst,
struct flowi *fl, struct request_sock *req,
u16 queue_mapping, struct tcp_fastopen_cookie *foc);
void (*queue_hash_add)(struct sock *sk, struct request_sock *req,
const unsigned long timeout);
};
#ifdef CONFIG_SYN_COOKIES
static inline __u32 cookie_init_sequence(const struct tcp_request_sock_ops *ops,
struct sock *sk, struct sk_buff *skb,
__u16 *mss)
{
return ops->cookie_init_seq(sk, skb, mss);
}
#else
static inline __u32 cookie_init_sequence(const struct tcp_request_sock_ops *ops,
struct sock *sk, struct sk_buff *skb,
__u16 *mss)
{
return 0;
}
#endif
int tcpv4_offload_init(void);
void tcp_v4_init(void);
void tcp_init(void);
/*
* Save and compile IPv4 options, return a pointer to it
*/
static inline struct ip_options_rcu *tcp_v4_save_options(struct sk_buff *skb)
{
const struct ip_options *opt = &TCP_SKB_CB(skb)->header.h4.opt;
struct ip_options_rcu *dopt = NULL;
if (opt->optlen) {
int opt_size = sizeof(*dopt) + opt->optlen;
dopt = kmalloc(opt_size, GFP_ATOMIC);
if (dopt && __ip_options_echo(&dopt->opt, skb, opt)) {
kfree(dopt);
dopt = NULL;
}
}
return dopt;
}
/* locally generated TCP pure ACKs have skb->truesize == 2
* (check tcp_send_ack() in net/ipv4/tcp_output.c )
* This is much faster than dissecting the packet to find out.
* (Think of GRE encapsulations, IPv4, IPv6, ...)
*/
static inline bool skb_is_tcp_pure_ack(const struct sk_buff *skb)
{
return skb->truesize == 2;
}
static inline void skb_set_tcp_pure_ack(struct sk_buff *skb)
{
skb->truesize = 2;
}
#endif /* _TCP_H */
|