aboutsummaryrefslogtreecommitdiffstats
blob: b7302b01262440f16e4f5712c0ab939fe5e20f93 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
/*
 * net/tipc/bearer.h: Include file for TIPC bearer code
 *
 * Copyright (c) 1996-2006, 2013-2014, Ericsson AB
 * Copyright (c) 2005, 2010-2011, Wind River Systems
 * All rights reserved.
 *
 * Redistribution and use in source and binary forms, with or without
 * modification, are permitted provided that the following conditions are met:
 *
 * 1. Redistributions of source code must retain the above copyright
 *    notice, this list of conditions and the following disclaimer.
 * 2. Redistributions in binary form must reproduce the above copyright
 *    notice, this list of conditions and the following disclaimer in the
 *    documentation and/or other materials provided with the distribution.
 * 3. Neither the names of the copyright holders nor the names of its
 *    contributors may be used to endorse or promote products derived from
 *    this software without specific prior written permission.
 *
 * Alternatively, this software may be distributed under the terms of the
 * GNU General Public License ("GPL") version 2 as published by the Free
 * Software Foundation.
 *
 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
 * IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
 * ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE
 * LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR
 * CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF
 * SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS
 * INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN
 * CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE)
 * ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE
 * POSSIBILITY OF SUCH DAMAGE.
 */

#ifndef _TIPC_BEARER_H
#define _TIPC_BEARER_H

#include "netlink.h"
#include "msg.h"
#include <net/genetlink.h>

#define MAX_BEARERS	2
#define MAX_MEDIA	3
#define MAX_NODES	4096
#define WSIZE		32

/* Identifiers associated with TIPC message header media address info
 * - address info field is 32 bytes long
 * - the field's actual content and length is defined per media
 * - remaining unused bytes in the field are set to zero
 */
#define TIPC_MEDIA_INFO_SIZE	32
#define TIPC_MEDIA_TYPE_OFFSET	3
#define TIPC_MEDIA_ADDR_OFFSET	4

/*
 * Identifiers of supported TIPC media types
 */
#define TIPC_MEDIA_TYPE_ETH	1
#define TIPC_MEDIA_TYPE_IB	2
#define TIPC_MEDIA_TYPE_UDP	3

/* minimum bearer MTU */
#define TIPC_MIN_BEARER_MTU	(MAX_H_SIZE + INT_H_SIZE)

/**
 * struct tipc_node_map - set of node identifiers
 * @count: # of nodes in set
 * @map: bitmap of node identifiers that are in the set
 */
struct tipc_node_map {
	u32 count;
	u32 map[MAX_NODES / WSIZE];
};

/**
 * struct tipc_media_addr - destination address used by TIPC bearers
 * @value: address info (format defined by media)
 * @media_id: TIPC media type identifier
 * @broadcast: non-zero if address is a broadcast address
 */
struct tipc_media_addr {
	u8 value[TIPC_MEDIA_INFO_SIZE];
	u8 media_id;
	u8 broadcast;
};

struct tipc_bearer;

/**
 * struct tipc_media - Media specific info exposed to generic bearer layer
 * @send_msg: routine which handles buffer transmission
 * @enable_media: routine which enables a media
 * @disable_media: routine which disables a media
 * @addr2str: convert media address format to string
 * @addr2msg: convert from media addr format to discovery msg addr format
 * @msg2addr: convert from discovery msg addr format to media addr format
 * @raw2addr: convert from raw addr format to media addr format
 * @priority: default link (and bearer) priority
 * @tolerance: default time (in ms) before declaring link failure
 * @window: default window (in packets) before declaring link congestion
 * @type_id: TIPC media identifier
 * @hwaddr_len: TIPC media address len
 * @name: media name
 */
struct tipc_media {
	int (*send_msg)(struct net *net, struct sk_buff *buf,
			struct tipc_bearer *b_ptr,
			struct tipc_media_addr *dest);
	int (*enable_media)(struct net *net, struct tipc_bearer *b_ptr,
			    struct nlattr *attr[]);
	void (*disable_media)(struct tipc_bearer *b_ptr);
	int (*addr2str)(struct tipc_media_addr *addr,
			char *strbuf,
			int bufsz);
	int (*addr2msg)(char *msg, struct tipc_media_addr *addr);
	int (*msg2addr)(struct tipc_bearer *b,
			struct tipc_media_addr *addr,
			char *msg);
	int (*raw2addr)(struct tipc_bearer *b,
			struct tipc_media_addr *addr,
			char *raw);
	u32 priority;
	u32 tolerance;
	u32 window;
	u32 type_id;
	u32 hwaddr_len;
	char name[TIPC_MAX_MEDIA_NAME];
};

/**
 * struct tipc_bearer - Generic TIPC bearer structure
 * @media_ptr: pointer to additional media-specific information about bearer
 * @mtu: max packet size bearer can support
 * @addr: media-specific address associated with bearer
 * @name: bearer name (format = media:interface)
 * @media: ptr to media structure associated with bearer
 * @bcast_addr: media address used in broadcasting
 * @rcu: rcu struct for tipc_bearer
 * @priority: default link priority for bearer
 * @window: default window size for bearer
 * @tolerance: default link tolerance for bearer
 * @domain: network domain to which links can be established
 * @identity: array index of this bearer within TIPC bearer array
 * @link_req: ptr to (optional) structure making periodic link setup requests
 * @net_plane: network plane ('A' through 'H') currently associated with bearer
 * @nodes: indicates which nodes in cluster can be reached through bearer
 *
 * Note: media-specific code is responsible for initialization of the fields
 * indicated below when a bearer is enabled; TIPC's generic bearer code takes
 * care of initializing all other fields.
 */
struct tipc_bearer {
	void __rcu *media_ptr;			/* initalized by media */
	u32 mtu;				/* initalized by media */
	struct tipc_media_addr addr;		/* initalized by media */
	char name[TIPC_MAX_BEARER_NAME];
	struct tipc_media *media;
	struct tipc_media_addr bcast_addr;
	struct rcu_head rcu;
	u32 priority;
	u32 window;
	u32 tolerance;
	u32 domain;
	u32 identity;
	struct tipc_link_req *link_req;
	char net_plane;
	struct tipc_node_map nodes;
};

struct tipc_bearer_names {
	char media_name[TIPC_MAX_MEDIA_NAME];
	char if_name[TIPC_MAX_IF_NAME];
};

/*
 * TIPC routines available to supported media types
 */

void tipc_rcv(struct net *net, struct sk_buff *skb, struct tipc_bearer *b_ptr);

/*
 * Routines made available to TIPC by supported media types
 */
extern struct tipc_media eth_media_info;

#ifdef CONFIG_TIPC_MEDIA_IB
extern struct tipc_media ib_media_info;
#endif
#ifdef CONFIG_TIPC_MEDIA_UDP
extern struct tipc_media udp_media_info;
#endif

int tipc_nl_bearer_disable(struct sk_buff *skb, struct genl_info *info);
int tipc_nl_bearer_enable(struct sk_buff *skb, struct genl_info *info);
int tipc_nl_bearer_dump(struct sk_buff *skb, struct netlink_callback *cb);
int tipc_nl_bearer_get(struct sk_buff *skb, struct genl_info *info);
int tipc_nl_bearer_set(struct sk_buff *skb, struct genl_info *info);

int tipc_nl_media_dump(struct sk_buff *skb, struct netlink_callback *cb);
int tipc_nl_media_get(struct sk_buff *skb, struct genl_info *info);
int tipc_nl_media_set(struct sk_buff *skb, struct genl_info *info);

int tipc_media_set_priority(const char *name, u32 new_value);
int tipc_media_set_window(const char *name, u32 new_value);
void tipc_media_addr_printf(char *buf, int len, struct tipc_media_addr *a);
int tipc_enable_l2_media(struct net *net, struct tipc_bearer *b,
			 struct nlattr *attrs[]);
void tipc_disable_l2_media(struct tipc_bearer *b);
int tipc_l2_send_msg(struct net *net, struct sk_buff *buf,
		     struct tipc_bearer *b, struct tipc_media_addr *dest);

void tipc_bearer_add_dest(struct net *net, u32 bearer_id, u32 dest);
void tipc_bearer_remove_dest(struct net *net, u32 bearer_id, u32 dest);
struct tipc_bearer *tipc_bearer_find(struct net *net, const char *name);
struct tipc_media *tipc_media_find(const char *name);
int tipc_bearer_setup(void);
void tipc_bearer_cleanup(void);
void tipc_bearer_stop(struct net *net);
void tipc_bearer_send(struct net *net, u32 bearer_id, struct sk_buff *buf,
		      struct tipc_media_addr *dest);

/* check if device MTU is too low for tipc headers */
static inline bool tipc_mtu_bad(struct net_device *dev, unsigned int reserve)
{
	if (dev->mtu >= TIPC_MIN_BEARER_MTU + reserve)
		return false;
	netdev_warn(dev, "MTU too low for tipc bearer\n");
	return true;
}

#endif	/* _TIPC_BEARER_H */